Wire-saving AI Digital Pressure Sensor
AP-V40 series
Amplifier Unit, Expansion Unit, PNP AP-V42AP
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | AP-V42AP | |||
Type | Amplifier Unit, PNP | |||
Applicable sensor head | AP-41M, AP-41, AP-43, AP-44 | |||
Display | 4 1/2-digit, 2-color, 7-segment LED (Character height: 4.5 mm 0.18"), AI indicator (green) Display cycle: 10 times/s | |||
Operation indicator | Red LED × 2 (corresponding to control output 1 and control output 2) | |||
Display resolution | AP-41M/41/44: Standard mode 0.1 inchHg, High-resolution/Focus mode 0.01 inchHg | |||
Power consumption | Normal | 12 V: 840 mW (70 mA) max., 24 V: 1,200 mW (50 mA) max. | ||
Eco mode | 12 V: 600 mW (50 mA) max., 24 V: 960 mW (40 mA) max. | |||
Display temperature characteristic | ±1 % of F.S. or less | |||
Hysteresis | Standard mode: 0.5 % of F.S., high-resolution mode: 0.1 % of F.S., hysteresis variable mode (F-2): variable | |||
Response time (Chattering prevention function) | 1/2.5/5/100/500 ms (selectable; 1 ms is used when high-speed mode is selected) | |||
I/O | Zero-shift input | Input time: 2 ms or more (switchable with analog output) | ||
Control output | Maximum PNP open-collector output: 100 mA*1 (30 V or less), residual voltage: 1 V or less, N.O./N.C. switchable | |||
Rating | Power voltage | 12 to 24 VDC ±10 %, Ripple (P-P) 10 % or less | ||
Environmental resistance | Ambient temperature | 0 to +50 °C 32 to 122 °F (No freezing) | ||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Vibration resistance | 10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions | |||
Material | Polycarbonate | |||
Accessories | End unit, head connection connector, extension warnings sticker | |||
Weight | Approx. 80 g (with 2 m cable) | |||
*1 20 mA or less with AP-V42A extension | ||||