Heavy Duty Type Digital Pressure Sensors
GP-M series
Specs Heavy Duty Type Digital Pressure Sensors GP-M series
|
Model |
GP-M001T |
GP-M010T |
GP-M025T |
GP-M100T |
GP-M250T |
GP-M400T |
|||
|
Image |
|
|
|
|
|
|
|||
|
Rated pressure |
–14.50 to +14.50 PSI |
–14.5 to +145.0 PSI |
–14.5 to +362.6 PSI |
0 to +1450 PSI |
0 to +3626 PSI |
0 to +5802 PSI |
|||
|
Possible display range |
–17.40 to +17.40 PSI |
–30.5 to +161.0 PSI |
–52.2 to +400.3 PSI |
–145.0 to +1595.4 PSI |
–362.6 to +3988.5 PSI |
–580.1 to +6381.7 PSI |
|||
|
Allowable pressure |
58 PSI (400 kPa) |
580 PSI (4 MPa) |
1450 PSI (10 MPa) |
4351 PSI (30 MPa) |
7252 PSI (50 MPa) |
||||
|
Zero-cut pressure value |
±0.5% of F.S. |
||||||||
|
Burst pressure |
218 PSI (1.5 MPa) |
2176 PSI (15 MPa) |
5076 PSI (35 MPa) |
14504 PSI (100 MPa) |
|||||
|
Display resolution |
0.015 PSI (0.1 kPa) |
0.15 PSI (0.001 MPa) |
1.5 PSI (0.01 MPa) |
||||||
|
Fluid type |
Gas or liquid that will not corrode the fluid contact part |
Liquid that will not corrode the fluid contact part |
|||||||
|
Type of pressure |
Gauge pressure |
||||||||
|
Precision |
±1.0% of F.S. or less*1 |
||||||||
|
Repeatability |
±0.3% of F.S. or less*2 |
||||||||
|
Temperature characteristics |
±0.6% of F.S. / 10°C 50°F |
||||||||
|
Connection port |
G3/4 (Changes to R1/8 male, R1/4 male, R3/8 male, G1/4 female, NPT1/8 male, and NPT1/4 male with available adapters.) |
||||||||
|
Box rotation angle |
Maximum 330° |
||||||||
|
Medium temperature |
–20 to +100°C –4 to +212°F (no freezing/condensation)*3*4 |
||||||||
|
Power voltage |
10 to 30 VDC, Ripple (P-P): 10% max., Class 2 or LPS |
||||||||
|
Current consumption |
60 mA or less (when 24 V: 30 mA or less; when 12 V: 50 mA or less. Excluding output)*5 |
||||||||
|
Possible display range (temperature) |
–32 to +112°C –25.6 to +233.6°F |
||||||||
|
Display method |
4 column digital LED white/Vertical inversion of display is possible |
||||||||
|
Display resolution (temperature) |
0.1°C 32.18°F |
||||||||
|
Liquid contact temperature measurement accuracy |
±3.5°C ±6.3°F (at an ambient temperature of 25°C 77°F)*6 |
||||||||
|
Display method |
Status indicator (orange, green, red, blue), output indicator 1 (orange), output indicator 2 (orange), temperature indicator (white), communication indicator (green) |
||||||||
|
Pressure hysteresis |
During hysteresis mode: variable (Hysteresis is the difference between the upper setting value and the lower setting value) |
||||||||
|
Pressure responsiveness |
Control output |
Selectable from 3 to 5000 ms |
|||||||
|
Analog output |
As above +2 ms (90% response) |
||||||||
|
Output |
Output 1 control output |
NPN/PNP open collector (Selectable) 30 V or less, |
|||||||
|
Output 2 |
Control output |
||||||||
|
Analog output |
Pressure analog output/temperature analog output (selectable), 4–20 mA; maximum load resistance 260 Ω |
||||||||
|
Network compatibility |
IO-Link*7 |
||||||||
|
Environmental resistance |
Enclosure rating |
IP67 |
|||||||
|
Ambient temperature |
–20 to +80°C –4 to +176°F (no freezing or condensation)*8 |
||||||||
|
Relative humidity |
35 to 85% RH (no condensation)*8 |
||||||||
|
Vibration resistance |
IEC60068-2-6 20 G (10 to 2000 Hz In each direction of X, Y, Z for 2 hours) |
||||||||
|
Shock resistance |
IEC60068-2-27 50 G (11 ms In each direction X, Y, Z 3 times) |
||||||||
|
Material |
Wetted part |
Pressure port: SUSXM7/Diaphragm pressure port: Al2O3/O-Ring: FKM |
|||||||
|
Other parts |
Housing metal portion: SUS304, SUS303; Housing plastic portion: PPSU; Air hole*9: PTFE, nickel-plated brass. |
||||||||
|
Applicable cable |
M12 connector 4 pin |
||||||||
|
Weight |
Approx. 150 g 5.29 oz |
||||||||
|
*1 This is the value when considering linearity + hysteresis + repeatability in a stable environment of 23°C 73.4°F. |
|||||||||
|
Model |
GP-M001 |
GP-M010 |
GP-M025 |
GP-M100 |
GP-M250 |
GP-M400 |
|||
|
Image |
|
|
|
|
|
|
|||
|
Rated pressure |
-14.50 to +14.50 PSI |
-14.5 to +145.0 PSI |
-14.5 to +362.6 PSI |
0 to +1450 PSI |
0 to +3626 PSI |
0 to+5802 PSI |
|||
|
Possible display range |
-17.40 to +17.40 PSI |
-30.5 to +161.0 PSI |
-52.2 to +400.3 PSI |
-145 to +1595 PSI |
-363 to +3989 PSI |
-580 to+6382 PSI |
|||
|
Zero-cut pressure value |
±0.5% of F.S. |
||||||||
|
Burst pressure |
217.5 PSI (1500 kPa) |
2175 PSI (15 MPa) |
5075 PSI (35 MPa) |
14504 PSI (100 MPa) |
|||||
|
Display resolution |
kPa |
0.1 |
1 |
None |
|||||
|
MPa |
None |
0.001 |
0.01 |
||||||
|
PSI |
0.01 |
0.1 |
1 |
||||||
|
bar |
0.001 |
0.01 |
0.1 |
||||||
|
kgf/cm2 |
|||||||||
|
Fluid type |
Gas or liquid that will not corrode the liquid contact part |
Liquid that will not corrode the liquid contact part |
|||||||
|
Type of pressure |
Gage pressure |
||||||||
|
Precision |
±1.0% of F.S. or less*1 |
||||||||
|
Repeatability |
±0.3% of F.S. or less*2 |
||||||||
|
Temperature characteristics |
±0.6% of F.S./10°C 50°F |
||||||||
|
Connection port |
G3/4 (Changes to the R male 1/8, R male 1/4, R male 3/8, G female 1/4, NPT male 1/8, and NPT male 1/4 option adapters are available.) |
||||||||
|
Box rotation angle |
Maximum 330° |
||||||||
|
Medium temperature |
-20 to +100°C -4°F to +212°F (no freezing/condensation)*3 |
||||||||
|
Power voltage |
10-30 VDC, Ripple (P-P): 10% max, Class 2 or LPS |
||||||||
|
Current consumption |
50 mA or less (when 24 V: 32 mA or less, when 12 V: 48 mA or less. Not including load)*4 |
||||||||
|
Display method |
4 column, digital LED, red/Vertical inversion display possible |
||||||||
|
Operation display light |
Operation indicator (output 1) (orange), Operation indicator (output 2) (orange) |
||||||||
|
Hysteresis |
During hysteresis mode: variable (Difference between switch-on point and switch-off point is hysteresis) |
||||||||
|
Response |
Control output |
Selectable from 3 to 5000 ms |
|||||||
|
Analog output |
As above + 2 ms (90% response) |
||||||||
|
Output |
Output 1 control output |
NPN/PNP open collector (Selectable), Max. 250 mA (30 V max) |
|||||||
|
Output 2 |
Control output |
||||||||
|
Analog output |
4-20 mA, maximum load resistance 500 Ω (When the electric voltage is more than 20 V)*5 |
||||||||
|
Environmental resistance |
Enclosure rating |
IP67 |
|||||||
|
Pressure resistance |
400 kPa (4 bar) |
4 MPa (40 bar) |
10 MPa (100 bar) |
30 MPa (300 bar) |
50 MPa (500 bar) |
||||
|
Ambient temperature |
-20 to +80 °C -4 to 176 °F (No freezing and no condensation) |
||||||||
|
Relative humidity |
35 to 85 % RH (No condensation) |
||||||||
|
Vibration resistance |
IEC60068-2-6 20 G (10 to 2000 Hz, 2 hours each in the X, Y, and Z axis) |
||||||||
|
Shock resistance |
IEC60068-2-27 50G (11 ms, 3 times for each of X, Y and Z direction) |
||||||||
|
Material |
Wetted part |
Pressure port: SUSXM7, Diaphragm pressure port: Al2O3 (Alumina), O ring: FKM |
|||||||
|
Other parts |
Housing metal portion: SUS304, SUS303, Housing plastic portion: PPSU, Air hole: PTFE, nickel-plated brass. |
Housing metal portion: SUS304, SUS303, Housing plastic portion: PPSU |
|||||||
|
Applicable cable |
M12 connector 4 pin |
||||||||
|
Weight |
Approx. 150 g |
||||||||
|
*1 This is the value when considering linearity + hysteresis + repeatability in a stable environment of 23°C 73°F. |
|||||||||