Safety Light Curtain
GL-V series
Front protection cover Total length 1040 mm GL-VA1040
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | GL-VA1040 | |||
Compatible with GL-V models | GL-VM103F, GL-VM52H, GL-VM26L (both PNP/NPN) | |||
Total length | 1040 mm 40.94" | |||
Material | Polycarbonate | |||
Weight | 110 g | |||