Safety Light Curtain
GL-V series
Safety Relay Unit GL-VR11
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | GL-VR11 | |||
Relay output | FSD1, 2 | Resistance load | 250 VAC, 6 A; 30 VDC, 6 A | |
Inductive load | 240 VAC, 2 A (cos ø = 0.3) / 24 VDC, 1 A (cos ø = 0.3) (CE Marking) | |||
Response time | ON→OFF | 10 ms | ||
OFF→ON | 100 ms | |||
Life-span | Electrical life-span | 100000 cycles or more with a 250 VAC, 6 A resistive load (open/close frequency: 20 times/minute) | ||
Approved standards | EMC | EMS | EN 61000-6-7, IEC 61000-6-7, EN IEC 61000-6-2, IEC 61000-6-2 | |
EMI | EN55011 ClassA, FCC Part15B ClassA, ICES-003 ClassA | |||
Safety | EN ISO13849-1 (Category 4, PL e) | |||
AUX output specifications | Output type | Transistor output (PNP/NPN input devices can be connected) | ||
Maximum load current | 50 mA or less | |||
Residual voltage (during ON) | 2.5 V or less | |||
Protection circuit | Overcurrent protection circuit, overvoltage protection circuit | |||
Maximum cable length | 30 m 98.4' or less | |||
External input | Safety input | Short-circuit current: approx. 20 mA | ||
EDM (reset) input | Short-circuit current: approx. 10 mA | |||
Power supply | Power voltage | 24 VDC ±10%, ripple (P-P) 10% or less, Class 2 | ||
Power consumption | 60 mA or less (with just GL-VR11) | |||
Environmental resistance | Operating ambient temperature | -20°C to +55°C -4°F to 131°F (no freezing) | ||
Operating relative humidity | 5 to 85% RH (no condensation) | |||
Storage temperature | -20°C to +70°C -4°F to 158°F (no freezing) | |||
Storage relative humidity | 5 to 85% RH (no condensation) | |||
Altitude | 2000 m 6561.7' or less | |||
Overvoltage category | II | |||
Pollution degree | 2 | |||
Vibration resistance | Frequency: 5 to 9 Hz, Single amplitude: 3.5 mm 0.14" | |||
Shock resistance | Acceleration: 150 m/s2 492.1 ft/s2; Operation time: 11 ms, 3 times in each of the X, Y, and Z directions | |||
Material | Main unit case | Polycarbonate | ||
Weight | Approx. 290 g 10.24 oz | |||
*1 The voltage and overcurrent ratings for each code are as follows. | ||||