Manual-Calibration Fiberoptic Sensor
FS-V/T/M series
Contact Us: 1-888-539-3623 Inquiry form
Terminal Block Unit FS-R3
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | FS-R3 | |||
Response time | 350 µs to 1 ms *1 | |||
Indicator lamp | Red LED | |||
Timer function | ||||
Number of inputs | 2 | |||
Input signal | NPN/PNP non-voltage input (contact,solid-state) switching | |||
Output mode | N.O./N.C. (selectable) | |||
Rating | Power voltage | 12 to 24 VDC ±5 %, Ripple (P-P) 5 % or less*2 | ||
Current consumption | 50 mA or less, plus current consumed by connected sensor (100 mA or less) | |||
Environmental resistance | Ambient temperature | -10 to +50 °C 14 to 122 °F (No freezing)*3 | ||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Vibration resistance | 10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions | |||
Shock resistance | 500 m/s2, 3 times in each of the X, Y, and Z directions | |||
Case material | Polycarbonate | |||
Weight | Approx. 30 g | |||
*1 The response speed varies depending on the number of expansion units connected. |