 
Compact Laser Sensor
LR-X series
Separate Amplifier Model, Sensor Head, 250mm range, 2m Cable LR-XH250
 
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
| Model | LR-XH250 | |||
| Type | Cable Length: 2 m 6.6' | |||
| Detecting Distance | 30 to 250 mm 1.18" to 9.84" | |||
| Standard Detectable Deviation | 30 to 180 mm: 9 mm, 180 to 250 mm: 18 mm | |||
| Display Resolution | 1 to 2 mm 0.04" to 0.08" | |||
| Spot Size | Approx. 0.8 mm × 1.2 mm 0.03" × 0.05" | |||
| Light Source | Type | Green laser (505 nm) | ||
| Laser Class | Class 1 laser product (IEC60825-1, FDA (CDRH), Part1040.10*1) | |||
| Environmental resistance | Enclosure rating | IP65/IP67 (IEC60529) | ||
| Ambient light | Incandescent lamp: 8000 lux or less, Sunlight: 8000 lux or less | |||
| Ambient temperature | -10°C to +50°C 14°F to 122°F (no freezing) | |||
| Relative humidity | 35 to 85% RH (no condensation) | |||
| Vibration resistance | 10 to 500 Hz; Power Spectral Density: 0.816 G2/Hz for X, Y and Z axes | |||
| Shock resistance | 1000 m/s2 (100G); 6 times each for X, Y, and Z axes | |||
| Material | Case: SUS316L; Lens Cover: PSU; Gasket: FKM (lens cover), EVM (cable) | |||
| Accessories | Laser warning label | |||
| Weight | approx. 75 g | |||
| *1 Classification performed based on IEC60825-1 standards in accordance with FDA (CDRH) Laser Notice. | ||||
 
