Self-contained CMOS Laser Sensor
LR-Z series
Rectangular w/ M8 connector Type, 250 mm LR-ZB250C3P
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model  | LR-ZB250C3P*1  | |||
Type  | Distance based laser sensor  | |||
Appearance  | Rectangular  | |||
Output  | PNP  | |||
Cable connection  | M8 connector, 3-pin  | |||
Detectable distance  | 35 to 250 mm 1.38" to 9.84" (215 to 0)*2  | |||
Standard detectable deviation  | 35 to 180 mm 1.38" to 7.09": 9 mm 0.35"  | |||
Display resolution  | 1 to 3 (1 to 3 mm 0.04" to 0.12")  | |||
Spot size  | Approx. 2.4 × 1.2 mm 0.09" × 0.05" at 250 mm 9.84"  | |||
Response time  | 1.5 ms / 10 ms / 50 ms selectable  | |||
Light source  | Type  | Red laser (660 nm)  | ||
Laser class  | Class 1 laser product  | |||
Function  | Indicator  | 3-digit 7-segment display (red),  | ||
Timer  | OFF/ON delay/OFF delay/One-shot  | |||
Specifications  | Power voltage  | 10 to 30 VDC, including 10% ripple (P-P), Class 2 or LPS  | ||
Power consumption  | 450 mW or less (18 mA or less at 24 V, 34 mA or less at 12 V)  | |||
Control output  | PNP Open collector,  | |||
Protection circuit  | Protection against reverse power connection, output overcurrent, output surge, reverse output connection  | |||
Output operation  | Light-ON / Dark-ON selectable  | |||
Environmental resistance  | Enclosure rating  | IP68 (IEC60529), IP69K (DIN40050-9), NEMA 4X, 6P, 13 (NEMA250), ECOLAB*4, Diversey*4  | ||
Insulation resistance  | 20 MΩ or more (500 VDC)  | |||
Ambient light  | Incandescent lamp: 2,000 lux or less  | |||
Ambient temperature  | -10 to +50 °C 14 to 122 °F (No freezing)  | |||
Relative humidity  | 35 to 85 % RH (No condensation)  | |||
Storage temperature  | -25 to +75 °C -13 to 167 °F (No freezing)  | |||
Withstand voltage  | 1,000 VAC, 50/60 Hz, 1 min  | |||
Vibration resistance  | 10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions  | |||
Shock resistance  | 1,000 m/s2, 6 times in each of the X, Y, and Z directions  | |||
Material  | Case: SUS316L, Display: PES, Lens cover: PMMA with scratch-resistant coating,   | |||
Accompanying items  | Instruction Manual,  | |||
Weight  | Approx. 55 g  | |||
*1 M8 connector (3-pin) type does not include the external input function.  | ||||