Self-contained CMOS Laser Sensor
LR-Z series
Rectangular w/ M8 connector type, 500 mm LR-ZH500CP
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model  | LR-ZH500CP*1  | |||
Type  | U.C.D. Function  | |||
Appearance  | Rectangular  | |||
Output  | PNP  | |||
Cable connection  | M8 connector, 4-pin  | |||
Detectable distance  | 35 to 500 mm 1.38" to 19.69"(465 to 0)*2  | |||
Standard detectable deviation  | 35 to 180 mm 1.38" to 7.09": 9 mm 0.35"  | |||
Display resolution  | 1 to 5 (1 to 5 mm 0.04" to 0.20")  | |||
Spot size  | Approx. ø3 mm ø0.12"  | |||
Response time  | 1.5 ms / 10 ms / 50 ms selectable  | |||
Light source  | Type  | Red laser (660 nm)  | ||
Laser class  | Class 2 laser product (IEC60825-1)  | |||
Function  | Indicator  | 3-digit 7-segment display (white),  | ||
Timer  | OFF/ON delay/OFF delay/One-shot  | |||
Specifications  | Power voltage  | 10 to 30 VDC, including 10% ripple (P-P), Class 2 or LPS  | ||
Power consumption  | 450 mW or less (18 mA or less at 24 V, 34 mA or less at 12 V)  | |||
Control output  | PNP Open collector,  | |||
Protection circuit  | Protection against reverse power connection, output overcurrent, output surge, reverse output connection  | |||
Output operation  | Light-ON / Dark-ON selectable  | |||
External input  | Input time calibration: 35 ms or more ON, 35 ms or more OFF  | |||
Environmental resistance  | Enclosure rating  | IP68 (IEC60529), IP69K (DIN40050-9), NEMA 4X, 6P, 13 (NEMA250), ECOLAB*3, Diversey*3  | ||
Insulation resistance  | 20 MΩ or more (500 VDC)  | |||
Ambient light  | Incandescent lamp: 10,000 lux or less  | |||
Ambient temperature  | -10 to +50 °C 14 to 122 °F (No freezing)  | |||
Relative humidity  | 35 to 85 % RH (No condensation)  | |||
Storage temperature  | -25 to +75 °C -13 to 167 °F (No freezing)  | |||
Withstand voltage  | 1,000 VAC, 50/60 Hz, 1 min  | |||
Vibration resistance  | 10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions  | |||
Shock resistance  | 1,000 m/s2, 6 times in each of the X, Y, and Z directions  | |||
Material  | Case: SUS316L, Display: PES, Lens cover: PMMA with scratch-resistant coating,   | |||
Accompanying items  | Instruction Manual,   | |||
Weight  | Approx. 55 g  | |||
*1 IO-Link specification v.1.1/COM2 (38.4 kbps) is supported. You can download a setup file from the KEYENCE website. If using the product in an environment in which downloading files over the internet is not possible, contact your nearest KEYENCE office.  | ||||