 
Self-contained CMOS Laser Sensor
LR-Z series
Recommended Replaceable Products: Connector Cable M8 L-shaped 2m Chemical-resistant - OP-87619
Contact Us: 1-888-539-3623 Inquiry form
Connector Cable M8 L-shaped 2-m PUR OP-87400
 
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
| Model | OP-87400 | |||
| Overview | Connector cable for M8 connector sensor. PVC connector cable with high chemical resistance. | |||
| Applicable product | M8 connector (4-pin) sensor | |||
| Number included | 1 incl. | |||
| Cable end | M8 L-shaped connector - Loose wire | |||
| Length | 2 m 6.56' | |||
| Material | Cable: PVC, Connector: SUS316L | |||
| Weight | Approx. 70 g | |||
 
