Self-contained CMOS Laser Sensor
LR-Z series
Recommended Replaceable Products: Connector Cable M8 L-shaped 2m Chemical-resistant - OP-87620
Contact Us: 1-888-539-3623 Inquiry form
Connector Cable M8 3-pin L-shaped 2-m PUR OP-87401
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | OP-87401 | |||
Type | Connector cable | |||
Applicable product | LR-Z series | |||
Number included | 1 | |||
Cable end | M8 L-shaped - Pre-wired | |||
Number of core | 3 | |||
Length | 2 m 6.56' | |||
Material | Cable: PVCConnector: SUS316L | |||
Weight | 60 | |||