Ultra-small Digital Laser Sensor
LV-S series
Recommended Replaceable Products: Multi-Purpose Digital Laser Sensor - LV-N series
Contact Us: 1-888-539-3623 Inquiry form
Amplifier Unit, Main Unit, NPN LV-11SB
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | LV-11SB*1 | |||
Type | Main unit | |||
Output | NPN | |||
Control output | NPN open-collector x 2 ch 40 VDC max. 100 mA max. per output | |||
Response time | ExceptLV-S31 | ULTRA | 4 ms | |
SUPER | 2 ms | |||
TURBO | 500 µs | |||
FINE | 250 µs | |||
HSP | 80 µs | |||
LV-S31standard mode | 500 µs | |||
LV-S31standard mode | SPED2 | 2 ms | ||
SPED3 | 8 ms | |||
SPED4 | 32 ms | |||
LV-S31High-speed mode | 250 µs | |||
Control input | Light emission stop input, external calibration, set value bank selection input, or shift input | |||
Number of interference prevention units | ULTRA | 4*2 | ||
SUPER | ||||
TURBO | 2*2 | |||
FINE | ||||
HSP | 0*2 | |||
Unit expansion | Up to 16 expansion units can be installed (17 units including the main unit)*3 | |||
Rating | Power voltage | 12 to 24 VDC, Ripple (P-P) 10 % or less, Class2*4 | ||
Power consumption | Normal | 1.7 W max. (70 mA max. for 24 V) | ||
Eco-Half Eco-All | 1.55 W max. (65 mA max. for 24 V) | |||
Environmental resistance | Ambient temperature | -10 to +55 °C 14 to 131 °F (No freezing)*5 | ||
Vibration resistance | 10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z axis | |||
Material | Main unit | Main body, cover: Polycarbonate | ||
Weight | Approx. 80 g (including 2 m 6.6' cable) | |||
*1 LV-S62 and LV-S63 can ONLY be used with amplifiers ending with B or BP. | ||||