Network Communication Unit
NU series
Specs Network Communication Unit NU series
|
Model |
NU-EP1 |
|||
|
Image |
|
|||
|
Name |
Communication unit that supports EtherNet/IP™ |
|||
|
Ethernet |
Compliant standards |
IEEE802.3 (10BASE-T), IEEE802.3u (100BASE-TX), IEEE802.3af (Power over Ethernet, Class 3) |
||
|
Transmission rate |
10 Mbps (10BASE-T), 100 Mbps (100BASE-TX) |
|||
|
Transmission media |
STP or category 3 or higher UTP (10BASE-T),*1 STP or category 5 or higher UTP (100BASE-TX) |
|||
|
Maximum cable length |
100 m 328.1' (the length between this unit and the Ethernet switch) |
|||
|
Max. number of connection stages |
4 (10BASE-T) 2 (100BASE-TX)*2 |
|||
|
EtherNet/IP™ |
Compliant functions |
Cyclic communication (implicit messages), message communication (explicit messages) |
||
|
Number of connections |
64 |
|||
|
RPI (Transmission cycle) |
0.5 to 10,000 ms (in units of 0.5 ms) |
|||
|
Tolerable communication bandwidth for cyclic communication |
6,000 pps |
|||
|
Message communication |
Supports UCMM, Class 3 |
|||
|
Conformance test |
Supports version A7 |
|||
|
Sensor connection |
Connectable sensors |
Sensor amplifier that supports N-bus*3 |
||
|
Number of connectable units |
16 maximum*4 |
|||
|
Power supply |
Power is supplied by this unit through the sensor amplifier connection connector. |
|||
|
Allowable passing current |
Total: 1,200 mA or less*5 |
|||
|
Power during PoE power receiving |
Supply voltage: 24 V ±10 %, supply current: 360 mA or less*6 (UL Class 2)*7 |
|||
|
Indicator lamp |
Link/activity indicator (LINK/ACT): green LED, module status indicator (MS): 2-color (green and red) LED, network status indicator (NS): 2-color (green and red) LED, sensor communication indicator (N-bus): 2-color (green and red) LED |
|||
|
Power voltage |
24 VDC ±10 %, ripple (P-P): 10 % or less (when using the power supply connector); 48 VDC (57 V maximum; during PoE power receiving) |
|||
|
Power consumption |
1,500 mW or less (60 mA or less at 24 V)*8 |
|||
|
Environmental resistance |
Pollution degree |
2 |
||
|
Ambient temperature |
-20 to +55 °C -4 to 131 °F (No freezing) |
|||
|
Relative humidity |
35 to 85 % RH (No condensation) |
|||
|
Vibration resistance |
10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions |
|||
|
Material |
Main unit case and dust cover: polycarbonate, power supply connector: polyamide (plug), PBT (socket) |
|||
|
Accessories |
Instruction manual, power supply connection connector, end unit x 2 |
|||
|
Weight |
Approx. 80 g (including connectors) |
|||
|
*1 When using the PoE power receiving function to form a connection, use an STP cable or category 5 or higher UTP cable. |
||||
|
Model |
NU-EC1 |
|||
|
Image |
|
|||
|
Name |
Communication unit that supports EtherCAT |
|||
|
Ethernet |
Compliant standards |
IEEE802.3u (100BASE-TX) |
||
|
Transmission rate |
100Mbps (100BASE-TX) |
|||
|
Transmission media |
Category 5e STP |
|||
|
Distance between nodes |
100 m 328.1' |
|||
|
Communication ports |
RJ-45x2 |
|||
|
EtherCAT |
Compatible functions |
Process data object communication (cyclic communication), |
||
|
Sensor connection |
Connectable sensors |
Sensor amplifier that supports N-bus*1 |
||
|
Number of connectable units |
16 maximum*2 |
|||
|
Power supply |
Power is supplied by this product through the wiring-saving connector. |
|||
|
Allowable passing current |
Total: 1,200 mA or less*3 |
|||
|
Indicator lamp |
Power indicator (PWR): green LED, |
|||
|
Power voltage |
24 VDC ± 10%, ripple (P-P) 10% or less |
|||
|
Power consumption |
1,700 mW or less (70 mA or less at 24 V)*4 |
|||
|
Environmental resistance |
Pollution degree |
2 |
||
|
Ambient temperature |
-20 to +55 °C -4 to 131 °F (No freezing) |
|||
|
Relative humidity |
35 to 85 % RH (No condensation) |
|||
|
Vibration resistance |
10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions |
|||
|
Material |
Main unit case and dust cover: polycarbonate, |
|||
|
Accessories |
Instruction manual, power supply connection connector, end unit × 2 |
|||
|
Weight |
Approx. 80 g (including connectors) |
|||
|
*1 "N-bus" is the name of KEYENCE's wiring-saving system for sensor amplifiers. |
||||
|
Model |
NU-DN1 |
|||
|
Image |
|
|||
|
Number of connectable sensors |
16 units max. *1 |
|||
|
Sensor connection |
Connectable sensors |
Sensor amplifier that supports N-bus*2 |
||
|
Number of connectable units |
16 maximum*3 |
|||
|
Allowable passing current |
Total: 1,200 mA or less*4 |
|||
|
DeviceNet® specifi cations |
Compliant functions |
I/O Message (polling), Explicit Message |
||
|
Address setting |
0 to 63 (PGM compatible) |
|||
|
Baud rate (automatically switched) |
500 kbps, 250 kbps, 125 kbps |
|||
|
Maximum cable length |
500 kbps |
thick cable |
100 m 32.81' |
|
|
thin cable |
||||
|
250 kbps |
thick cable |
250 m 820.21' |
||
|
thin cable |
100 m 32.81' |
|||
|
125 kbps |
thick cable |
500 m 1640.42' |
||
|
thin cable |
100 m 32.81' |
|||
|
Power voltage |
11 to 25 VDC *5 |
|||
|
Power consumption |
1480 mW or less (at 24 V, 60 mA max.) *6 |
|||
|
Accessories |
Instruction manual, DeviceNet® connector, End unit |
|||
|
Weight |
Approx. 65 g (including connectors) |
|||
|
*1 Depends on the sensor amplifi ers connected. |
||||
|
Model |
NU-CL1 |
|||
|
Image |
|
|||
|
Number of connectable sensors |
16 units max. *1 |
|||
|
Sensor connection |
Connectable sensors |
Sensor amplifier that supports N-bus*2 |
||
|
Number of connectable units |
16 maximum*3 |
|||
|
Power supply |
Power is supplied by this product through the wiring-saving connector. |
|||
|
Allowable passing current |
Total: 1,200 mA or less*4 |
|||
|
CC-Link specifications |
Supported version |
Version 2.00, version 1.10 (switchable) |
||
|
Station type |
Remote device station |
|||
|
No. of occupied stations |
Version 2.00: 3; version 1.10: 1, 2, 3, 4 (switchable) |
|||
|
Transmission speed |
156kbps/625kbps/2.5Mbps/5Mbps/10Mbps |
|||
|
Station number settings |
1 to 64 |
|||
|
Power voltage |
24 VDC ± 10%, ripple (P-P) 10% or less |
|||
|
Power consumption |
1400 mW or less (at 24 V, 55 mA max.) *5 |
|||
|
Accessories |
Instruction manual, CC-Link connection connector, power supply connection connector, termination resistor (110 Ω, 1/2 W), end unit × 2 |
|||
|
Weight |
Approx. 80 g (including connectors) |
|||
|
*1 Depends on the sensor amplifi ers connected. |
||||
|
Model |
NU-EN8N |
|||
|
Image |
|
|||
|
I/O |
Connector |
e-CON connector (4-pin) |
||
|
Inputs |
8 |
|||
|
Supply voltage for equipment |
Supplied via the NU-EN8N from the connected communication unit |
|||
|
Supply current |
520 mA or less (total for eight ports) |
|||
|
Input signal |
NPN open collector output, contact output |
|||
|
Input response time |
20 µs or less |
|||
|
Internal input voltage |
8 VDC (Reference value of input current: 3.1 mA) |
|||
|
Minimum ON voltage |
6 V |
|||
|
Maximum OFF current |
0.9 mA |
|||
|
Input resistance |
2.4 kΩ |
|||
|
Connectable communication units |
CC-Link compatible communication unit NU-CL1, DeviceNet® compatible communication unit NU-DN1, EtherCAT® compatible communication unit NU-EC1A, EtherCAT® compatible communication unit NU-EC1, EtherNet/IP™ compatible communication unit NU-EP1 |
|||
|
Number of connectable sensors |
2 units max. (occupied ID numbers: 8) *1 |
|||
|
Sensor connection |
Number of connectable units |
|||
|
Power voltage |
12 to 24 VDC ±10%; ripple (P-P) 10% or less *2 |
|||
|
Accessories |
Instruction manual, Tag, Index seal |
|||
|
Weight |
Approx. 55 g (including tag) |
|||
|
*1 The NU-EN8N occupies eight ID numbers of the communication unit regardless of the number of input devices connected. |
||||