CZ-V20 series
Unbeatable Performance in Automation and Sensing Applications.
Detects presence/absence of sealing tape. It stably detects patterned transparent sticker without being affected by background colors or patterns.
Detects presence/absence of transparent film. It can stably detect targets without being affected by vibration.
Detects shrink film wrapping defects. FILM mode reduces dual refraction from films to stably detect targets.
Detects presence/absence of plating electrodes. With selectable large/small beam spots, it can stably detect small targets.
Detects presence/absence of plating. It digitally indicates luster level. Sensitivity setting or fine adjustment are easily performed with simple push buttons.
Detects presence/absence of adhesive (low temperature). The sensor head is half the size of conventional models, enabling more flexible mounting.
Detects different types of molded articles by checking presence/absence of flat paint. It can recognize up to 4 different types of targets without tooling changes.
Detects presence/absence of hot-melt coating. It stably detects targets without being affected by the targets' colors or patterns.
The luster-cancel type stably detects marks on bags even when the background of the mark vibrates or has luster. The small beam spot ensures reliable detection of even small marks.
The luster-cancel type, which cancels the influence of specular reflection, stably differentiates between the front and back sides of chips even through a transparent film.
The fluorescent component contained in a label is detected to check for the presence/absence of the label. Since the detection uses the fluorescent components, it can stably detect even white labels on white containers.
The CZ-H52 detects the fluorescent component contained in paper to check whether the instruction sheet (package insert) is properly inserted into each medicine package.
The CZ-H52 detects the presence or absence of the print in invisible ink which contains a fluorescent component. The fluorescence detection UV sensor can stably detect print which cannot be detected with reflective type photoelectric sensors.
The grease application is checked by detecting the presence/absence of the fluorescent component contained in it. Even glossy metal targets can be stably detected by ignoring the influence of specular reflection.
The enhanced detection ability ensures stable detection of dark-colored targets.
The optimum beam spot can be selected according to the target. Detection by color recognition is stable even for targets with variable shapes.
By canceling the influence of surface luster and target position, the CZ-V20 reliably detects grease, despite its non-uniform shape and position.
Selecting the small beam spot allows stable detection of small marks even from a long distance.
Detection is stable because the color recognition is not affected by the change in bottle colors. The interference prevention function assures successful detection when two sensor heads are mounted in close proximity.
Even when patterns are printed on spray cans, the sensor detects only the seam.
The CZ-V20 Series stably detects subtle color differences that are difficult to detect with conventional sensors. Since detection is based on RGB components, it is less affected by target position or vibration.
Detection is stable even for dark-colored targets. The dual digital display allows easy sensitivity adjustment in fine increments.
Downloads
For Your Support