LR-T series
Type | Detecting distance | Spot diameter | Input/Output | Model | |
![]() | Cable (2 m 6.6') | ![]() 60 to 5000 mm 2.36" to 196.85" | Adjustable | [Control Output + Control Output], [Control Output + External Input], [Control Output + Analog Output], or [External Input + Analog Output] | LR-TB5000 |
M12 connector (Cable sold separately) | LR-TB5000C/ LR-TB5000CL |
||||
![]() | Cable (2 m 6.6') | ![]() 60 to 2000 mm 2.36" to 78.74" | Fixed (Approx. ø4 mm ø0.16") | [Control Output + Control Output], or [Control Output + External Input] |
LR-TB2000 |
M12 connector (Cable sold separately) | LR-TB2000C/ LR-TB2000CL |
Type | Model | Material/Weight | |
![]() |
Adjustable angle bracket (For LR-TB5000 Series) (M4 screw x 2 supplied) | OP-87773 | SUS304 Approx. 150 g |
![]() |
Adjustable angle bracket (For LR-TB2000 Series) (M3 screw x 2 supplied) | OP-87771 | SUS304 Approx. 110 g |
![]() |
Small bracket (For LR-TB2000 Series) (M3 screw x 2 supplied) | OP-87770 | SUS304 Approx. 80 g |
Type | Model | Material/Weight | |
![]() |
Adjustable bracket (For LR-TB5000 Series) (M4 screw x 2 supplied) | OP-87774 | Zinc nickel plating, etc. Approx. 120 g |
![]() |
Adjustable bracket (For LR-TB2000 Series) (M3 screw x 2 supplied) | OP-87772 | Zinc nickel plating, etc. Approx. 110 g |
![]() |
Locking screw (For adjustable bracket) (85 mm 3.35") | OP-87775 | Iron nickel plating Approx. 120 g |
Type | Model | Material/Weight | |
![]() |
Front protection cover (For LR-TB5000 Series) | OP-87778 | SUS304, PC, etc. Approx. 6 g |
![]() |
Front protection cover (For LR-TB2000 Series) | OP-87776 | SUS304, SUS430, PC, etc. Approx. 50 g |
Specifications | Appearance | Model | Material | Sensor side | Terminal side | Length |
Standard | ![]() |
OP-87634 |
Cable: PVC (Vinyl chloride)
Connector: Zinc nickel plating |
M12 4-pin
(Straight) |
Loose wires | 2 m 6.6' |
OP-87635 |
10 m 32.8' | |||||
Oil resistant | ![]() |
OP-87636 |
Cable: PUR (Polyurethane)
Connector: Zinc nickel plating |
2 m 6.6' | ||
OP-87637 |
10 m 32.8' |
Downloads
For Your Support