Expandable Area Sensor
PJ series
Contact Us: 1-888-539-3623 Inquiry form
Base Unit PJ-50
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | PJ-50 | |||
Type | Base unit | |||
No. of beam axes | 4 | |||
Beam axis spacing | 40 mm 1.57" | |||
Maximum optical axis number | 16 (PJ-50A × 1 + PJ-55A × 6) | |||
Detection area | 120 mm 4.72" (4 optical axes) to 600 mm 23.62" (16 optical axes) | |||
Detecting distance | 5 m 16.40' | |||
Detectable object | Opaque material with a diameter of 50 mm or more | |||
Light source | Infrared LED | |||
Indicator lamp | Output (PJ-50R) and power (PJ-50T) : red LED, stable operation (PJ-50R) : green LED | |||
Response time | 15 ms or less | |||
Output | Control output | NPN open collector 100 mA max. (40 V max.), Residual voltage : 1 V max. | ||
Control output | Operation mode | LIGHT-ON/DARK-ON (switch-selectable) | ||
Noise resistance (power supply line) | 350 V, pulse width : 1 µs (by way of a noise simulator) | |||
Protection circuit | Reversed polarity, overcurrent protection, surge absorber | |||
Rating | Power voltage | 12 to 24 VDC ±10 %, Ripple (P-P) 10 % or less | ||
Current consumption | 90 mA (total of T, R)*1 | |||
Environmental resistance | Enclosure rating | IP64 | ||
Ambient light | Incandescent lamp: 3,500 lux or less, sunlight: 12,000 lux or less | |||
Ambient temperature | -20 to +50 °C -4 to 122 °F (No freezing) | |||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Vibration resistance | 10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions | |||
Shock resistance | 100 m/s2, 3 times in each of the X, Y, and Z directions | |||
Material | Housing : Glass-fi bre reinforced plastic, Lens cover : PFA | |||
Weight | Approx. 785 g*2 | |||
*1 This is the value with a power supply voltage of 24 V. (80 mA for the PJ-50A with a power supply voltage of 12 V.) | ||||