Expandable Area Sensor
PJ series
Protection Cover with Total Length of 1153.5 mm PJ-B28
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | PJ-B28 | |||
Type | Protective cover | |||
Applicable product | PJ-50A, 55A | |||
Number included | 1 unit | |||
Length | 1,153.5 mm | |||