United States

New Standard for Photoelectric Sensors

DURABLE & LONG LIFE

High enclosure ratings and Stainless steel body (SUS316L*)

KEYENCE requires that all of its photoelectric sensors provide long-term, reliable operation. With a durable stainless steel housing (SUS316L*), the PR-G Series is able to withstand over tightening and impact without the need for additional guarding. The PR-G Series maintains IP68 & IP69K enclosure ratings; while also remaining highly resistant to oils, acids, and alkaline detergents.
*Refer to product specifications

Resists damage, even when over-tightened/ Meets NEMA Type 4X*, 6P*, 13 and IP68/69K requirements

ECOLAB Doversey

We have obtained third-party certification from ECOLAB and Diversey stating our products can be used in harsh cleaning environments.