PR-G series
Configuration | Type | Detecting distance | Connection Method |
Output | Model | Weight |
Thrubeam![]() |
![]() w/ M12 connector |
![]() 30 m 98.4' |
M12 4-pin *1 | Bipolar (NPN + PNP) |
PR-G51CBD | Approx. 85 g |
![]() 2 m 6.6' cable |
2 m 6.6' cable |
NPN | PR-G51N | Approx. 160 g | ||
PNP | PR-G51P | |||||
![]() connector |
M8 4-pin *1 | NPN | PR-G51CN | Approx. 55 g | ||
PNP | PR-G51CP | |||||
M8 3-pin *1 | PR-G51C3PD | |||||
Retro-reflective *2![]() |
![]() threaded mount w/ M12 connector |
![]() 0.1 to 4.2 m 0.3' to 13.8' * When OP-84219 (R-2L) is used |
M12 4-pin *1 | Bipolar (NPN + PNP) |
PR-G61CBD | Approx. 45 g |
![]() 2 m 6.6' cable |
2 m 6.6' cable |
NPN | PR-G61N | Approx. 75 g | ||
PNP | PR-G61P | |||||
![]() connector |
M8 4-pin *1 | PNP | PR-G61CP | Approx. 25 g | ||
M8 3-pin *1 | PR-G61C3PD | |||||
Reflective![]() |
![]() w/ M12 connector |
![]() 500 mm 19.69" |
M12 4-pin *1 | Bipolar (NPN + PNP) |
PR-G41CBL | Approx. 45 g |
![]() 2 m 6.6' cable |
2 m 6.6' cable |
NPN | PR-G41N | Approx. 75 g | ||
![]() connector |
M8 4-pin *1 | PNP | PR-G41CP | Approx. 25 g |
Type | Model | Material/Weight | ||
Standard mounting bracket for rectangular type (M3 screw x 2 supplied) |
OP-87408 *1 *2 | SUS316L Approx. 30 g |
||
Rear mounting bracket for rectangular type (M3 screw x 2 supplied) |
OP-87409 *2 | SUS316L Approx. 30 g |
||
Robust mounting bracket for rectangular type (t = 3 0.12") (M3 screw x 2 supplied) |
OP-87410 *2 *3 | SUS316L Approx. 170 g |
||
Adjustable bracket for rectangular type (M3 screw x 2 supplied) |
OP-87404 | Zinc nickel plating and others Approx. 95 g |
||
Adjustable bracket for threaded mount type |
OP-87405 | Zinc nickel plating and others Approx. 100 g |
||
Adjustable bracket fixing screw |
Screw
length: 45 mm 1.77" |
OP-87406 | Steel nickel plating Approx. 70 g |
|
Screw
length: 65 mms 2.56" |
OP-87407 | Steel nickel plating Approx. 80 g |
||
Extendable bracket for rectangular type |
OP-87664 | Zinc nickel plating and others Approx. 190 g |
||
Extender arm for rectangular type (M3 screw x 4 and plate nut x 1 supplied) |
200 mm 7.87" |
OP-87665 *2 | SUS304 Approx. 77 g |
|
130 mm 5.12" |
OP-87666 *2 | SUS304 Approx. 50 g |
||
M18 nut | OP-3052 *4 | Brass nickel plating Approx. 10 g |
||
M18 Lock washer | OP-2263 *4 | Material: Steel Surface treatment: Trivalent chromium plating Approx. 5 g |
Type | Model | Detecting distance |
Reflective Area |
Temperature specification |
Material/Weight | |
Reflective mirror R-2L |
OP-84219 | 0.1 to 4.2 m 0.3' to 13.8' |
47 x 47 mm 1.85" x 1.85" |
−20 to +50°C -4 to 122°F |
Reflector: Acrylic Base: ABS Approx. 20 g |
|
Reflective mirror R-3 |
OP-96436 | 0.1 to 2.9 m 0.3' to 9.5' |
31 x 31 mm 1.22" x 1.22" |
Reflector: Acrylic Base: ABS Approx. 10 g |
||
Reflective mirror R-5 |
R-5 | 0.1 to 2.5 m 0.3' to 8.2' |
34 x 11.6 mm 1.34" x 0.46" |
Reflector: Acrylic Base: ABS Approx. 5 g |
||
Reflective tape |
OP-84221 | 0.2 to 1.1 m 0.7' to 3.6' |
30 x 40 mm 1.18" x 1.57" |
Surface: Acrylic Cube: Polycarbonate Approx. 1 g |
||
Oil/ Chemicalresistant reflector |
OP-87623 | 0.1 to 2.4 m 0.3' to 7.9' |
51 x 51 mm 2.01" x 2.01" |
−20 to +70°C -4 to 158°F |
Oil/Chemicalresistant resin Approx. 20 g |
|
Round reflector |
OP-87624 | 0.1 to 3 m 0.3' to 9.8' |
ø80 ø3.15" exclude ø10.5 ø0.41" in the middle |
−20 to +50°C -4 to 122°F |
Reflector: Acrylic Base: ABS 35 g |
![]() |
![]() |
![]() |
Extendable bracket for rectangular type |
Adjustable bracket for rectangular type |
Adjustable bracket for threaded mount type |
Specifications | Material | Appearance | Connection Method |
Length | Model | Weight |
Standard | Cable: PVC Connector: Zinc nickel plating |
![]() Straight type |
M12 4-pin | 2 m 6.6' | OP-87634 | Approx. 100 g |
10 m 32.8' | OP-87635 | Approx. 430 g | ||||
M8 4-pin | 2 m 6.6' | OP-87625 | Approx. 75 g | |||
10 m 32.8' | OP-87626 | Approx. 340 g | ||||
M8 3-pin | 2 m 6.6' | OP-87627 | Approx. 80 g | |||
Oil-resistant | Cable: PUR Connector: Zinc nickel plating |
M12 4-pin | 2 m 6.6' | OP-87636 | Approx. 75 g | |
10 m 32.8' | OP-87637 | Approx. 330 g | ||||
M8 4-pin | 2 m 6.6' | OP-87628 | Approx. 55 g | |||
10 m 32.8' | OP-87629 | Approx. 260 g | ||||
Chemical-resistant | Cable: PVC Connector: SUS316L |
M8 4-pin | 2 m 6.6' | OP-87621 | Approx. 75 g | |
M8 3-pin | 2 m 6.6' | OP-87622 | Approx. 65 g | |||
Standard | Cable: PVC Connector: Zinc nickel plating |
![]() L-shaped type |
M12 4-pin | 2 m 6.6' | OP-87638 | Approx. 100 g |
10 m 32.8' | OP-87639 | Approx. 430 g | ||||
M8 4-pin | 2 m 6.6' | OP-87630 | Approx. 75 g | |||
M8 3-pin | 2 m 6.6' | OP-87631 | Approx. 65 g | |||
Oil-resistant | Cable: PUR Connector: Zinc nickel plating |
M12 4-pin | 2 m 6.6' | OP-87640 | Approx. 75 g | |
10 m 32.8' | OP-87641 | Approx. 330 g | ||||
M8 4-pin | 2 m 6.6' | OP-87632 | Approx. 55 g | |||
10 m 32.8' | OP-87633 | Approx. 260 g | ||||
Chemical-resistant | Cable: PVC Connector: SUS316L |
M8 4-pin | 2 m 6.6' | OP-87619 | Approx. 70 g | |
M8 3-pin | 2 m 6.6' | OP-87620 | Approx. 60 g |
Enclosure rating |
Connector type | Cable type |
||
Standard | Oil resistant | Chemical resistant | ||
IP67 IEC60529 |
![]() |
![]() |
![]() |
![]() |
IP68 IEC60529 |
– | ![]() |
![]() |
![]() |
IP69K DIN40050-9 |
– | ![]() |
![]() |
![]() |
ECOLAB, Diversey |
– | – | ![]() |
![]() |
For Your Support