Built-in amplifier photoelectric sensors
PZ-101 series
Square Reflective Cable Type, PNP PZ-101P
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | PZ-101P | |||
Type | Focused-beam | |||
Detecting distance | 0 to 100 mm 3.94" | |||
Light source | Visible red LED | |||
Spot diameter | Approx. 5 mm□ (when detecting distance is 50 mm), Approx. 7 mm□ (when detecting distance is 100 mm) | |||
Detectable object | Transparent and opaque materials | |||
Hysteresis | 20% max. of detecting distance | |||
Sensitivity adjustment | 1-turn trimmer (240°) | |||
Response time | 1 ms max. (2 ms in alternate frequency mode) | |||
Operation mode | LIGHT-ON/DARK-ON (selectable by wiring) | |||
Indicator lamp | Output: Red LED, Stable operation: Green LED, Power supply: Red LED | |||
Control output | PNP open-collector 100 mA max. (30 V max.) | |||
Stability output | ― | |||
Protection circuit | Reversed polarity, overcurrent protection | |||
Rating | Power voltage | 12 to 24 VDC ±10 %, Ripple (P-P) 10 % or less | ||
Current consumption | 30 mA or less | |||
Environmental resistance | Enclosure rating | IP67 | ||
Ambient light | Incandescent lamp: 5,000 lux max., Sunlight: 20,000 lux max. | |||
Ambient temperature | -20 to +55 °C -4 to 131 °F (No freezing) | |||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Vibration resistance | 10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions | |||
Case material | Glass-fi ber reinforced plastic | |||
Weight | Approx. 75 g | |||