Built-in amplifier photoelectric sensors
PZ-G series
Attachment for PZ-G Nut Type OP-85135
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | OP-85135 | |||
Overview | Attachment to mount slits or polarizing filters. (Used for thrubeam models to prevent interference.) | |||
Applicable product | Threaded PZ-G | |||
Number included | 2 per set | |||
Material | Polyacetal (POM) | |||
Note | It cannot be mounted when using one touch mounting bracket PZ-B82. | |||
Weight | Approx. 1 g | |||