Built-in amplifier photoelectric sensors
PZ series
Recommended Replaceable Products: Square Reflective Cable Type, NPN - PZ-G42N
Contact Us: 1-888-539-3623 Inquiry form
Square Reflective Cable Type, NPN PZ-42L
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | PZ-42L | |||
Type | Diffuse-reflective model (short range), L model | |||
Detecting distance | 8 cm (10 × 10 cm white mat paper) | |||
Light source | Infrared LED | |||
Detectable object | Transparent and opaque materials | |||
Hysteresis | 20% max. of detecting distance | |||
Sensitivity adjustment | 1-turn trimmer (240°) | |||
Response time | 1 ms max. (2 ms in alternate frequency mode) | |||
Operation mode | LIGHT-ON/DARK-ON (switch-selectable) | |||
Indicator lamp | Output: red LED, stable operation: green LED | |||
Output | Control output | Maximum NPN open-collector output: 100 mA or less (40 V or less) | ||
Stability output | Maximum NPN open-collector output: 50 mA or less (40 V or less) | |||
Protection circuit | Reversed polarity, overcurrent protection, surge absorber | |||
Rating | Power voltage | 12 to 24 VDC ±10 %, Ripple (P-P) 10 % or less | ||
Current consumption | 30 mA or less | |||
Environmental resistance | Enclosure rating | IP67 | ||
Ambient light | Incandescent lamp: 5,000 lux or less, Sunlight: 20,000 lux or less | |||
Ambient temperature | -20 to +55 °C -4 to 131 °F (No freezing) | |||
Relative humidity | 35 to 85 % RH | |||
Vibration resistance | 10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions | |||
Case material | Fiberglass reinforced plastic | |||
Weight | Approx. 75 g (including 2-m 6.6' cable) | |||