Built-in amplifier photoelectric sensors
PZ2 series
Recommended Replaceable Products: Square Reflective Cable Type, NPN - PZ-G41N
Contact Us: 1-888-539-3623 Inquiry form
Square Reflective Cable Type, NPN PZ2-41
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | PZ2-41 | |||
Type | Diffuse-reflective Long-range | |||
Detection distance | 600 mm 23.62" (200 x 200 mm7.87" white mat paper) | |||
Light source | Red LED | |||
Detectable object | Transparent and opaque | |||
Hysteresis(of detecting distance) | 20 % max. | |||
Sensitivity adjustment | 1-turn trimmer (240°) | |||
Response time | 1 ms max. | |||
Operation mode | LIGHT-ON/DARK-ON (switch-selectable) | |||
Indicator lamp | Output and power*1: Red LED, Stable operation: Green LED | |||
Control output | NPN or PNP: 100 mA (40 V) max., Residual voltage: 1 V max. | |||
Protection circuit | Reversed polarity, overcurrent protection, surge absorber | |||
Rating | Power voltage | 12 to 24 VDC ±10 %, Ripple (P-P) 10 % or less | ||
Current consumption | 35 mA or less | |||
Environmental resistance | Enclosure rating | IP67 | ||
Ambient light | Incandescent lamp: 5,000 lux max., Sunlight: 20,000 lux max. | |||
Ambient temperature | -20 to +55 °C -4 to 131 °F (No freezing) | |||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Vibration resistance | 10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions | |||
Shock resistance | 1,000 m/s2, 6 times in each of the X, Y, and Z directions | |||
Case material | Glass-fiber reinforced plastic | |||
Accessories | Mounting bracket x 1, Mounting screws x 2, Plate nut x 1 | |||
Weight | Approx. 50 g (including 2-m 6.6' connector cable) | |||
*1 The power indicator is equipped with the PZ2-51 only. | ||||