Built-in Amplifier Proximity Sensor for Non-ferrous Metals
ED series
Main Unit, Shielded Type, M18, NPN ED-118M
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | ED-118M | |||
Type | Shielded | |||
Shape | M18Threaded type | |||
Detecting distance | 5 mm 0.20" ±15% | |||
Detectable object | All metals *1 | |||
Standard target (aluminum, t=1 mm 0.04") | 18 x 18 mm 0.71" x 0.71" | |||
Hysteresis | 15% max. of detecting distance | |||
Response frequency | 100 Hz | |||
Operation mode | N.O. | |||
Indicator lamp | Operation indicator: Red LED, Stable operation indicator: Green LED | |||
Temperature characteristics | ±20% max. of detecting distance at 23°C 73.4°F, within 0 to 50°C 32 to 122°F | |||
Control output | NPN open collector 100 mA max. (40 V max.), Residual voltage: 1 V max. | |||
Protection circuit | Reversed polarity, surge absorber | |||
Rating | Power voltage | 12 to 24 VDC ±10 %, Ripple (P-P) 10 % or less | ||
Current consumption | 35 mA or less | |||
Environmental resistance | Enclosure rating | IP67 | ||
Ambient temperature | 0 to +50 °C 32 to 122 °F (No freezing) | |||
Relative humidity | 35 to 95 % RH (No condensation) | |||
Vibration resistance | 10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions | |||
Shock resistance | 1,000 m/s2, 3 times in each of the X, Y, and Z directions | |||
Case material | Nickel-plated brass | |||
Accessories | Screw nut x 2, | |||
Weight | Approx. 150 g (including 2-m 6.6' cable and nuts) | |||
*1 When detecting ferrous metals, the detecting distance may decrease. |