Separate Amplifier Digital Proximity Sensor

ER-N series

Sensor head connector, medium (×1) OP-89153

OP-89153 - Sensor head connector, medium (×1)

*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.

Data Sheet (PDF)

Manuals

CAD / CAE

360°view (3D PDF)

Software

  • CE Marking

Specifications

Model

OP-89153

Type

Sensor head connector, medium (×1)

Material

PA66, polycarbonate

Weight

Approx. 5 g
0.18 oz

Data Sheet (PDF) Other Models