Inductive Proximity Sensor
ER series
General-purpose all-metal shielded type Screw type M8 Connector with pigtail NPN output Long-Range ER-GL08N03C
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | ER-GL08N03C | |||
Type | General-purpose all-metal shielded type Screw type M8 Connector with pigtail (M12 4-pin) NPN output Long-Range | |||
Power supply cable length | 0.3 m 1.0' *1 | |||
No. of control outputs | 2 | |||
Output mode | Output 1 | N.O. | ||
Output 2 | N.C. | |||
Button | None | |||
Button | Function | ― | ||
Detecting distance | 3 mm 0.12" ±10% *2 | |||
Response frequency | 80 Hz *3 *4 | |||
Hysteresis distance | 15% or less of detecting distance | |||
Detectable object | Magnetic metal, Non-magnetic metal *5 | |||
Standard detectable object (Iron, t = 1 mm 0.04") | 9 × 9 mm 0.35" × 0.35" | |||
Temperature characteristics | ±10% or less of detecting distance at +25°C +77°F (-25 to +55°C -13°F to +131°F) | |||
Control output | Open-collector, 30 VDC or less; 50 mA or less for 1 output; 50 mA or less in total for 2 outputs | |||
Control output | Residual voltage | NPN output: 0.9 V or less (Output current: 10 mA or less) / 1.4 V or less (Output current: 10 to 50 mA) *6 | ||
Power supply | Power voltage | 16 to 30 VDC (including 10% or less ripple (P-P)), Class 2 | ||
Power consumption (excluding load current) | 750 mW or less | |||
Protection circuit | Protection against reverse power connections, output short-circuits, and reverse output connections | |||
Environmental resistance | Enclosure rating | IP67 (IEC60529), IP67G (JIS C 0920) | ||
Ambient temperature | -25 to +70°C -13°F to +158°F (no freezing) *7 | |||
Relative humidity | Up to 95% RH (no condensation) | |||
Vibration resistance | 10 to 500 Hz; Power spectral density: 0.816 G2/Hz; X, Y, and Z directions | |||
Shock resistance | 500 m/s2 1640.4 ft/s2 (50 G), | |||
Material | Detecting surface: SUS303, Mounting screw: SUS303 (M30: SUS304), Case resin: PBT, Nut: SUS304, Toothed lock washer: SUS304 | |||
Accessories | Nut ×2, Toothed lock washer ×1 | |||
Weight | Approx. 40 g | |||
*1 Ensure the power cable is no longer than 30 m 98.4' for connector and connector with pigtail types and no longer than 20 m 65.6' with IO-Link connections. | ||||