Inductive Proximity Sensor
ER series
Specs Inductive Proximity Sensor ER series
Built-in amplifier Ultra-long distance shielded type M8 PNP output
|
Model |
ER-08P |
ER-08PC |
ER-08TPC *8 *9 |
ER-08P03C |
|||
|
Image |
|
|
|
|
|||
|
Type |
Ultra-long distance shielded type Screw type M8 Cable PNP output |
Ultra-long distance shielded type Screw type M8 Connector (M8 3-pin) PNP output |
Ultra-long distance shielded type Screw type M8 Connector with pigtail (M12 4-pin) PNP output |
||||
|
Power supply cable length |
2 m 6.6' *1 |
― *1 |
0.3 m 1.0' *1 |
||||
|
No. of control outputs |
1 |
2 |
|||||
|
Output mode |
Output 1 |
N.O. |
|||||
|
Output 2 |
― |
N.C. |
|||||
|
Button |
Available |
||||||
|
Button |
Function |
Distance switching, Through-Metal |
|||||
|
Detecting distance |
With default settings (Mode 1) |
4.5 mm 0.18" ±10% *2 |
|||||
|
With distance switching (Mode 2) |
3 mm 0.12" ±10% *2 |
||||||
|
Response frequency |
With default settings (Mode 1) |
20 Hz *3 *4 |
|||||
|
With distance switching (Mode 2) |
80 Hz *3 *4 |
||||||
|
Hysteresis distance |
15% or less of detecting distance |
||||||
|
Detectable object |
Magnetic metal, Non-magnetic metal *5 |
||||||
|
Standard detectable object (Iron, t = 1 mm 0.04") |
13.5 × 13.5 mm 0.53" × 0.53" |
||||||
|
Temperature characteristics |
±10% or less of detecting distance at +25°C +77°F (-25 to +55°C -13°F to +131°F) |
||||||
|
Control output |
Open-collector, 30 VDC or less |
||||||
|
Control output |
Residual voltage |
PNP output: 2.2 V or less (Output current: 10 mA or less) / |
|||||
|
Power supply |
Power voltage |
16 to 30 VDC (including 10% or less ripple (P-P)), Class 2 |
|||||
|
Power consumption (excluding load current) |
750 mW or less |
840 mW or less (35 mA or less at 24 V, 53 mA or less at 16 V) |
750 mW or less |
||||
|
Protection circuit |
Protection against reverse power connections, output short-circuits, and reverse output connections |
||||||
|
Environmental resistance |
Enclosure rating |
IP67 (IEC60529) |
|||||
|
Ambient temperature |
-25 to +70°C -13°F to +158°F (no freezing) *7 |
||||||
|
Relative humidity |
Up to 95% RH (no condensation) |
||||||
|
Vibration resistance |
10 to 500 Hz; Power spectral density: 0.816 G2/Hz; X, Y, and Z directions |
||||||
|
Shock resistance |
500 m/s2 1640.4 ft/s2 (50 G), |
||||||
|
Material |
Detecting surface: LCP, Mounting screw: SUS303 (M30: SUS304), Case resin: PBT, Button: PBT, Nut: SUS304, Toothed lock washer: SUS304 |
||||||
|
Accessories |
Nut ×2, Toothed lock washer ×1 |
||||||
|
Weight |
Approx. 65 g |
Approx. 20 g |
Approx. 40 g |
||||
|
*1 Ensure the power cable is no longer than 30 m 98.4' for connector and connector with pigtail types and no longer than 20 m 65.6' with IO-Link connections. |
|||||||
Built-in amplifier Ultra-long distance shielded type M12 PNP output
|
Model |
ER-12P |
ER-12PC |
ER-12TPC *8 *9 |
ER-12P03C |
|||
|
Image |
|
|
|
|
|||
|
Type |
Ultra-long distance shielded type Screw type M12 Cable PNP output |
Ultra-long distance shielded type Screw type M12 Connector (M12 4-pin) PNP output |
Ultra-long distance shielded type Screw type M12 Connector with pigtail (M12 4-pin) PNP output |
||||
|
Power supply cable length |
2 m 6.6' *1 |
― *1 |
0.3 m 1.0' *1 |
||||
|
No. of control outputs |
1 |
2 |
|||||
|
Output mode |
Output 1 |
N.O. |
|||||
|
Output 2 |
― |
N.C. |
|||||
|
Button |
Available |
||||||
|
Button |
Function |
Distance switching, Through-Metal |
|||||
|
Detecting distance |
With default settings (Mode 1) |
10 mm 0.39" ±10% *2 |
|||||
|
With distance switching (Mode 2) |
6 mm 0.24" ±10% *2 |
||||||
|
Response frequency |
With default settings (Mode 1) |
30 Hz *3 *4 |
|||||
|
With distance switching (Mode 2) |
100 Hz *3 *4 |
||||||
|
Hysteresis distance |
15% or less of detecting distance |
||||||
|
Detectable object |
Magnetic metal, Non-magnetic metal *5 |
||||||
|
Standard detectable object (Iron, t = 1 mm 0.04") |
30 × 30 mm 1.18" × 1.18" |
||||||
|
Temperature characteristics |
±10% or less of detecting distance at +25°C +77°F (-25 to +55°C -13°F to +131°F) |
||||||
|
Control output |
Open-collector, 30 VDC or less |
||||||
|
Control output |
Residual voltage |
PNP output: 2.2 V or less (Output current: 10 mA or less) / |
|||||
|
Power supply |
Power voltage |
16 to 30 VDC (including 10% or less ripple (P-P)), Class 2 |
|||||
|
Power consumption (excluding load current) |
1000 mW or less |
1090 mW or less (46 mA or less at 24 V, 69 mA or less at 16 V) |
1000 mW or less |
||||
|
Protection circuit |
Protection against reverse power connections, output short-circuits, and reverse output connections |
||||||
|
Environmental resistance |
Enclosure rating |
IP67 (IEC60529) |
|||||
|
Ambient temperature |
-25 to +70°C -13°F to +158°F (no freezing) *7 |
||||||
|
Relative humidity |
Up to 95% RH (no condensation) |
||||||
|
Vibration resistance |
10 to 500 Hz; Power spectral density: 0.816 G2/Hz; X, Y, and Z directions |
||||||
|
Shock resistance |
1000 m/s2 3280.8 ft/s2 (100 G), 10 times in each of the X, Y, and Z directions |
||||||
|
Material |
Detecting surface: LCP, Mounting screw: SUS303 (M30: SUS304), Case resin: PBT, Button: PBT, Nut: SUS304, Toothed lock washer: SUS304 |
||||||
|
Accessories |
Nut ×2, Toothed lock washer ×1 |
||||||
|
Weight |
Approx. 75 g |
Approx. 35 g |
Approx. 50 g |
||||
|
*1 Ensure the power cable is no longer than 30 m 98.4' for connector and connector with pigtail types and no longer than 20 m 65.6' with IO-Link connections. |
|||||||
Built-in amplifier Ultra-long distance shielded type M18/M30 PNP output
|
Model |
ER-18P |
ER-18PC *8 |
ER-18P03C |
ER-30P |
ER-30PC *8 |
ER-30P03C |
|||
|
Image |
|
|
|
|
|
|
|||
|
Type |
Ultra-long distance shielded type Screw type M18 Cable PNP output |
Ultra-long distance shielded type Screw type M18 Connector (M12 4-pin) PNP output |
Ultra-long distance shielded type Screw type M18 Connector with pigtail (M12 4-pin) PNP output |
Ultra-long distance shielded type Screw type M30 Cable PNP output |
Ultra-long distance shielded type Screw type M18 Connector (M12 4-pin) PNP output |
Ultra-long distance shielded type Screw type M30 Connector with pigtail (M12 4-pin) PNP output |
|||
|
Power supply cable length |
2 m 6.6' *1 |
― *1 |
0.3 m 1.0' *1 |
2 m 6.6' *1 |
― *1 |
0.3 m 1.0' *1 |
|||
|
No. of control outputs |
1 |
2 |
1 |
2 |
|||||
|
Output mode |
Output 1 |
N.O. |
|||||||
|
Output 2 |
― |
N.C. |
― |
N.C. |
|||||
|
Button |
Available |
||||||||
|
Button |
Function |
Distance switching, Through-Metal |
|||||||
|
Detecting distance |
With default settings (Mode 1) |
15 mm 0.59" ±10% *2 |
26 mm 1.02" ±10% *2 |
||||||
|
With distance switching (Mode 2) |
10 mm 0.39" ±10% *2 |
20 mm 0.79" ±10% *2 |
|||||||
|
Response frequency |
With default settings (Mode 1) |
20 Hz *3 *4 |
15 Hz *3 *4 |
||||||
|
With distance switching (Mode 2) |
50 Hz *3 *4 |
30 Hz *3 *4 |
|||||||
|
Hysteresis distance |
15% or less of detecting distance |
||||||||
|
Detectable object |
Magnetic metal, Non-magnetic metal *5 |
||||||||
|
Standard detectable object (Iron, t = 1 mm 0.04") |
45 × 45 mm 1.77" × 1.77" |
78 × 78 mm 3.07" × 3.07" |
|||||||
|
Temperature characteristics |
±10% or less of detecting distance at +25°C +77°F (-25 to +55°C -13°F to +131°F) |
||||||||
|
Control output |
Open-collector, 30 VDC or less |
||||||||
|
Control output |
Residual voltage |
PNP output: 2.1 V or less (Output current: 10 mA or less) / |
|||||||
|
Power supply |
Power voltage |
16 to 30 VDC (including 10% or less ripple (P-P)), Class 2 |
|||||||
|
Power consumption (excluding load current) |
PNP output: 1140 mW or less (48 mA or less at 24 V, 72 mA or less at 16 V) |
1250 mW or less (53 mA or less at 24 V, 79 mA or less at 16 V) |
PNP output: 1140 mW or less (48 mA or less at 24 V, 72 mA or less at 16 V) |
1250 mW or less (53 mA or less at 24 V, 79 mA or less at 16 V) |
PNP output: 1140 mW or less (48 mA or less at 24 V, 72 mA or less at 16 V) |
||||
|
Protection circuit |
Protection against reverse power connections, output short-circuits, and reverse output connections |
||||||||
|
Environmental resistance |
Enclosure rating |
IP67 (IEC60529) |
|||||||
|
Ambient temperature |
-25 to +70°C -13°F to +158°F (no freezing) *7 |
||||||||
|
Relative humidity |
Up to 95% RH (no condensation) |
||||||||
|
Vibration resistance |
10 to 500 Hz; Power spectral density: 0.816 G2/Hz; X, Y, and Z directions |
||||||||
|
Shock resistance |
1000 m/s2 3280.8 ft/s2 (100 G), 10 times in each of the X, Y, and Z directions |
||||||||
|
Material |
Detecting surface: LCP, Mounting screw: SUS303 (M30: SUS304), Case resin: PBT, Button: PBT, Nut: SUS304, Toothed lock washer: SUS304 |
||||||||
|
Accessories |
Nut ×2, Toothed lock washer ×1 |
||||||||
|
Weight |
Approx. 110 g |
Approx. 65 g |
Approx. 85 g |
Approx. 175 g |
Approx. 140 g |
Approx. 150 g |
|||
|
*1 Ensure the power cable is no longer than 30 m 98.4' for connector and connector with pigtail types and no longer than 20 m 65.6' with IO-Link connections. |
|||||||||
Built-in amplifier Ultra-long distance shielded type M8/M12 NPN output
|
Model |
ER-08N |
ER-08N03C |
ER-12N |
ER-12N03C |
|||
|
Image |
|
|
|
|
|||
|
Type |
Ultra-long distance shielded type Screw type M8 Cable NPN output |
Ultra-long distance shielded type Screw type M8 Connector with pigtail (M12 4-pin) NPN output |
Ultra-long distance shielded type Screw type M12 Cable NPN output |
Ultra-long distance shielded type Screw type M12 Connector with pigtail (M12 4-pin) NPN output |
|||
|
Power supply cable length |
2 m 6.6' *1 |
0.3 m 1.0' *1 |
2 m 6.6' *1 |
0.3 m 1.0' *1 |
|||
|
No. of control outputs |
1 |
2 |
1 |
2 |
|||
|
Output mode |
Output 1 |
N.O. |
|||||
|
Output 2 |
― |
N.C. |
― |
N.C. |
|||
|
Button |
Available |
||||||
|
Button |
Function |
Distance switching, Through-Metal |
|||||
|
Detecting distance |
With default settings (Mode 1) |
4.5 mm 0.18" ±10% *2 |
10 mm 0.39" ±10% *2 |
||||
|
With distance switching (Mode 2) |
3 mm 0.12" ±10% *2 |
6 mm 0.24" ±10% *2 |
|||||
|
Response frequency |
With default settings (Mode 1) |
20 Hz *3 *4 |
30 Hz *3 *4 |
||||
|
With distance switching (Mode 2) |
80 Hz *3 *4 |
100 Hz *3 *4 |
|||||
|
Hysteresis distance |
15% or less of detecting distance |
||||||
|
Detectable object |
Magnetic metal, Non-magnetic metal *5 |
||||||
|
Standard detectable object (Iron, t = 1 mm 0.04") |
13.5 × 13.5 mm 0.53" × 0.53" |
30 × 30 mm 1.18" × 1.18" |
|||||
|
Temperature characteristics |
±10% or less of detecting distance at +25°C +77°F (-25 to +55°C -13°F to +131°F) |
||||||
|
Control output |
Open-collector, 30 VDC or less |
||||||
|
Control output |
Residual voltage |
NPN output: 0.9 V or less (Output current: 10 mA or less) / |
|||||
|
Power supply |
Power voltage |
16 to 30 VDC (including 10% or less ripple (P-P)), Class 2 |
|||||
|
Power consumption (excluding load current) |
750 mW or less |
1000 mW or less |
|||||
|
Protection circuit |
Protection against reverse power connections, output short-circuits, and reverse output connections |
||||||
|
Environmental resistance |
Enclosure rating |
IP67 (IEC60529) |
|||||
|
Ambient temperature |
-25 to +70°C -13°F to +158°F (no freezing) *7 |
||||||
|
Relative humidity |
Up to 95% RH (no condensation) |
||||||
|
Vibration resistance |
10 to 500 Hz; Power spectral density: 0.816 G2/Hz; X, Y, and Z directions |
||||||
|
Shock resistance |
500 m/s2 1640.4 ft/s2 (50 G), |
1000 m/s2 3280.8 ft/s2 (100 G), 10 times in each of the X, Y, and Z directions |
|||||
|
Material |
Detecting surface: LCP, Mounting screw: SUS303 (M30: SUS304), Case resin: PBT, Button: PBT, Nut: SUS304, Toothed lock washer: SUS304 |
||||||
|
Accessories |
Nut ×2, Toothed lock washer ×1 |
||||||
|
Weight |
Approx. 65 g |
Approx. 40 g |
Approx. 75 g |
Approx. 50 g |
|||
|
*1 Ensure the power cable is no longer than 30 m 98.4' for connector and connector with pigtail types and no longer than 20 m 65.6' with IO-Link connections. |
|||||||
Built-in amplifier Ultra-long distance shielded type M18/M30 NPN output
|
Model |
ER-18N |
ER-18N03C |
ER-30N |
ER-30N03C |
|||
|
Image |
|
|
|
|
|||
|
Type |
Ultra-long distance shielded type Screw type M18 Cable NPN output |
Ultra-long distance shielded type Screw type M18 Connector with pigtail (M12 4-pin) NPN output |
Ultra-long distance shielded type Screw type M30 Cable NPN output |
Ultra-long distance shielded type Screw type M30 Connector with pigtail (M12 4-pin) NPN output |
|||
|
Power supply cable length |
2 m 6.6' *1 |
0.3 m 1.0' *1 |
2 m 6.6' *1 |
0.3 m 1.0' *1 |
|||
|
No. of control outputs |
1 |
2 |
1 |
2 |
|||
|
Output mode |
Output 1 |
N.O. |
|||||
|
Output 2 |
― |
N.C. |
― |
N.C. |
|||
|
Button |
Available |
||||||
|
Button |
Function |
Distance switching, Through-Metal |
|||||
|
Detecting distance |
With default settings (Mode 1) |
15 mm 0.59" ±10% *2 |
26 mm 1.02" ±10% *2 |
||||
|
With distance switching (Mode 2) |
10 mm 0.39" ±10% *2 |
20 mm 0.79" ±10% *2 |
|||||
|
Response frequency |
With default settings (Mode 1) |
20 Hz *3 *4 |
15 Hz *3 *4 |
||||
|
With distance switching (Mode 2) |
50 Hz *3 *4 |
30 Hz *3 *4 |
|||||
|
Hysteresis distance |
15% or less of detecting distance |
||||||
|
Detectable object |
Magnetic metal, Non-magnetic metal *5 |
||||||
|
Standard detectable object (Iron, t = 1 mm 0.04") |
45 × 45 mm 1.77" × 1.77" |
78 × 78 mm 3.07" × 3.07" |
|||||
|
Temperature characteristics |
±10% or less of detecting distance at +25°C +77°F (-25 to +55°C -13°F to +131°F) |
||||||
|
Control output |
Open-collector, 30 VDC or less |
||||||
|
Control output |
Residual voltage |
NPN output: 0.9 V or less (Output current: 10 mA or less) / |
|||||
|
Power supply |
Power voltage |
16 to 30 VDC (including 10% or less ripple (P-P)), Class 2 |
|||||
|
Power consumption (excluding load current) |
NPN output: 1040 mW or less (44 mA or less at 24 V, 65 mA or less at 16 V) |
||||||
|
Protection circuit |
Protection against reverse power connections, output short-circuits, and reverse output connections |
||||||
|
Environmental resistance |
Enclosure rating |
IP67 (IEC60529) |
|||||
|
Ambient temperature |
-25 to +70°C -13°F to +158°F (no freezing) *7 |
||||||
|
Relative humidity |
Up to 95% RH (no condensation) |
||||||
|
Vibration resistance |
10 to 500 Hz; Power spectral density: 0.816 G2/Hz; X, Y, and Z directions |
||||||
|
Shock resistance |
1000 m/s2 3280.8 ft/s2 (100 G), 10 times in each of the X, Y, and Z directions |
||||||
|
Material |
Detecting surface: LCP, Mounting screw: SUS303 (M30: SUS304), Case resin: PBT, Button: PBT, Nut: SUS304, Toothed lock washer: SUS304 |
||||||
|
Accessories |
Nut ×2, Toothed lock washer ×1 |
||||||
|
Weight |
Approx. 110 g |
Approx. 85 g |
Approx. 175 g |
Approx. 150 g |
|||
|
*1 Ensure the power cable is no longer than 30 m 98.4' for connector and connector with pigtail types and no longer than 20 m 65.6' with IO-Link connections. |
|||||||
Built-in amplifier Ultra-long distance unshielded type M8/M12 PNP output
|
Model |
ER-U08P |
ER-U08PC |
ER-U08TPC *8 *9 |
ER-U12P |
ER-U12PC |
ER-U12TPC *8 *9 |
|||
|
Image |
|
|
|
|
|
|
|||
|
Type |
Ultra-long distance unshielded type Screw type M8 Cable PNP output |
Ultra-long distance unshielded type Screw type M8 Connector (M8 3-pin) PNP output |
Ultra-long distance unshielded type Screw type M12 Cable PNP output |
Ultra-long distance unshielded type Screw type M12 Connector (M12 4-pin) PNP output |
|||||
|
Power supply cable length |
2 m 6.6' *1 |
― *1 |
2 m 6.6' *1 |
― *1 |
|||||
|
No. of control outputs |
1 |
2 |
|||||||
|
Output mode |
Output 1 |
N.O. |
|||||||
|
Output 2 |
― |
N.C. |
|||||||
|
Button |
Available |
||||||||
|
Button |
Function |
Distance switching |
|||||||
|
Detecting distance |
With default settings (Mode 1) |
9 mm 0.35" ±10% *2 |
18 mm 0.71" ±10% *2 |
||||||
|
With distance switching (Mode 2) |
6 mm 0.24" ±10% *2 |
12 mm 0.47" ±10% *2 |
|||||||
|
Response frequency |
With default settings (Mode 1) |
15 Hz *3 *4 |
|||||||
|
With distance switching (Mode 2) |
45 Hz *3 *4 |
50 Hz *3 *4 |
|||||||
|
Hysteresis distance |
15% or less of detecting distance |
||||||||
|
Detectable object |
Magnetic metal, Non-magnetic metal *5 |
||||||||
|
Standard detectable object (Iron, t = 1 mm 0.04") |
27 × 27 mm 1.06" × 1.06" |
54 × 54 mm 2.13" × 2.13" |
|||||||
|
Temperature characteristics |
±10% or less of detecting distance at +25°C +77°F |
||||||||
|
Control output |
Open-collector, 30 VDC or less |
||||||||
|
Control output |
Residual voltage |
PNP output: 2.2 V or less (Output current: 10 mA or less) / |
|||||||
|
Power supply |
Power voltage |
16 to 30 VDC (including 10% or less ripple (P-P)), Class 2 |
|||||||
|
Power consumption (excluding load current) |
750 mW or less |
840 mW or less (35 mA or less at 24 V, 53 mA or less at 16 V) |
1000 mW or less |
1090 mW or less (46 mA or less at 24 V, 69 mA or less at 16 V) |
|||||
|
Protection circuit |
Protection against reverse power connections, output short-circuits, and reverse output connections |
||||||||
|
Environmental resistance |
Enclosure rating |
IP67 (IEC60529) |
|||||||
|
Ambient temperature |
-25 to +70°C -13°F to +158°F (no freezing) *7 |
||||||||
|
Relative humidity |
Up to 95% RH (no condensation) |
||||||||
|
Vibration resistance |
10 to 500 Hz; Power spectral density: 0.816 G2/Hz; X, Y, and Z directions |
||||||||
|
Shock resistance |
500 m/s2 1640.4 ft/s2 (50 G), |
1000 m/s2 3280.8 ft/s2 (100 G), |
|||||||
|
Material |
Detecting surface: LCP, Mounting screw: SUS303 (M30: SUS304), Case resin: PBT, Button: PBT, Nut: SUS304, Toothed lock washer: SUS304 |
||||||||
|
Accessories |
Nut ×2, Toothed lock washer ×1 |
||||||||
|
Weight |
Approx. 65 g 2.29 oz |
Approx. 20 g 0.71 oz |
Approx. 75 g 2.65 oz |
Approx. 35 g 1.24 oz |
|||||
|
*1 Ensure the power cable is no longer than 30 m 98.4' for connector types and no longer than 20 m 65.6' with IO-Link connections. |
|||||||||
Built-in amplifier Ultra-long distance unshielded type M18/M30 PNP output
|
Model |
ER-U18P |
ER-U18PC *8 |
ER-U30P |
ER-U30PC *8 |
|||
|
Image |
|
|
|
|
|||
|
Type |
Ultra-long distance unshielded type Screw type M18 Cable PNP output |
Ultra-long distance unshielded type Screw type M18 Connector (M12 4-pin) PNP output |
Ultra-long distance unshielded type Screw type M30 Cable PNP output |
Ultra-long distance unshielded type Screw type M30 Connector (M12 4-pin) PNP output |
|||
|
Power supply cable length |
2 m 6.6' *1 |
― *1 |
2 m 6.6' *1 |
― *1 |
|||
|
No. of control outputs |
1 |
2 |
1 |
2 |
|||
|
Output mode |
Output 1 |
N.O. |
|||||
|
Output 2 |
― |
N.C. |
― |
N.C. |
|||
|
Button |
Available |
||||||
|
Button |
Function |
Distance switching |
|||||
|
Detecting distance |
With default settings (Mode 1) |
32 mm 1.26" ±10% *2 |
52 mm 2.05" ±10% *2 |
||||
|
With distance switching (Mode 2) |
22 mm 0.87" ±10% *2 |
32 mm 1.26" ±10% *2 |
|||||
|
Response frequency |
With default settings (Mode 1) |
10 Hz *3 *4 |
|||||
|
With distance switching (Mode 2) |
35 Hz *3 *4 |
20 Hz *3 *4 |
|||||
|
Hysteresis distance |
15% or less of detecting distance |
||||||
|
Detectable object |
Magnetic metal, Non-magnetic metal *5 |
||||||
|
Standard detectable object (Iron, t = 1 mm 0.04") |
96 × 96 mm 3.78" × 3.78" |
156 × 156 mm 6.14" × 6.14" |
|||||
|
Temperature characteristics |
±10% or less of detecting distance at +25°C +77°F |
||||||
|
Control output |
Open-collector, 30 VDC or less |
||||||
|
Control output |
Residual voltage |
PNP output: 2.1 V or less (Output current: 10 mA or less) / |
|||||
|
Power supply |
Power voltage |
16 to 30 VDC (including 10% or less ripple (P-P)), Class 2 |
|||||
|
Power consumption (excluding load current) |
PNP output: 1140 mW or less (48 mA or less at 24 V, 72 mA or less at 16 V) |
1250 mW or less (53 mA or less at 24 V, 79 mA or less at 16 V) |
PNP output: 1140 mW or less (48 mA or less at 24 V, 72 mA or less at 16 V) |
1250 mW or less (53 mA or less at 24 V, 79 mA or less at 16 V) |
|||
|
Protection circuit |
Protection against reverse power connections, output short-circuits, and reverse output connections |
||||||
|
Environmental resistance |
Enclosure rating |
IP67 (IEC60529) |
|||||
|
Ambient temperature |
-25 to +70°C -13°F to +158°F (no freezing) *7 |
||||||
|
Relative humidity |
Up to 95% RH (no condensation) |
||||||
|
Vibration resistance |
10 to 500 Hz; Power spectral density: 0.816 G2/Hz; X, Y, and Z directions |
||||||
|
Shock resistance |
1000 m/s2 3280.8 ft/s2 (100 G), |
||||||
|
Material |
Detecting surface: LCP, Mounting screw: SUS303 (M30: SUS304), Case resin: PBT, Button: PBT, Nut: SUS304, Toothed lock washer: SUS304 |
||||||
|
Accessories |
Nut ×2, Toothed lock washer ×1 |
||||||
|
Weight |
Approx. 110 g 3.88 oz |
Approx. 65 g 2.29 oz |
Approx. 190 g 6.71 oz |
Approx. 150 g 5.30 oz |
|||
|
*1 Ensure the power cable is no longer than 30 m 98.4' for connector types and no longer than 20 m 65.6' with IO-Link connections. |
|||||||
Built-in amplifier Ultra-long distance unshielded type NPN output
|
Model |
ER-U08N |
ER-U12N |
ER-U18N |
ER-U30N |
|||
|
Image |
|
|
|
|
|||
|
Type |
Ultra-long distance unshielded type Screw type M8 Cable NPN output |
Ultra-long distance unshielded type Screw type M12 Cable NPN output |
Ultra-long distance unshielded type Screw type M18 Cable NPN output |
Ultra-long distance unshielded type Screw type M30 Cable NPN output |
|||
|
Power supply cable length |
2 m 6.6' *1 |
||||||
|
No. of control outputs |
1 |
||||||
|
Output mode |
Output 1 |
N.O. |
|||||
|
Output 2 |
― |
||||||
|
Button |
Available |
||||||
|
Button |
Function |
Distance switching |
|||||
|
Detecting distance |
With default settings (Mode 1) |
9 mm 0.35" ±10% *2 |
18 mm 0.71" ±10% *2 |
32 mm 1.26" ±10% *2 |
52 mm 2.05" ±10% *2 |
||
|
With distance switching (Mode 2) |
6 mm 0.24" ±10% *2 |
12 mm 0.47" ±10% *2 |
22 mm 0.87" ±10% *2 |
32 mm 1.26" ±10% *2 |
|||
|
Response frequency |
With default settings (Mode 1) |
15 Hz *3 *4 |
10 Hz *3 *4 |
||||
|
With distance switching (Mode 2) |
45 Hz *3 *4 |
50 Hz *3 *4 |
35 Hz *3 *4 |
20 Hz *3 *4 |
|||
|
Hysteresis distance |
15% or less of detecting distance |
||||||
|
Detectable object |
Magnetic metal, Non-magnetic metal *5 |
||||||
|
Standard detectable object (Iron, t = 1 mm 0.04") |
27 × 27 mm 1.06" × 1.06" |
54 × 54 mm 2.13" × 2.13" |
96 × 96 mm 3.78" × 3.78" |
156 × 156 mm 6.14" × 6.14" |
|||
|
Temperature characteristics |
±10% or less of detecting distance at +25°C +77°F |
||||||
|
Control output |
Open-collector, 30 VDC or less |
Open-collector, 30 VDC or less |
|||||
|
Control output |
Residual voltage |
NPN output: 0.9 V or less (Output current: 10 mA or less) / |
NPN output: 0.9 V or less (Output current: 10 mA or less) / |
||||
|
Power supply |
Power voltage |
16 to 30 VDC (including 10% or less ripple (P-P)), Class 2 |
|||||
|
Power consumption (excluding load current) |
750 mW or less |
1000 mW or less |
NPN output: 1040 mW or less (44 mA or less at 24 V, 65 mA or less at 16 V) |
||||
|
Protection circuit |
Protection against reverse power connections, output short-circuits, and reverse output connections |
||||||
|
Environmental resistance |
Enclosure rating |
IP67 (IEC60529) |
|||||
|
Ambient temperature |
-25 to +70°C -13°F to +158°F (no freezing) *7 |
||||||
|
Relative humidity |
Up to 95% RH (no condensation) |
||||||
|
Vibration resistance |
10 to 500 Hz; Power spectral density: 0.816 G2/Hz; X, Y, and Z directions |
||||||
|
Shock resistance |
500 m/s2 1640.4 ft/s2 (50 G), |
1000 m/s2 3280.8 ft/s2 (100 G), |
|||||
|
Material |
Detecting surface: LCP, Mounting screw: SUS303 (M30: SUS304), Case resin: PBT, Button: PBT, Nut: SUS304, Toothed lock washer: SUS304 |
||||||
|
Accessories |
Nut ×2, Toothed lock washer ×1 |
||||||
|
Weight |
Approx. 65 g 2.29 oz |
Approx. 75 g 2.65 oz |
Approx. 110 g 3.88 oz |
Approx. 190 g 6.71 oz |
|||
|
*1 Ensure the power cable is no longer than 30 m 98.4' for connector types and no longer than 20 m 65.6' with IO-Link connections. |
|||||||
Built-in amplifier General-purpose all-metal shielded type M8/M12 PNP output Long-Range
|
Model |
ER-GL08P |
ER-GL08PC |
ER-GL08TPC *8 *9 |
ER-GL08P03C |
ER-GL12P |
ER-GL12PC |
ER-GL12TPC *8 *9 |
ER-GL12P03C |
|||
|
Image |
|
|
|
|
|
|
|
|
|||
|
Type |
General-purpose all-metal shielded type Screw type M8 Cable PNP output Long-Range |
General-purpose all-metal shielded type Screw type M8 Connector (M8 3-pin) PNP output Long-Range |
General-purpose all-metal shielded type Screw type M8 Connector with pigtail (M12 4-pin) PNP output Long-Range |
General-purpose all-metal shielded type Screw type M12 Cable PNP output Long-Range |
General-purpose all-metal shielded type Screw type M12 Connector (M12 4-pin) PNP output Long-Range |
General-purpose all-metal shielded type Screw type M12 Connector with pigtail (M12 4-pin) PNP output Long-Range |
|||||
|
Power supply cable length |
2 m 6.6' *1 |
― *1 |
0.3 m 1.0' *1 |
2 m 6.6' *1 |
― *1 |
0.3 m 1.0' *1 |
|||||
|
No. of control outputs |
1 |
2 |
1 |
2 |
|||||||
|
Output mode |
Output 1 |
N.O. |
|||||||||
|
Output 2 |
― |
N.C. |
― |
N.C. |
|||||||
|
Button |
None |
||||||||||
|
Button |
Function |
― |
|||||||||
|
Detecting distance |
3 mm 0.12" ±10% *2 |
7 mm 0.28" ±10% *2 |
|||||||||
|
Response frequency |
80 Hz *3 *4 |
100 Hz *3 *4 |
|||||||||
|
Hysteresis distance |
15% or less of detecting distance |
||||||||||
|
Detectable object |
Magnetic metal, Non-magnetic metal *5 |
||||||||||
|
Standard detectable object (Iron, t = 1 mm 0.04") |
9 × 9 mm 0.35" × 0.35" |
21 × 21 mm 0.83" × 0.83" |
|||||||||
|
Temperature characteristics |
±10% or less of detecting distance at +25°C +77°F (-25 to +55°C -13°F to +131°F) |
||||||||||
|
Control output |
Open-collector, 30 VDC or less; 50 mA or less for 1 output; 50 mA or less in total for 2 outputs |
||||||||||
|
Control output |
Residual voltage |
PNP output: 2.2 V or less (Output current: 10 mA or less) / 2.3 V or less (Output current: 10 to 50 mA) *6 |
|||||||||
|
Power supply |
Power voltage |
16 to 30 VDC (including 10% or less ripple (P-P)), Class 2 |
|||||||||
|
Power consumption (excluding load current) |
750 mW or less |
840 mW or less (35 mA or less at 24 V, 53 mA or less at 16 V) |
750 mW or less |
1000 mW or less |
1090 mW or less (46 mA or less at 24 V, 69 mA or less at 16 V) |
1000 mW or less |
|||||
|
Protection circuit |
Protection against reverse power connections, output short-circuits, and reverse output connections |
||||||||||
|
Environmental resistance |
Enclosure rating |
IP67 (IEC60529), IP67G (JIS C 0920) |
|||||||||
|
Ambient temperature |
-25 to +70°C -13°F to +158°F (no freezing) *7 |
||||||||||
|
Relative humidity |
Up to 95% RH (no condensation) |
||||||||||
|
Vibration resistance |
10 to 500 Hz; Power spectral density: 0.816 G2/Hz; X, Y, and Z directions |
||||||||||
|
Shock resistance |
500 m/s2 1640.4 ft/s2 (50 G), |
1000 m/s2 3280.8 ft/s2 (100 G), |
|||||||||
|
Material |
Detecting surface: SUS303, Mounting screw: SUS303 (M30: SUS304), Case resin: PBT, Nut: SUS304, Toothed lock washer: SUS304 |
||||||||||
|
Accessories |
Nut ×2, Toothed lock washer ×1 |
||||||||||
|
Weight |
Approx. 65 g |
Approx. 20 g |
Approx. 40 g |
Approx. 75 g |
Approx. 35 g |
Approx. 50 g |
|||||
|
*1 Ensure the power cable is no longer than 30 m 98.4' for connector and connector with pigtail types and no longer than 20 m 65.6' with IO-Link connections. |
|||||||||||
Built-in amplifier General-purpose all-metal shielded type M18/M30 PNP output Long-Range
|
Model |
ER-GL18P |
ER-GL18PC *8 |
ER-GL18P03C |
ER-GL30P |
ER-GL30PC *8 |
ER-GL30P03C |
|||
|
Image |
|
|
|
|
|
|
|||
|
Type |
General-purpose all-metal shielded type Screw type M18 Cable PNP output Long-Range |
General-purpose all-metal shielded type Screw type M18 Connector (M12 4-pin) PNP output Long-Range |
General-purpose all-metal shielded type Screw type M18 Connector with pigtail (M12 4-pin) PNP output Long-Range |
General-purpose all-metal shielded type Screw type M30 Cable PNP output Long-Range |
General-purpose all-metal shielded type Screw type M30 Connector (M12 4-pin) PNP output Long-Range |
General-purpose all-metal shielded type Screw type M30 Connector with pigtail (M12 4-pin) PNP output Long-Range |
|||
|
Power supply cable length |
2 m 6.6' *1 |
― *1 |
0.3 m 1.0' *1 |
2 m 6.6' *1 |
― *1 |
0.3 m 1.0' *1 |
|||
|
No. of control outputs |
1 |
2 |
1 |
2 |
|||||
|
Output mode |
Output 1 |
N.O. |
|||||||
|
Output 2 |
― |
N.C. |
― |
N.C. |
|||||
|
Button |
None |
||||||||
|
Button |
Function |
― |
|||||||
|
Detecting distance |
10 mm 0.39" ±10% *2 |
20 mm 0.79" ±10% *2 |
|||||||
|
Response frequency |
50 Hz *3 *4 |
30 Hz *3 *4 |
|||||||
|
Hysteresis distance |
15% or less of detecting distance |
||||||||
|
Detectable object |
Magnetic metal, Non-magnetic metal *5 |
||||||||
|
Standard detectable object (Iron, t = 1 mm 0.04") |
30 × 30 mm 1.18" × 1.18" |
60 × 60 mm 2.36" × 2.36" |
|||||||
|
Temperature characteristics |
±10% or less of detecting distance at +25°C +77°F (-25 to +55°C -13°F to +131°F) |
||||||||
|
Control output |
Open-collector, 30 VDC or less; 100 mA or less for 1 output; 100 mA or less in total for 2 outputs |
||||||||
|
Control output |
Residual voltage |
PNP output: 2.1 V or less (Output current: 10 mA or less) / 2.4 V or less (Output current: 10 to 100 mA) *6 |
|||||||
|
Power supply |
Power voltage |
16 to 30 VDC (including 10% or less ripple (P-P)), Class 2 |
|||||||
|
Power consumption (excluding load current) |
PNP output: 1140 mW or less (48 mA or less at 24 V, 72 mA or less at 16 V) |
1250 mW or less (53 mA or less at 24 V, 79 mA or less at 16 V) |
PNP output: 1140 mW or less (48 mA or less at 24 V, 72 mA or less at 16 V) |
1250 mW or less (53 mA or less at 24 V, 79 mA or less at 16 V) |
PNP output: 1140 mW or less (48 mA or less at 24 V, 72 mA or less at 16 V) |
||||
|
Protection circuit |
Protection against reverse power connections, output short-circuits, and reverse output connections |
||||||||
|
Environmental resistance |
Enclosure rating |
IP67 (IEC60529), IP67G (JIS C 0920) |
|||||||
|
Ambient temperature |
-25 to +70°C -13°F to +158°F (no freezing) *7 |
||||||||
|
Relative humidity |
Up to 95% RH (no condensation) |
||||||||
|
Vibration resistance |
10 to 500 Hz; Power spectral density: 0.816 G2/Hz; X, Y, and Z directions |
||||||||
|
Shock resistance |
1000 m/s2 3280.8 ft/s2 (100 G), |
||||||||
|
Material |
Detecting surface: SUS303, Mounting screw: SUS303 (M30: SUS304), Case resin: PBT, Nut: SUS304, Toothed lock washer: SUS304 |
||||||||
|
Accessories |
Nut ×2, Toothed lock washer ×1 |
||||||||
|
Weight |
Approx. 110 g |
Approx. 65 g |
Approx. 85 g |
Approx. 175 g |
Approx. 140 g |
Approx. 150 g |
|||
|
*1 Ensure the power cable is no longer than 30 m 98.4' for connector and connector with pigtail types and no longer than 20 m 65.6' with IO-Link connections. |
|||||||||
Built-in amplifier General-purpose all-metal shielded type NPN output Long-Range
|
Model |
ER-GL08N |
ER-GL08N03C |
ER-GL12N |
ER-GL12N03C |
ER-GL18N |
ER-GL18N03C |
ER-GL30N |
ER-GL30N03C |
|||
|
Image |
|
|
|
|
|
|
|
|
|||
|
Type |
General-purpose all-metal shielded type Screw type M8 Cable NPN output Long-Range |
General-purpose all-metal shielded type Screw type M8 Connector with pigtail (M12 4-pin) NPN output Long-Range |
General-purpose all-metal shielded type Screw type M12 Cable NPN output Long-Range |
General-purpose all-metal shielded type Screw type M12 Connector with pigtail (M12 4-pin) NPN output Long-Range |
General-purpose all-metal shielded type Screw type M18 Cable NPN output Long-Range |
General-purpose all-metal shielded type Screw type M18 Connector with pigtail (M12 4-pin) NPN output Long-Range |
General-purpose all-metal shielded type Screw type M30 Cable NPN output Long-Range |
General-purpose all-metal shielded type Screw type M30 Connector with pigtail (M12 4-pin) NPN output Long-Range |
|||
|
Power supply cable length |
2 m 6.6' *1 |
0.3 m 1.0' *1 |
2 m 6.6' *1 |
0.3 m 1.0' *1 |
2 m 6.6' *1 |
0.3 m 1.0' *1 |
2 m 6.6' *1 |
0.3 m 1.0' *1 |
|||
|
No. of control outputs |
1 |
2 |
1 |
2 |
1 |
2 |
1 |
2 |
|||
|
Output mode |
Output 1 |
N.O. |
|||||||||
|
Output 2 |
― |
N.C. |
― |
N.C. |
― |
N.C. |
― |
N.C. |
|||
|
Button |
None |
||||||||||
|
Button |
Function |
― |
|||||||||
|
Detecting distance |
3 mm 0.12" ±10% *2 |
7 mm 0.28" ±10% *2 |
10 mm 0.39" ±10% *2 |
20 mm 0.79" ±10% *2 |
|||||||
|
Response frequency |
80 Hz *3 *4 |
100 Hz *3 *4 |
50 Hz *3 *4 |
30 Hz *3 *4 |
|||||||
|
Hysteresis distance |
15% or less of detecting distance |
||||||||||
|
Detectable object |
Magnetic metal, Non-magnetic metal *5 |
||||||||||
|
Standard detectable object (Iron, t = 1 mm 0.04") |
9 × 9 mm 0.35" × 0.35" |
21 × 21 mm 0.83" × 0.83" |
30 × 30 mm 1.18" × 1.18" |
60 × 60 mm 2.36" × 2.36" |
|||||||
|
Temperature characteristics |
±10% or less of detecting distance at +25°C +77°F (-25 to +55°C -13°F to +131°F) |
||||||||||
|
Control output |
Open-collector, 30 VDC or less; 50 mA or less for 1 output; 50 mA or less in total for 2 outputs |
Open-collector, 30 VDC or less; 100 mA or less for 1 output; 100 mA or less in total for 2 outputs |
|||||||||
|
Control output |
Residual voltage |
NPN output: 0.9 V or less (Output current: 10 mA or less) / 1.4 V or less (Output current: 10 to 50 mA) *6 |
NPN output: 0.9 V or less (Output current: 10 mA or less) / 1.4 V or less (Output current: 10 to 100 mA) *6 |
||||||||
|
Power supply |
Power voltage |
16 to 30 VDC (including 10% or less ripple (P-P)), Class 2 |
|||||||||
|
Power consumption (excluding load current) |
750 mW or less |
1000 mW or less |
NPN output: 1040 mW or less (44 mA or less at 24 V, 65 mA or less at 16 V) |
||||||||
|
Protection circuit |
Protection against reverse power connections, output short-circuits, and reverse output connections |
||||||||||
|
Environmental resistance |
Enclosure rating |
IP67 (IEC60529), IP67G (JIS C 0920) |
|||||||||
|
Ambient temperature |
-25 to +70°C -13°F to +158°F (no freezing) *7 |
||||||||||
|
Relative humidity |
Up to 95% RH (no condensation) |
||||||||||
|
Vibration resistance |
10 to 500 Hz; Power spectral density: 0.816 G2/Hz; X, Y, and Z directions |
||||||||||
|
Shock resistance |
500 m/s2 1640.4 ft/s2 (50 G), |
1000 m/s2 3280.8 ft/s2 (100 G), |
|||||||||
|
Material |
Detecting surface: SUS303, Mounting screw: SUS303 (M30: SUS304), Case resin: PBT, Nut: SUS304, Toothed lock washer: SUS304 |
||||||||||
|
Accessories |
Nut ×2, Toothed lock washer ×1 |
||||||||||
|
Weight |
Approx. 65 g |
Approx. 40 g |
Approx. 75 g |
Approx. 50 g |
Approx. 110 g |
Approx. 85 g |
Approx. 175 g |
Approx. 150 g |
|||
|
*1 Ensure the power cable is no longer than 30 m 98.4' for connector and connector with pigtail types and no longer than 20 m 65.6' with IO-Link connections. |
|||||||||||
Built-in amplifier General-purpose all-metal shielded type M8 PNP output Mid-Range
|
Model |
ER-GM08P |
ER-GM08PC |
ER-GM08P03C |
|||
|
Image |
|
|
|
|||
|
Type |
General-purpose all-metal shielded type Screw type M8 Cable PNP output Mid-Range |
General-purpose all-metal shielded type Screw type M8 Connector (M8 3-pin) PNP output Mid-Range |
General-purpose all-metal shielded type Screw type M8 Connector with pigtail (M12 4-pin) PNP output Mid-Range |
|||
|
Power supply cable length |
2 m 6.6' *1 |
― *1 |
0.3 m 1.0' *1 |
|||
|
No. of control outputs |
1 |
2 |
||||
|
Output mode |
Output 1 |
N.O. |
||||
|
Output 2 |
― |
N.C. |
||||
|
Button |
None |
|||||
|
Button |
Function |
― |
||||
|
Detecting distance |
2 mm 0.08" ±10% *2 |
|||||
|
Response frequency |
120 Hz *3 *4 |
|||||
|
Hysteresis distance |
15% or less of detecting distance |
|||||
|
Detectable object |
Magnetic metal, Non-magnetic metal *5 |
|||||
|
Standard detectable object (Iron, t = 1 mm 0.04") |
8 × 8 mm 0.31" × 0.31" |
|||||
|
Temperature characteristics |
±10% or less of detecting distance at +25°C +77°F (-25 to +55°C -13°F to +131°F) |
|||||
|
Control output |
Open-collector, 30 VDC or less; 50 mA or less for 1 output; 50 mA or less in total for 2 outputs |
|||||
|
Control output |
Residual voltage |
PNP output: 2.2 V or less (Output current: 10 mA or less) / 2.3 V or less (Output current: 10 to 50 mA) *6 |
||||
|
Power supply |
Power voltage |
16 to 30 VDC (including 10% or less ripple (P-P)), Class 2 |
||||
|
Power consumption (excluding load current) |
750 mW or less (32 mA or less at 24 V, 47 mA or less at 16 V) |
|||||
|
Protection circuit |
Protection against reverse power connections, output short-circuits, and reverse output connections |
|||||
|
Environmental resistance |
Enclosure rating |
IP67 (IEC60529), IP67G (JIS C 0920) |
||||
|
Ambient temperature |
-25 to +70°C -13°F to +158°F (no freezing) *7 |
|||||
|
Relative humidity |
Up to 95% RH (no condensation) |
|||||
|
Vibration resistance |
10 to 500 Hz; Power spectral density: 0.816 G2/Hz; X, Y, and Z directions |
|||||
|
Shock resistance |
500 m/s2 1640.4 ft/s2 (50 G), |
|||||
|
Material |
Detecting surface: SUS303, Mounting screw: SUS303, Case resin: PBT, Nut: SUS304, Toothed lock washer: SUS304 |
|||||
|
Accessories |
Nut ×2, Toothed lock washer ×1 |
|||||
|
Weight |
Approx. 65 g 2.29 oz |
Approx. 20 g 0.71 oz |
Approx. 40 g 1.41 oz |
|||
|
*1 Ensure the power cable is no longer than 30 m 98.4' for connector and connector with pigtail types. |
||||||
Built-in amplifier General-purpose all-metal shielded type M12 PNP output Short-Range/Mid-Range
|
Model |
ER-GS12P |
ER-GS12PC |
ER-GS12P03C |
ER-GM12P |
ER-GM12PC |
ER-GM12P03C |
|||
|
Image |
|
|
|
|
|
|
|||
|
Type |
General-purpose all-metal shielded type Screw type M12 Cable PNP output Short-Range |
General-purpose all-metal shielded type Screw type M12 Connector (M12 4-pin) PNP output Short-Range |
General-purpose all-metal shielded type Screw type M12 Connector with pigtail (M12 4-pin) PNP output Short-Range |
General-purpose all-metal shielded type Screw type M12 Cable PNP output Mid-Range |
General-purpose all-metal shielded type Screw type M12 Connector (M12 4-pin) PNP output Mid-Range |
General-purpose all-metal shielded type Screw type M12 Connector with pigtail (M12 4-pin) PNP output Mid-Range |
|||
|
Power supply cable length |
2 m 6.6' *1 |
― *1 |
0.3 m 1.0' *1 |
2 m 6.6' *1 |
― *1 |
0.3 m 1.0' *1 |
|||
|
No. of control outputs |
1 |
2 |
1 |
2 |
|||||
|
Output mode |
Output 1 |
N.O. |
|||||||
|
Output 2 |
― |
N.C. |
― |
N.C. |
|||||
|
Button |
None |
||||||||
|
Button |
Function |
― |
|||||||
|
Detecting distance |
2 mm 0.08" ±10% *2 |
4 mm 0.16" ±10% *2 |
|||||||
|
Response frequency |
150 Hz *3 *4 |
||||||||
|
Hysteresis distance |
15% or less of detecting distance |
||||||||
|
Detectable object |
Magnetic metal, Non-magnetic metal *5 |
||||||||
|
Standard detectable object (Iron, t = 1 mm 0.04") |
12 × 12 mm 0.47" × 0.47" |
||||||||
|
Temperature characteristics |
±10% or less of detecting distance at +25°C +77°F (-25 to +55°C -13°F to +131°F) |
||||||||
|
Control output |
Open-collector, 30 VDC or less; 50 mA or less for 1 output; 50 mA or less in total for 2 outputs |
||||||||
|
Control output |
Residual voltage |
PNP output: 2.2 V or less (Output current: 10 mA or less) / 2.3 V or less (Output current: 10 to 50 mA) *6 |
|||||||
|
Power supply |
Power voltage |
16 to 30 VDC (including 10% or less ripple (P-P)), Class 2 |
|||||||
|
Power consumption (excluding load current) |
1000 mW or less (42 mA or less at 24 V, 63 mA or less at 16 V) |
||||||||
|
Protection circuit |
Protection against reverse power connections, output short-circuits, and reverse output connections |
||||||||
|
Environmental resistance |
Enclosure rating |
IP67 (IEC60529), IP67G (JIS C 0920) |
|||||||
|
Ambient temperature |
-25 to +70°C -13°F to +158°F (no freezing) *7 |
||||||||
|
Relative humidity |
Up to 95% RH (no condensation) |
||||||||
|
Vibration resistance |
10 to 500 Hz; Power spectral density: 0.816 G2/Hz; X, Y, and Z directions |
||||||||
|
Shock resistance |
1000 m/s2 3280.8 ft/s2 (100 G), |
||||||||
|
Material |
Detecting surface: SUS303, Mounting screw: SUS303, Case resin: PBT, Nut: SUS304, Toothed lock washer: SUS304 |
||||||||
|
Accessories |
Nut ×2, Toothed lock washer ×1 |
||||||||
|
Weight |
Approx. 75 g 2.65 oz |
Approx. 35 g 1.24 oz |
Approx. 50 g 1.77 oz |
Approx. 75 g 2.65 oz |
Approx. 35 g 1.24 oz |
Approx. 50 g 1.77 oz |
|||
|
*1 Ensure the power cable is no longer than 30 m 98.4' for connector and connector with pigtail types. |
|||||||||
Built-in amplifier General-purpose all-metal shielded type NPN output Short-Range/Mid-Range
|
Model |
ER-GM08N |
ER-GM08N03C |
ER-GS12N |
ER-GS12N03C |
ER-GM12N |
ER-GM12N03C |
|||
|
Image |
|
|
|
|
|
|
|||
|
Type |
General-purpose all-metal shielded type Screw type M8 Cable NPN output Mid-Range |
General-purpose all-metal shielded type Screw type M8 Connector with pigtail (M12 4-pin) NPN output Mid-Range |
General-purpose all-metal shielded type Screw type M12 Cable NPN output Short-Range |
General-purpose all-metal shielded type Screw type M12 Connector with pigtail (M12 4-pin) NPN output Short-Range |
General-purpose all-metal shielded type Screw type M12 Cable NPN output Mid-Range |
General-purpose all-metal shielded type Screw type M12 Connector with pigtail (M12 4-pin) NPN output Mid-Range |
|||
|
Power supply cable length |
2 m 6.6' *1 |
0.3 m 1.0' *1 |
2 m 6.6' *1 |
0.3 m 1.0' *1 |
2 m 6.6' *1 |
0.3 m 1.0' *1 |
|||
|
No. of control outputs |
1 |
2 |
1 |
2 |
1 |
2 |
|||
|
Output mode |
Output 1 |
N.O. |
|||||||
|
Output 2 |
― |
N.C. |
― |
N.C. |
― |
N.C. |
|||
|
Button |
None |
||||||||
|
Button |
Function |
― |
|||||||
|
Detecting distance |
2 mm 0.08" ±10% *2 |
4 mm 0.16" ±10% *2 |
|||||||
|
Response frequency |
120 Hz *3 *4 |
150 Hz *3 *4 |
|||||||
|
Hysteresis distance |
15% or less of detecting distance |
||||||||
|
Detectable object |
Magnetic metal, Non-magnetic metal *5 |
||||||||
|
Standard detectable object (Iron, t = 1 mm 0.04") |
8 × 8 mm 0.31" × 0.31" |
12 × 12 mm 0.47" × 0.47" |
|||||||
|
Temperature characteristics |
±10% or less of detecting distance at +25°C +77°F (-25 to +55°C -13°F to +131°F) |
||||||||
|
Control output |
Open-collector, 30 VDC or less; 50 mA or less for 1 output; 50 mA or less in total for 2 outputs |
||||||||
|
Control output |
Residual voltage |
NPN output: 0.9 V or less (Output current: 10 mA or less) / 1.4 V or less (Output current: 10 to 50 mA) *6 |
|||||||
|
Power supply |
Power voltage |
16 to 30 VDC (including 10% or less ripple (P-P)), Class 2 |
|||||||
|
Power consumption (excluding load current) |
750 mW or less (32 mA or less at 24 V, 47 mA or less at 16 V) |
1000 mW or less (42 mA or less at 24 V, 63 mA or less at 16 V) |
|||||||
|
Protection circuit |
Protection against reverse power connections, output short-circuits, and reverse output connections |
||||||||
|
Environmental resistance |
Enclosure rating |
IP67 (IEC60529), IP67G (JIS C 0920) |
|||||||
|
Ambient temperature |
-25 to +70°C -13°F to +158°F (no freezing) *7 |
||||||||
|
Relative humidity |
Up to 95% RH (no condensation) |
||||||||
|
Vibration resistance |
10 to 500 Hz; Power spectral density: 0.816 G2/Hz; X, Y, and Z directions |
||||||||
|
Shock resistance |
500 m/s2 1640.4 ft/s2 (50 G), |
1000 m/s2 3280.8 ft/s2 (100 G), |
|||||||
|
Material |
Detecting surface: SUS303, Mounting screw: SUS303, Case resin: PBT, Nut: SUS304, Toothed lock washer: SUS304 |
||||||||
|
Accessories |
Nut ×2, Toothed lock washer ×1 |
||||||||
|
Weight |
Approx. 65 g 2.29 oz |
Approx. 40 g 1.41 oz |
Approx. 75 g 2.65 oz |
Approx. 50 g 1.77 oz |
Approx. 75 g 2.65 oz |
Approx. 50 g 1.77 oz |
|||
|
*1 Ensure the power cable is no longer than 30 m 98.4' for connector and connector with pigtail types. |
|||||||||
Built-in amplifier Environment-resistant all-metal shielded type PNP output
|
Model |
ER-GR08P |
ER-GR08PC *8 |
ER-GR12P |
ER-GR12PC *8 |
ER-GR18P |
ER-GR18PC *8 |
|||
|
Image |
|
|
|
|
|
|
|||
|
Type |
Environment-resistant all-metal shielded type Screw type M8 Cable PNP output |
Environment-resistant all-metal shielded type Screw type M8 Connector (M8 3-pin) PNP output |
Environment-resistant all-metal shielded type Screw type M12 Cable PNP output |
Environment-resistant all-metal shielded type Screw type M12 Connector (M12 4-pin) PNP output |
Environment-resistant all-metal shielded type Screw type M18 Cable PNP output |
Environment-resistant all-metal shielded type Screw type M18 Connector (M12 4-pin) PNP output |
|||
|
Power supply cable length |
2 m 6.6' *1 |
― *1 |
2 m 6.6' *1 |
― *1 |
2 m 6.6' *1 |
― *1 |
|||
|
No. of control outputs |
1 |
2 |
1 |
2 |
|||||
|
Output mode |
Output 1 |
N.O. |
|||||||
|
Output 2 |
― |
N.C. |
― |
N.C. |
|||||
|
Button |
None |
||||||||
|
Button |
Function |
― |
|||||||
|
Detecting distance |
3 mm 0.12" ±10% *2 |
7 mm 0.28" ±10% *2 |
10 mm 0.39" ±10% *2 |
||||||
|
Response frequency |
80 Hz *3 *4 |
100 Hz *3 *4 |
50 Hz *3 *4 |
||||||
|
Hysteresis distance |
15% or less of detecting distance |
||||||||
|
Detectable object |
Magnetic metal, Non-magnetic metal *5 |
||||||||
|
Standard detectable object (Iron, t = 1 mm 0.04") |
9 × 9 mm 0.35" × 0.35" |
21 × 21 mm 0.83" × 0.83" |
30 × 30 mm 1.18" × 1.18" |
||||||
|
Temperature characteristics |
±10% or less of detecting distance at +25°C +77°F (-25 to +55°C -13°F to +131°F) |
||||||||
|
Control output |
Open-collector, 30 VDC or less; 50 mA or less for 1 output; 50 mA or less in total for 2 outputs |
Open-collector, 30 VDC or less; 100 mA or less for 1 output; |
|||||||
|
Control output |
Residual voltage |
PNP output: 2.2 V or less (Output current: 10 mA or less) / 2.3 V or less (Output current: 10 to 50 mA) *6 |
PNP output: 2.1 V or less (Output current: 10 mA or less) / |
||||||
|
Power supply |
Power voltage |
16 to 30 VDC (including 10% or less ripple (P-P)), Class 2 |
|||||||
|
Power consumption (excluding load current) |
750 mW or less (32 mA or less at 24 V, 47 mA or less at 16 V) |
840 mW or less (35 mA or less at 24 V, 53 mA or less at 16 V) |
1000 mW or less (42 mA or less at 24 V, 63 mA or less at 16 V) |
1090 mW or less (46 mA or less at 24 V, 69 mA or less at 16 V) |
PNP output: 1140 mW or less (48 mA or less at 24 V, 72 mA or less at 16 V) |
1250 mW or less (53 mA or less at 24 V, 79 mA or less at 16 V) |
|||
|
Protection circuit |
Protection against reverse power connections, output short-circuits, and reverse output connections |
||||||||
|
Environmental resistance |
Enclosure rating |
IP68 (IEC60529), IP68G (JIS C 0920), IP69K (DIN40050) |
|||||||
|
Ambient temperature |
-40 to +85°C -40°F to +185°F (no freezing) *7 |
||||||||
|
Relative humidity |
Up to 95% RH (no condensation) |
||||||||
|
Vibration resistance |
10 to 500 Hz; Power spectral density: 0.816 G2 /Hz; X, Y, and Z directions |
||||||||
|
Shock resistance |
500 m/s2 1640.4 ft/s2 (50 G), 10 times in each of the X, Y, and Z directions |
1000 m/s2 3280.8 ft/s2 (100 G), 10 times in each of the X, Y, and Z directions |
|||||||
|
Material |
Detecting surface and case: SUS316L, Nut: SUS316L, Toothed lock washer: SUS316L |
||||||||
|
Accessories |
Nut ×2, Toothed lock washer ×1 |
||||||||
|
Weight |
Approx. 65 g 2.29 oz |
Approx. 20 g 0.71 oz |
Approx. 75 g 2.65 oz |
Approx. 35 g 1.24 oz |
Approx. 110 g 3.88 oz |
Approx. 70 g 2.47 oz |
|||
|
*1 Ensure the power cable is no longer than 30 m 98.4' for connector types and no longer than 20 m 65.6' with IO-Link connections. |
|||||||||
Built-in amplifier Environment-resistant all-metal shielded type NPN output
|
Model |
ER-GR08N |
ER-GR12N |
ER-GR18N |
|||
|
Image |
|
|
|
|||
|
Type |
Environment-resistant all-metal shielded type Screw type M8 Cable NPN output |
Environment-resistant all-metal shielded type Screw type M12 Cable NPN output |
Environment-resistant all-metal shielded type Screw type M18 Cable NPN output |
|||
|
Power supply cable length |
2 m 6.6' *1 |
|||||
|
No. of control outputs |
1 |
|||||
|
Output mode |
Output 1 |
N.O. |
||||
|
Output 2 |
― |
|||||
|
Button |
None |
|||||
|
Button |
Function |
― |
||||
|
Detecting distance |
3 mm 0.12" ±10% *2 |
7 mm 0.28" ±10% *2 |
10 mm 0.39" ±10% *2 |
|||
|
Response frequency |
80 Hz *3 *4 |
100 Hz *3 *4 |
50 Hz *3 *4 |
|||
|
Hysteresis distance |
15% or less of detecting distance |
|||||
|
Detectable object |
Magnetic metal, Non-magnetic metal *5 |
|||||
|
Standard detectable object (Iron, t = 1 mm 0.04") |
9 × 9 mm 0.35" × 0.35" |
21 × 21 mm 0.83" × 0.83" |
30 × 30 mm 1.18" × 1.18" |
|||
|
Temperature characteristics |
±10% or less of detecting distance at +25°C +77°F (-25 to +55°C -13°F to +131°F) |
|||||
|
Control output |
Open-collector, 30 VDC or less; 50 mA or less for 1 output; 50 mA or less in total for 2 outputs |
Open-collector, 30 VDC or less; 100 mA or less for 1 output; |
||||
|
Control output |
Residual voltage |
NPN output: 0.9 V or less (Output current: 10 mA or less) / 1.4 V or less (Output current: 10 to 50 mA) *6 |
NPN output: 0.9 V or less (Output current: 10 mA or less) / |
|||
|
Power supply |
Power voltage |
16 to 30 VDC (including 10% or less ripple (P-P)), Class 2 |
||||
|
Power consumption (excluding load current) |
750 mW or less (32 mA or less at 24 V, 47 mA or less at 16 V) |
1000 mW or less (42 mA or less at 24 V, 63 mA or less at 16 V) |
NPN output: 1040 mW or less (44 mA or less at 24 V, 65 mA or less at 16 V) |
|||
|
Protection circuit |
Protection against reverse power connections, output short-circuits, and reverse output connections |
|||||
|
Environmental resistance |
Enclosure rating |
IP68 (IEC60529), IP68G (JIS C 0920), IP69K (DIN40050) |
||||
|
Ambient temperature |
-40 to +85°C -40°F to +185°F (no freezing) *7 |
|||||
|
Relative humidity |
Up to 95% RH (no condensation) |
|||||
|
Vibration resistance |
10 to 500 Hz; Power spectral density: 0.816 G2 /Hz; X, Y, and Z directions |
|||||
|
Shock resistance |
500 m/s2 1640.4 ft/s2 (50 G), 10 times in each of the X, Y, and Z directions |
1000 m/s2 3280.8 ft/s2 (100 G), 10 times in each of the X, Y, and Z directions |
||||
|
Material |
Detecting surface and case: SUS316L, Nut: SUS316L, Toothed lock washer: SUS316L |
|||||
|
Accessories |
Nut ×2, Toothed lock washer ×1 |
|||||
|
Weight |
Approx. 65 g 2.29 oz |
Approx. 75 g 2.65 oz |
Approx. 110 g 3.88 oz |
|||
|
*1 Ensure the power cable is no longer than 30 m 98.4' for connector types and no longer than 20 m 65.6' with IO-Link connections. |
||||||
Built-in amplifier Weld-resistant all-metal shielded type PNP output
|
Model |
ER-GW08P |
ER-GW08PC *8 |
ER-GW12P |
ER-GW12PC *8 |
ER-GW18P |
ER-GW18PC *8 |
|||
|
Image |
|
|
|
|
|
|
|||
|
Type |
Weld-resistant all-metal shielded type Screw type M8 Cable PNP output |
Weld-resistant all-metal shielded type Screw type M8 Connector (M8 3-pin) PNP output |
Weld-resistant all-metal shielded type Screw type M12 Cable PNP output |
Weld-resistant all-metal shielded type Screw type M12 Connector (M12 4-pin) PNP output |
Weld-resistant all-metal shielded type Screw type M18 Cable PNP output |
Weld-resistant all-metal shielded type Screw type M18 Connector (M12 4-pin) PNP output |
|||
|
Power supply cable length |
2 m 6.6' *1 |
― *1 |
2 m 6.6' *1 |
― *1 |
2 m 6.6' *1 |
― *1 |
|||
|
No. of control outputs |
1 |
2 |
1 |
2 |
|||||
|
Output mode |
Output 1 |
N.O. |
|||||||
|
Output 2 |
― |
N.C. |
― |
N.C. |
|||||
|
Button |
Available |
||||||||
|
Button |
Function |
Distance switching, Through-Metal |
|||||||
|
Detecting distance |
With default settings (Mode 1) |
3 mm 0.12" ±10% *2 |
7 mm 0.28" ±10% *2 |
10 mm 0.39" ±10% *2 |
|||||
|
With distance switching (Mode 2) |
1.5 mm 0.06" ±10% *2 |
3 mm 0.12" ±10% *2 |
5 mm 0.20" ±10% *2 |
||||||
|
Response frequency |
2 Hz *3 *4 |
||||||||
|
Hysteresis distance |
15% or less of detecting distance |
||||||||
|
Detectable object |
Magnetic metal, Non-magnetic metal *5 |
||||||||
|
Standard detectable object (Iron, t = 1 mm 0.04") |
9 × 9 mm 0.35" × 0.35" |
21 × 21 mm 0.83" × 0.83" |
30 × 30 mm 1.18" × 1.18" |
||||||
|
Temperature characteristics |
±10% or less of detecting distance at +25°C +77°F (-25 to +55°C -13°F to +131°F) |
||||||||
|
Control output |
Open-collector, 30 VDC or less; 50 mA or less for 1 output; 50 mA or less in total for 2 outputs |
Open-collector, 30 VDC or less; 100 mA or less for 1 output; |
|||||||
|
Control output |
Residual voltage |
PNP output: 2.2 V or less (Output current: 10 mA or less) / 2.3 V or less (Output current: 10 to 50 mA) *6 |
PNP output: 2.1 V or less (Output current: 10 mA or less) / |
||||||
|
Power supply |
Power voltage |
16 to 30 VDC (including 10% or less ripple (P-P)), Class 2 |
|||||||
|
Power consumption (excluding load current) |
750 mW or less (32 mA or less at 24 V, 47 mA or less at 16 V) |
840 mW or less (35 mA or less at 24 V, 53 mA or less at 16 V) |
1000 mW or less (42 mA or less at 24 V, 63 mA or less at 16 V) |
1090 mW or less (46 mA or less at 24 V, 69 mA or less at 16 V) |
PNP output: 1140 mW or less (48 mA or less at 24 V, 72 mA or less at 16 V) |
1250 mW or less (53 mA or less at 24 V, 79 mA or less at 16 V) |
|||
|
Protection circuit |
Protection against reverse power connections, output short-circuits, and reverse output connections |
||||||||
|
Environmental resistance |
Enclosure rating |
IP67 (IEC60529) |
|||||||
|
Ambient temperature |
-25 to +85°C -13°F to +185°F (no freezing) *7 |
||||||||
|
Relative humidity |
Up to 95% RH (no condensation) |
||||||||
|
Vibration resistance |
10 to 500 Hz; Power spectral density: 0.816 G2 /Hz; X, Y, and Z directions |
||||||||
|
Shock resistance |
500 m/s2 1640.4 ft/s2 (50 G), 10 times in each of the X, Y, and Z directions |
1000 m/s2 3280.8 ft/s2 (100 G), 10 times in each of the X, Y, and Z directions |
|||||||
|
Material |
Detecting surface and case: SUS303 with ceramic coating, Button: PBT, Nut: SUS303 with ceramic coating, Toothed lock washer: SUS304 |
||||||||
|
Accessories |
Nut ×2, Toothed lock washer ×1 |
||||||||
|
Weight |
Approx. 65 g 2.29 oz |
Approx. 20 g 0.71 oz |
Approx. 75 g 2.65 oz |
Approx. 35 g 1.24 oz |
Approx. 110 g 3.88 oz |
Approx. 70 g 2.47 oz |
|||
|
*1 Ensure the power cable is no longer than 30 m 98.4' for connector types and no longer than 20 m 65.6' with IO-Link connections. |
|||||||||
Built-in amplifier Weld-resistant all-metal shielded type NPN output
|
Model |
ER-GW08N |
ER-GW12N |
ER-GW18N |
|||
|
Image |
|
|
|
|||
|
Type |
Weld-resistant all-metal shielded type Screw type M8 Cable NPN output |
Weld-resistant all-metal shielded type Screw type M12 Cable NPN output |
Weld-resistant all-metal shielded type Screw type M18 Cable NPN output |
|||
|
Power supply cable length |
2 m 6.6' *1 |
|||||
|
No. of control outputs |
1 |
|||||
|
Output mode |
Output 1 |
N.O. |
||||
|
Output 2 |
― |
|||||
|
Button |
Available |
|||||
|
Button |
Function |
Distance switching, Through-Metal |
||||
|
Detecting distance |
With default settings (Mode 1) |
3 mm 0.12" ±10% *2 |
7 mm 0.28" ±10% *2 |
10 mm 0.39" ±10% *2 |
||
|
With distance switching (Mode 2) |
1.5 mm 0.06" ±10% *2 |
3 mm 0.12" ±10% *2 |
5 mm 0.20" ±10% *2 |
|||
|
Response frequency |
2 Hz *3 *4 |
|||||
|
Hysteresis distance |
15% or less of detecting distance |
|||||
|
Detectable object |
Magnetic metal, Non-magnetic metal *5 |
|||||
|
Standard detectable object (Iron, t = 1 mm 0.04") |
9 × 9 mm 0.35" × 0.35" |
21 × 21 mm 0.83" × 0.83" |
30 × 30 mm 1.18" × 1.18" |
|||
|
Temperature characteristics |
±10% or less of detecting distance at +25°C +77°F (-25 to +55°C -13°F to +131°F) |
|||||
|
Control output |
Open-collector, 30 VDC or less; 50 mA or less for 1 output; 50 mA or less in total for 2 outputs |
Open-collector, 30 VDC or less; 100 mA or less for 1 output; |
||||
|
Control output |
Residual voltage |
NPN output: 0.9 V or less (Output current: 10 mA or less) / 1.4 V or less (Output current: 10 to 50 mA) *6 |
NPN output: 0.9 V or less (Output current: 10 mA or less) / |
|||
|
Power supply |
Power voltage |
16 to 30 VDC (including 10% or less ripple (P-P)), Class 2 |
||||
|
Power consumption (excluding load current) |
750 mW or less (32 mA or less at 24 V, 47 mA or less at 16 V) |
1000 mW or less (42 mA or less at 24 V, 63 mA or less at 16 V) |
NPN output: 1040 mW or less (44 mA or less at 24 V, 65 mA or less at 16 V) |
|||
|
Protection circuit |
Protection against reverse power connections, output short-circuits, and reverse output connections |
|||||
|
Environmental resistance |
Enclosure rating |
IP67 (IEC60529) |
||||
|
Ambient temperature |
-25 to +85°C -13°F to +185°F (no freezing) *7 |
|||||
|
Relative humidity |
Up to 95% RH (no condensation) |
|||||
|
Vibration resistance |
10 to 500 Hz; Power spectral density: 0.816 G2 /Hz; X, Y, and Z directions |
|||||
|
Shock resistance |
500 m/s2 1640.4 ft/s2 (50 G), 10 times in each of the X, Y, and Z directions |
1000 m/s2 3280.8 ft/s2 (100 G), 10 times in each of the X, Y, and Z directions |
||||
|
Material |
Detecting surface and case: SUS303 with ceramic coating, Button: PBT, Nut: SUS303 with ceramic coating, Toothed lock washer: SUS304 |
|||||
|
Accessories |
Nut ×2, Toothed lock washer ×1 |
|||||
|
Weight |
Approx. 65 g 2.29 oz |
Approx. 75 g 2.65 oz |
Approx. 110 g 3.88 oz |
|||
|
*1 Ensure the power cable is no longer than 30 m 98.4' for connector types and no longer than 20 m 65.6' with IO-Link connections. |
||||||
Amplifier relay Compact all-metal shielded type Cylindrical/Screw type PNP output
|
Model |
ER-M045P |
ER-M045PC *7 |
ER-M05P |
ER-M05PC *7 |
ER-M08LP |
ER-M08LPC *7 |
|||
|
Image |
|
|
|
|
|
|
|||
|
Type |
Compact all-metal shielded type Cylindrical type ø4.5 Cable PNP output |
Compact all-metal shielded type Cylindrical type ø4.5 Connector (M8 3-pin) PNP output |
Compact all-metal shielded type Screw type M5 Cable PNP output |
Compact all-metal shielded type Screw type M5 Connector (M8 3-pin) PNP output |
Compact all-metal shielded type Screw type M8 L-shape Cable PNP output |
Compact all-metal shielded type Screw type M8 L-shape Connector (M8 3-pin) PNP output |
|||
|
Power supply cable length |
2 m 6.6' *1 |
― *1 |
2 m 6.6' *1 |
― *1 |
2 m 6.6' *1 |
― *1 |
|||
|
No. of control outputs |
1 |
||||||||
|
Output mode |
N.O. |
||||||||
|
Button |
None |
||||||||
|
Button |
Function |
― |
|||||||
|
Detecting distance |
1.5 mm 0.06" ±10% *2 |
3 mm 0.12" ±10% *2 |
|||||||
|
Response frequency |
170 Hz *3 *4 |
80 Hz *3 *4 |
|||||||
|
Hysteresis distance |
15% or less of detecting distance |
||||||||
|
Detectable object |
Magnetic metal, Non-magnetic metal *5 |
||||||||
|
Standard detectable object (Iron, t = 1 mm 0.04") |
5 × 5 mm 0.20" × 0.20" |
9 × 9 mm 0.35" × 0.35" |
|||||||
|
Temperature characteristics |
±10% or less of detecting distance at +25°C +77°F |
±10% or less of detecting distance at +25°C +77°F (-25 to +55°C -13°F to +131°F) |
|||||||
|
Control output |
Open-collector, 30 VDC or less, Max. 50 mA |
||||||||
|
Control output |
Residual voltage |
PNP output: 2.2 V or less (Output current: 10 mA or less) / 2.3 V or less (Output current: 10 to 50 mA) *6 |
|||||||
|
Power supply |
Power voltage |
16 to 30 VDC (including 10% or less ripple (P-P)), Class 2 |
|||||||
|
Power consumption (excluding load current) |
960 mW or less (40 mA or less at 24 V, 60 mA or less at 16 V) |
1050 mW or less (44 mA or less at 24 V, 66 mA or less at 16 V) |
960 mW or less (40 mA or less at 24 V, 60 mA or less at 16 V) |
1050 mW or less (44 mA or less at 24 V, 66 mA or less at 16 V) |
910 mW or less (38 mA or less at 24 V, 57 mA or less at 16 V) |
1000 mW or less (42 mA or less at 24 V, 63 mA or less at 16 V) |
|||
|
Protection circuit |
Protection against reverse power connections, output short-circuits, and reverse output connections |
||||||||
|
Environmental resistance |
Enclosure rating |
IP67 (IEC60529) |
|||||||
|
Ambient temperature |
-25 to +70°C -13°F to +158°F (no freezing) |
||||||||
|
Relative humidity |
Up to 95% RH (no condensation) |
||||||||
|
Vibration resistance |
10 to 500 Hz; Power spectral density: 0.816 G2/Hz; X, Y, and Z directions |
||||||||
|
Shock resistance |
500 m/s2 1640.4 ft/s2 (50 G), 10 times in each of the X, Y, and Z directions |
500 m/s2 1640.4 ft/s2 (50 G), 10 times in each of the X, Y, and Z directions |
|||||||
|
Material |
Head |
SUS316L |
SUS316L, PBT |
||||||
|
Amplifier |
Header-to-amplifier cable: TPU, Case: PBT/TPU |
||||||||
|
Accessories |
― |
Nut: SUS303 |
Nut: SUS304 |
||||||
|
Accessories |
Nut × 2 |
Nut ×2, Toothed lock washer ×1 |
|||||||
|
Weight |
Approx. 65 g |
Approx. 20 g |
Approx. 70 g |
Approx. 25 g |
Approx. 75 g |
Approx. 30 g |
|||
|
*1 Ensure the power cable is no longer than 30 m 98.4' for connector types and no longer than 20 m 65.6' with IO-Link connections. |
|||||||||
Amplifier relay Compact all-metal shielded type Thin type PNP output
|
Model |
ER-M08FP |
ER-M08FPC *7 |
ER-M18FP |
ER-M18FPC *7 |
|||
|
Image |
|
|
|
|
|||
|
Type |
Compact all-metal shielded type Thin type t = 4.7 mm Cable PNP output |
Compact all-metal shielded type Thin type t = 4.7 mm Connector (M8 3-pin) PNP output |
Compact all-metal shielded type Thin type t = 8 mm Cable PNP output |
Compact all-metal shielded type Thin type t = 8 mm Connector (M8 3-pin) PNP output |
|||
|
Power supply cable length |
2 m 6.6' *1 |
― *1 |
2 m 6.6' *1 |
― *1 |
|||
|
No. of control outputs |
1 |
||||||
|
Output mode |
N.O. |
||||||
|
Button |
None |
||||||
|
Button |
Function |
― |
|||||
|
Detecting distance |
3 mm 0.12" ±10% *2 |
10 mm 0.39" ±10% *2 |
|||||
|
Response frequency |
50 Hz *3 *4 |
||||||
|
Hysteresis distance |
15% or less of detecting distance |
||||||
|
Detectable object |
Magnetic metal, Non-magnetic metal *5 |
||||||
|
Standard detectable object (Iron, t = 1 mm 0.04") |
9 × 9 mm 0.35" × 0.35" |
30 × 30 mm 1.18" × 1.18" |
|||||
|
Temperature characteristics |
±10% or less of detecting distance at +25°C +77°F (-25 to +55°C -13°F to +131°F) |
||||||
|
Control output |
Open-collector, 30 VDC or less, Max. 50 mA |
||||||
|
Control output |
Residual voltage |
PNP output: 2.2 V or less (Output current: 10 mA or less) / 2.3 V or less (Output current: 10 to 50 mA) *6 |
|||||
|
Power supply |
Power voltage |
16 to 30 VDC (including 10% or less ripple (P-P)), Class 2 |
|||||
|
Power consumption (excluding load current) |
910 mW or less (38 mA or less at 24 V, 57 mA or less at 16 V) |
1000 mW or less (42 mA or less at 24 V, 63 mA or less at 16 V) |
1010 mW or less |
1090 mW or less (46 mA or less at 24 V, 69 mA or less at 16 V) |
|||
|
Protection circuit |
Protection against reverse power connections, output short-circuits, and reverse output connections |
||||||
|
Environmental resistance |
Enclosure rating |
IP67 (IEC60529) |
|||||
|
Ambient temperature |
-25 to +70°C -13°F to +158°F (no freezing) |
||||||
|
Relative humidity |
Up to 95% RH (no condensation) |
||||||
|
Vibration resistance |
10 to 500 Hz; Power spectral density: 0.816 G2/Hz; X, Y, and Z directions |
||||||
|
Shock resistance |
500 m/s2 1640.4 ft/s2 (50 G), 10 times in each of the X, Y, and Z directions |
||||||
|
Material |
Head |
SUS316L, PBT |
|||||
|
Amplifier |
Header-to-amplifier cable: TPU, Case: PBT/TPU |
||||||
|
Accessories |
― |
||||||
|
Accessories |
|||||||
|
Weight |
Approx. 65 g |
Approx. 20 g |
Approx. 125 g |
Approx. 80 g |
|||
|
*1 Ensure the power cable is no longer than 30 m 98.4' for connector types and no longer than 20 m 65.6' with IO-Link connections. |
|||||||
Amplifier relay Compact all-metal shielded type Cylindrical/Screw type NPN output
|
Model |
ER-M045N |
ER-M045NC |
ER-M05N |
ER-M05NC |
ER-M08LN |
ER-M08LNC |
|||
|
Image |
|
|
|
|
|
|
|||
|
Type |
Compact all-metal shielded type Cylindrical type ø4.5 Cable NPN output |
Compact all-metal shielded type Cylindrical type ø4.5 Connector (M8 3-pin) NPN output |
Compact all-metal shielded type Screw type M5 Cable NPN output |
Compact all-metal shielded type Screw type M5 Connector (M8 3-pin) NPN output |
Compact all-metal shielded type Screw type M8 L-shape Cable NPN output |
Compact all-metal shielded type Screw type M8 L-shape Connector (M8 3-pin) NPN output |
|||
|
Power supply cable length |
2 m 6.6' *1 |
― *1 |
2 m 6.6' *1 |
― *1 |
2 m 6.6' *1 |
― *1 |
|||
|
No. of control outputs |
1 |
||||||||
|
Output mode |
N.O. |
||||||||
|
Button |
None |
||||||||
|
Button |
Function |
― |
|||||||
|
Detecting distance |
1.5 mm 0.06" ±10% *2 |
3 mm 0.12" ±10% *2 |
|||||||
|
Response frequency |
170 Hz *3 *4 |
80 Hz *3 *4 |
|||||||
|
Hysteresis distance |
15% or less of detecting distance |
||||||||
|
Detectable object |
Magnetic metal, Non-magnetic metal *5 |
||||||||
|
Standard detectable object (Iron, t = 1 mm 0.04") |
5 × 5 mm 0.20" × 0.20" |
9 × 9 mm 0.35" × 0.35" |
|||||||
|
Temperature characteristics |
±10% or less of detecting distance at +25°C +77°F |
±10% or less of detecting distance at +25°C +77°F (-25 to +55°C -13°F to +131°F) |
|||||||
|
Control output |
Open-collector, 30 VDC or less, Max. 50 mA |
||||||||
|
Control output |
Residual voltage |
NPN output: 0.9 V or less (Output current: 10 mA or less) / 1.4 V or less (Output current: 10 to 50 mA) *6 |
|||||||
|
Power supply |
Power voltage |
16 to 30 VDC (including 10% or less ripple (P-P)), Class 2 |
|||||||
|
Power consumption (excluding load current) |
960 mW or less (40 mA or less at 24 V, 60 mA or less at 16 V) |
910 mW or less (38 mA or less at 24 V, 57 mA or less at 16 V) |
|||||||
|
Protection circuit |
Protection against reverse power connections, output short-circuits, and reverse output connections |
||||||||
|
Environmental resistance |
Enclosure rating |
IP67 (IEC60529) |
|||||||
|
Ambient temperature |
-25 to +70°C -13°F to +158°F (no freezing) |
||||||||
|
Relative humidity |
Up to 95% RH (no condensation) |
||||||||
|
Vibration resistance |
10 to 500 Hz; Power spectral density: 0.816 G2/Hz; X, Y, and Z directions |
||||||||
|
Shock resistance |
500 m/s2 1640.4 ft/s2 (50 G), 10 times in each of the X, Y, and Z directions |
500 m/s2 1640.4 ft/s2 (50 G), 10 times in each of the X, Y, and Z directions |
|||||||
|
Material |
Head |
SUS316L |
SUS316L, PBT |
||||||
|
Amplifier |
Header-to-amplifier cable: TPU, Case: PBT/TPU |
||||||||
|
Accessories |
― |
Nut: SUS303 |
Nut: SUS304 |
||||||
|
Accessories |
Nut × 2 |
Nut ×2, Toothed lock washer ×1 |
|||||||
|
Weight |
Approx. 65 g |
Approx. 20 g |
Approx. 70 g |
Approx. 25 g |
Approx. 75 g |
Approx. 30 g |
|||
|
*1 Ensure the power cable is no longer than 30 m 98.4' for connector types and no longer than 20 m 65.6' with IO-Link connections. |
|||||||||
Amplifier relay Compact all-metal shielded type Thin type NPN output
|
Model |
ER-M08FN |
ER-M08FNC |
ER-M18FN |
ER-M18FNC |
|||
|
Image |
|
|
|
|
|||
|
Type |
Compact all-metal shielded type Thin type t = 4.7 mm Cable NPN output |
Compact all-metal shielded type Thin type t = 4.7 mm Connector (M8 3-pin) NPN output |
Compact all-metal shielded type Thin type t = 8 mm Cable NPN output |
Compact all-metal shielded type Thin type t = 8 mm Connector (M8 3-pin) NPN output |
|||
|
Power supply cable length |
2 m 6.6' *1 |
― *1 |
2 m 6.6' *1 |
― *1 |
|||
|
No. of control outputs |
1 |
||||||
|
Output mode |
N.O. |
||||||
|
Button |
None |
||||||
|
Button |
Function |
― |
|||||
|
Detecting distance |
3 mm 0.12" ±10% *2 |
10 mm 0.39" ±10% *2 |
|||||
|
Response frequency |
50 Hz *3 *4 |
||||||
|
Hysteresis distance |
15% or less of detecting distance |
||||||
|
Detectable object |
Magnetic metal, Non-magnetic metal *5 |
||||||
|
Standard detectable object (Iron, t = 1 mm 0.04") |
9 × 9 mm 0.35" × 0.35" |
30 × 30 mm 1.18" × 1.18" |
|||||
|
Temperature characteristics |
±10% or less of detecting distance at +25°C +77°F (-25 to +55°C -13°F to +131°F) |
||||||
|
Control output |
Open-collector, 30 VDC or less, Max. 50 mA |
||||||
|
Control output |
Residual voltage |
NPN output: 0.9 V or less (Output current: 10 mA or less) / 1.4 V or less (Output current: 10 to 50 mA) *6 |
|||||
|
Power supply |
Power voltage |
16 to 30 VDC (including 10% or less ripple (P-P)), Class 2 |
|||||
|
Power consumption (excluding load current) |
910 mW or less (38 mA or less at 24 V, 57 mA or less at 16 V) |
1010 mW or less |
|||||
|
Protection circuit |
Protection against reverse power connections, output short-circuits, and reverse output connections |
||||||
|
Environmental resistance |
Enclosure rating |
IP67 (IEC60529) |
|||||
|
Ambient temperature |
-25 to +70°C -13°F to +158°F (no freezing) |
||||||
|
Relative humidity |
Up to 95% RH (no condensation) |
||||||
|
Vibration resistance |
10 to 500 Hz; Power spectral density: 0.816 G2/Hz; X, Y, and Z directions |
||||||
|
Shock resistance |
500 m/s2 1640.4 ft/s2 (50 G), 10 times in each of the X, Y, and Z directions |
||||||
|
Material |
Head |
SUS316L, PBT |
|||||
|
Amplifier |
Header-to-amplifier cable: TPU, Case: PBT/TPU |
||||||
|
Accessories |
― |
||||||
|
Accessories |
|||||||
|
Weight |
Approx. 65 g |
Approx. 20 g |
Approx. 125 g |
Approx. 80 g |
|||
|
*1 Ensure the power cable is no longer than 30 m 98.4' for connector types and no longer than 20 m 65.6' with IO-Link connections. |
|||||||