Separate Amplifier Proximity Sensor
ES series
Amplifier Unit, DC Type, NPN ES-32DC
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | ES-32DC | |||
Type | DC | |||
Operation mode | N.O./N.C. (switch-selectable) | |||
Indicator | Output: Red LED | |||
Output | Control output | NPN: 200 mA (40 V) max. | ||
Disconnection alarm output | NPN: 100 mA (40 V) max. Residual voltage: 1 V max. | |||
Leakage current (OFF time) | ― | |||
Response time | 1 ms max. | |||
Temperature characteristics | ±8% of detecting distance at 23°C 73.4°F, within 0 to 50°C 32 to 122°F | |||
Sensitivity adjustment | 15-turn trimmer | |||
Rating | Power voltage | 10 to 28 VDC, Ripple (P-P) 10 % or less | ||
Current/power consumption | 18 mA max. | |||
Environmental resistance | Ambient temperature | 0 to +50 °C 32 to 122 °F | ||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Weight | Approx. 48 g | |||