Vision Sensor with Built-in AI
IV4 series
Specs Vision Sensor with Built-in AI IV4 series
Smart camera
| 
         Model  | 
        
         IV4-400CA  | 
        
         IV4-400MA  | 
        
         IV4-500CA  | 
        
         IV4-500MA  | 
        
         IV4-600CA  | 
        
         IV4-600MA  | 
    |||
| 
         Image  | 
        
         
  | 
        
         
  | 
        
         
  | 
        
         
  | 
        
         
  | 
        
         
  | 
    |||
| 
         Type  | 
        
         Narrow field of view model  | 
        
         Standard model  | 
        
         Wide field of view model  | 
    ||||||
| 
         Installed distance  | 
        
         From 400 mm 15.75" *1  | 
        
         From 50 mm 1.97" *1  | 
    |||||||
| 
         Tools  | 
        
         Available modes  | 
        
         Standard Mode, Sorting Mode, AI Through Count Mode  | 
    |||||||
| 
         Tool with standard mode  | 
        
         Standard/Sorting Modes: AI Differentiate, Outline, ColorArea *2, Area *3, EdgePixels, ColorAverage *2, Brightness Avg *3, Width, Diameter, Edge Presence, Pitch,  | 
    ||||||||
| 
         Number of tools  | 
        
         65 tools *4  | 
    ||||||||
| 
         Field of view  | 
        
         Installation distance 400 mm 15.75": 58 (H) × 44 (V) mm to  | 
        
         Installation distance 50 mm 1.97": 22 (H) × 16 (V) mm to  | 
        
         Installation distance 50 mm 1.97": 51 (H) × 38 (V) mm to  | 
    ||||||
| 
         Switch settings (programs)  | 
        
         128 programs (with SD card)/32 programs (without SD card)  | 
    ||||||||
| 
         Image receiving element  | 
        
         Type  | 
        
         1/2.9 inch color CMOS  | 
        
         1/2.9 inch monochrome CMOS  | 
        
         1/2.9 inch color CMOS  | 
        
         1/2.9 inch monochrome CMOS  | 
        
         1/2.9 inch color CMOS  | 
        
         1/2.9 inch monochrome CMOS  | 
    ||
| 
         Number of pixels  | 
        
         1280 (H) × 960 (V)  | 
    ||||||||
| 
         Image history  | 
        
         Number of storable images  | 
        
         100 images *5  | 
    |||||||
| 
         Save conditions  | 
        
         Logging Settings 1: NG only/OK near NG threshold *6/All – selectable. Logging Settings 2: Manually configured number before/after NG/Fixed interval – selectable *5  | 
    ||||||||
| 
         Focus adjustment  | 
        
         Auto *7  | 
    ||||||||
| 
         Image data transfer  | 
        
         Transfer destination  | 
        
         microSD card/FTP server/SFTP server – selectable  | 
    |||||||
| 
         Transfer format  | 
        
         BMP/JPEG/iv4p/txt: Selectable, file name can be changed  | 
    ||||||||
| 
         Transfer conditions  | 
        
         OK/NG/NG and OK near threshold *6/OK near threshold *6/All/Judgment Complete – selectable  | 
    ||||||||
| 
         Exposure time  | 
        
         12 μs to 10 ms *8  | 
    ||||||||
| 
         Analysis information  | 
        
         RUN display  | 
        
         Tool-specific list (judgment results, match, match bar display) *9  | 
    |||||||
| 
         RUN information  | 
        
         Switchable between OFF/histogram/processing time/count/output monitor  | 
    ||||||||
| 
         Lights  | 
        
         Illumination  | 
        
         White LED  | 
        
         Infrared LED  | 
        
         White LED  | 
        
         Infrared LED  | 
        
         White LED  | 
        
         Infrared LED  | 
    ||
| 
         Lighting method  | 
        
         Switchable between pulse and continuous lighting  | 
        
         Pulse lighting  | 
        
         Switchable between pulse and continuous lighting  | 
        
         Pulse lighting  | 
        
         Switchable between pulse and continuous lighting  | 
        
         Pulse lighting  | 
    |||
| 
         Other functions  | 
        
         Image capture function  | 
        
         Digital zoom (×2, ×4), HDR, high gain, color filters *2, white balance *2, brightness correction, Smart Image Optimization, preliminary capture, trapezoidal shape correction, mirror inversion correction  | 
    |||||||
| 
         Tool functions  | 
        
         Additional Learning (AI Differentiate, AI Identify, AI OCR, AI Count, AI Trigger. AI Through Count Mode: Count), remove outline, masking function, color extraction/exclusion *2, color histogram function *2, monochrome histogram function *3, scaling function  | 
    ||||||||
| 
         Utilities  | 
        
         List of NG sensor occurrences, NG hold, test run, I/O monitor, security settings (2-step password, Enhanced Security Mode), simulator *10, adding FTP image information, multiple position adjustment, adding multiple masters,  | 
    ||||||||
| 
         Indicators  | 
        
         OUT, TRIG, STATUS, LINK/ACT, SD  | 
    ||||||||
| 
         Input  | 
        
         Type  | 
        
         Switchable between non-voltage input/voltage input  | 
    |||||||
| 
         Number of inputs  | 
        
         6, 3 of which are selectable between IN/OUT  | 
    ||||||||
| 
         Function  | 
        
         IN1: External trigger. IN2, IN3, I/O1 to I/O3: Assign any desired function.  | 
    ||||||||
| 
         Output  | 
        
         Type  | 
        
         Open collector output: Switchable between NPN/PNP and N.O./N.C.  | 
    |||||||
| 
         Number of outputs  | 
        
         6, 3 of which are selectable between IN/OUT  | 
    ||||||||
| 
         Function  | 
        
         Assign any desired function.  | 
    ||||||||
| 
         Power/I/O  | 
        
         Connector  | 
        
         M12 12-pin A-code male connector  | 
    |||||||
| 
         PoE  | 
        
         PoE Power Class 4/6 *12  | 
    ||||||||
| 
         Ethernet  | 
        
         Standard  | 
        
         1000BASE-T/100BASE-TX  | 
    |||||||
| 
         Connector  | 
        
         M12 8-pin X-code female connector  | 
    ||||||||
| 
         Network function  | 
        
         FTP client, SFTP client, SNTP client, OPC UA server, MQTT client  | 
    ||||||||
| 
         Interface compatibility  | 
        
         Built-in Ethernet  | 
        
         EtherNet/IP, PROFINET CC-B *13, TCP/IP Nonprocedural Comm (×2 connections)  | 
    |||||||
| 
         Communication unit (IV4-CU1)  | 
        
         PROFINET CC-C *14, EtherCAT®  | 
    ||||||||
| 
         Expanded memory  | 
        
         microSD card (microSD/microSDHC) *15  | 
    ||||||||
| 
         Power supply  | 
        
         Power voltage  | 
        
         24 V +25%, -20% (including ripple) *16  | 
    |||||||
| 
         Power consumption  | 
        
         3.4 A or less (at 19.2 V), 2.7 A or less (at 24.0 V)(no AI imaging illumination unit; with communication unit; includes 120 mA output load)  | 
    ||||||||
| 
         Average power consumption  | 
        
         9.3 W (without AI imaging illumination unit)  | 
    ||||||||
| 
         Environmental resistance  | 
        
         Enclosure rating  | 
        
         IP67 *18  | 
    |||||||
| 
         Ambient temperature  | 
        
         0 to +50°C 32 to +122°F (no freezing) *19  | 
    ||||||||
| 
         Relative humidity  | 
        
         85% RH or less (no condensation)  | 
    ||||||||
| 
         Vibration resistance  | 
        
         Frequency: 10 to 500 Hz;  | 
    ||||||||
| 
         Shock resistance  | 
        
         500 m/s2 1640.4 ft/s2 3 times in each of 6 directions *20  | 
    ||||||||
| 
         Material  | 
        
         Main unit case: Aluminum die-casting. Front cover: Acrylic (hard coating). Back plastic cover and plastic lid: PBT. Operation indicator cover: TPU.  | 
    ||||||||
| 
         Weight  | 
        
         Approx. 370 g 13.06 oz (no AI imaging illumination unit)  | 
    ||||||||
| 
         *1 If using at 3 m 9.8' or more, it is recommended that the polarizing filter be removed before use.  | 
    |||||||||
External light unit
| 
         Model  | 
        
         IV4-L4C  | 
        
         IV4-L4M  | 
        
         IV4-L5C  | 
        
         IV4-L5M  | 
        
         IV4-L6C  | 
        
         IV4-L6M  | 
    |||
| 
         Image  | 
        
         
  | 
        
         
  | 
        
         
  | 
        
         
  | 
        
         
  | 
        
         
  | 
    |||
| 
         Compatible sensor  | 
        
         IV4-400CA  | 
        
         IV4-400MA  | 
        
         IV4-500CA  | 
        
         IV4-500MA  | 
        
         IV4-600CA  | 
        
         IV4-600MA  | 
    |||
| 
         Lights  | 
        
         Illumination  | 
        
         White LED  | 
        
         Infrared LED  | 
        
         White LED  | 
        
         Infrared LED  | 
        
         White LED  | 
        
         Infrared LED  | 
    ||
| 
         Power supply  | 
        
         Power supplied via connected sensor  | 
    ||||||||
| 
         Environmental resistance  | 
        
         Enclosure rating  | 
        
         IP67 *1  | 
    |||||||
| 
         Ambient temperature  | 
        
         0 to +50°C 32 to +122°F (no freezing)  | 
    ||||||||
| 
         Relative humidity  | 
        
         85% RH or less (no condensation)  | 
    ||||||||
| 
         Material  | 
        
         Main unit case: Aluminum die-casting. Front cover: Acrylic *2  | 
    ||||||||
| 
         Weight  | 
        
         Approx. 195 g 6.88 oz  | 
    ||||||||
| 
         *1 Only when attached to applicable sensor. Except when polarizing filters (OP-88644/OP-88645/OP-88646/OP-88647) are installed.  | 
    |||||||||
Compact model sensor amplifier
| 
         Model  | 
        
         IV4-G120  | 
    |||
| 
         Image  | 
        
         
  | 
    |||
| 
         Tools  | 
        
         Available modes  | 
        
         Standard Mode, Sorting Mode, AI Through Count Mode  | 
    ||
| 
         Tool with standard mode  | 
        
         Normal/Sorting Modes: AI Differentiate, Outline, ColorArea *1, Area *2, EdgePixels, ColorAverage *1, Brightness Avg *2, Width, Diameter, Edge Presence, Pitch, Color Prohibit, Position Adjustment,  | 
    |||
| 
         Number of tools  | 
        
         65 tools *3  | 
    |||
| 
         Switch settings (programs)  | 
        
         128 programs (with SD card)/32 programs (without SD card)  | 
    |||
| 
         Image history  | 
        
         Number of storable images  | 
        
         100 images *4  | 
    ||
| 
         Save conditions  | 
        
         Logging Settings 1: NGs only/NGs and OKs near threshold *5 /All – selectable. Logging Settings 2: Manually configured number before/after NGs/Fixed interval – selectable *4  | 
    |||
| 
         Image data transfer  | 
        
         Transfer destination  | 
        
         microSD card/FTP server/SFTP server – selectable  | 
    ||
| 
         Transfer format  | 
        
         BMP/JPEG/iv4p/txt: Selectable, file name can be changed  | 
    |||
| 
         Transfer conditions  | 
        
         OK/NG/NG and OK near threshold *5 /OK near threshold *5 /All/Judgment Complete – selectable  | 
    |||
| 
         Analysis information  | 
        
         RUN display  | 
        
         Tool-specific list (judgment results, match, match bar display)  | 
    ||
| 
         RUN information  | 
        
         Switchable between OFF/histogram/processing time/count/output monitor  | 
    |||
| 
         Other functions  | 
        
         Image capture function  | 
        
         Digital zoom (×2, ×4), HDR, high gain, color filters *1, white balance *1, brightness correction, Smart Image, preliminary capture, trapezoidal shape correction, mirror inversion correction  | 
    ||
| 
         Tool functions  | 
        
         Additional Learning (AI Differentiate, AI Identify, AI OCR, AI Count, AI Trigger. AI Through Count Mode: Count), remove outline, masking function, color extraction/exclusion *1, color histogram function *1, monochrome histogram function *2, scaling function  | 
    |||
| 
         Utilities  | 
        
         List of NG sensor occurrences, NG hold, test run, I/O monitor, security settings (2-step password, Enhanced Security Mode), simulator *7, adding FTP image information, multiple position adjustment, adding multiple masters,  | 
    |||
| 
         Indicators  | 
        
         PWR/ERR, OUT, TRIG, STATUS, LINK/ACT, SD  | 
    |||
| 
         Input  | 
        
         Type  | 
        
         Switchable between non-voltage input/voltage input  | 
    ||
| 
         Number of inputs  | 
        
         8 (IN1 to IN8)  | 
    |||
| 
         Function  | 
        
         IN1: External trigger. IN2 to IN8: Assign any desired function.  | 
    |||
| 
         Output  | 
        
         Type  | 
        
         Open collector output: Switchable between NPN/PNP and N.O./N.C.  | 
    ||
| 
         Number of outputs  | 
        
         8 (OUT1 to OUT8)  | 
    |||
| 
         Function  | 
        
         Assign any desired function.  | 
    |||
| 
         Ethernet  | 
        
         Standard  | 
        
         1000BASE-T/100BASE-TX  | 
    ||
| 
         Connector  | 
        
         RJ45 8-pin connector  | 
    |||
| 
         Network function  | 
        
         FTP client, SFTP client, SNTP client, OPC UA server, MQTT client  | 
    |||
| 
         Interface compatibility  | 
        
         Built-in Ethernet  | 
        
         EtherNet/IP, PROFINET CC-B *9, TCP/IP Nonprocedural Comm (×2 connections)  | 
    ||
| 
         Communication unit (IV4-GCU1)  | 
        
         PROFINET CC-C *10, EtherCAT®  | 
    |||
| 
         Communication unit (DL Series)  | 
        
         EtherCAT®, CC-Link, DeviceNet, RS-232C *11  | 
    |||
| 
         Expanded memory  | 
        
         microSD card (microSD/microSDHC) *12  | 
    |||
| 
         Power supply  | 
        
         Power voltage  | 
        
         24 V +25%, -20% (including ripple)  | 
    ||
| 
         Power consumption  | 
        
         2.2 A or less (at 19.2 V), 1.7 A or less (at 24.0 V) (no AI imaging illumination unit, no communication unit; includes 120 mA output load)  | 
    |||
| 
         Average power consumption  | 
        
         9.5 W (sensor amplifier only; no output load)  | 
    |||
| 
         Environmental resistance  | 
        
         Ambient temperature  | 
        
         0 to +50°C 32 to +122°F (no freezing) *13  | 
    ||
| 
         Relative humidity  | 
        
         85% RH or less (no condensation)  | 
    |||
| 
         Material  | 
        
         Main unit case: PC. Power supply connector: PA. I/O connector: LCP. Sensor head connector: Zinc + Nickel plating/PA. Ethernet connector: Copper alloy + Au plating. Main unit rear heat sink: Aluminum. Main unit rear DIN rail locking claw: POM. Label: PC  | 
    |||
| 
         Weight  | 
        
         Approx. 290 g 10.24 oz  | 
    |||
| 
         *1 Color model only.  | 
    ||||
Compact model sensor head
| 
         Model  | 
        
         IV4-G400CA  | 
        
         IV4-G400MA  | 
        
         IV4-G500CA  | 
        
         IV4-G500MA  | 
        
         IV4-G600CA  | 
        
         IV4-G600MA  | 
    |||
| 
         Image  | 
        
         
  | 
        
         
  | 
        
         
  | 
        
         
  | 
        
         
  | 
        
         
  | 
    |||
| 
         Type  | 
        
         Long range, narrow field of view model  | 
        
         Standard model  | 
        
         Standard model  | 
        
         Wide field of view model  | 
    |||||
| 
         Installed distance  | 
        
         From 400 mm 15.75"  | 
        
         From 50 mm 1.97"  | 
        
         From 50 mm 1.97"  | 
        
         From 50 mm 1.97"  | 
    |||||
| 
         Field of view  | 
        
         Installation distance of 400 mm 15.75": 58 (H) × 44 (V) mm to  | 
        
         Installation distance of 50 mm 1.97": 22 (H) × 16 (V) mm to  | 
        
         Installation distance of 50 mm 1.97": 22 (H) × 16 (V) mm to  | 
        
         Installation distance 50 mm 1.97": 51 (H) × 38 (V) mm to  | 
    |||||
| 
         Image receiving element  | 
        
         Type  | 
        
         1/2.9 inch color CMOS  | 
        
         1/2.9 inch monochrome CMOS  | 
        
         1/2.9 inch color CMOS  | 
        
         1/2.9 inch monochrome CMOS  | 
        
         1/2.9 inch color CMOS  | 
        
         1/2.9 inch monochrome CMOS  | 
    ||
| 
         Number of pixels  | 
        
         1280 (H) × 960 (V)  | 
    ||||||||
| 
         Focus adjustment  | 
        
         Auto *1  | 
    ||||||||
| 
         Exposure time  | 
        
         12 μs to 9 ms *2  | 
        
         12 μs to 9 ms *6 *2  | 
        
         12 μs to 9 ms *2  | 
        
         12 μs to 9 ms *6 *2  | 
        
         12 μs to 9 ms *2  | 
        
         12 μs to 9 ms *6 *2  | 
    |||
| 
         Lights  | 
        
         Illumination  | 
        
         White LED  | 
        
         Infrared LED  | 
        
         White LED  | 
        
         Infrared LED  | 
        
         White LED  | 
        
         Infrared LED  | 
    ||
| 
         Lighting method  | 
        
         Switchable between pulse and continuous lighting  | 
        
         Pulse lighting  | 
        
         Switchable between pulse and continuous lighting  | 
        
         Pulse lighting  | 
        
         Switchable between pulse and continuous lighting  | 
        
         Pulse lighting  | 
    |||
| 
         Indicators  | 
        
         2 indicators (both displaying same content)  | 
    ||||||||
| 
         Power supply  | 
        
         Average power consumption  | 
        
         2.5 W (without AI imaging illumination unit installed)  | 
        
         2.5 W (without AI imaging illumination unit installed)  | 
        
         2.5 W (without AI imaging illumination unit installed)  | 
        
         2.5 W (without AI imaging illumination unit installed)  | 
    ||||
| 
         Environmental resistance  | 
        
         Enclosure rating  | 
        
         IP67 *3  | 
        
         IP67 *3  | 
        
         IP67 *3  | 
        
         IP67 *3  | 
    ||||
| 
         Ambient temperature  | 
        
         0 to +50°C 32 to +122°F (no freezing) *4  | 
    ||||||||
| 
         Relative humidity  | 
        
         85% RH or less (no condensation)  | 
    ||||||||
| 
         Vibration resistance  | 
        
         Frequency: 10 to 500 Hz;  | 
    ||||||||
| 
         Shock resistance  | 
        
         500 m/s2 1640.4 ft/s2 3 times in each of 6 directions  | 
    ||||||||
| 
         Material  | 
        
         Main unit case: Zinc die-casting. Front cover: Acrylic. Operation indicator cover: TPU *5  | 
    ||||||||
| 
         Weight  | 
        
         Approx. 75 g 2.65 oz (no AI imaging illumination unit)  | 
        
         Approx. 75 g 2.65 oz (no AI imaging illumination unit)  | 
        
         Approx. 75 g 2.65 oz (no AI imaging illumination unit)  | 
        
         Approx. 75 g 2.65 oz (no AI imaging illumination unit)  | 
    |||||
| 
         *1 Focus position can be automatically adjusted during installation. It cannot be adjusted while running. Focus position can be registered separately for each program.  | 
    |||||||||
AI imaging illumination unit
| 
         Model  | 
        
         IV4-LG4C  | 
        
         IV4-LG4M  | 
        
         IV4-LG5C  | 
        
         IV4-LG5M  | 
        
         IV4-LG6C  | 
        
         IV4-LG6M  | 
    |||
| 
         Image  | 
        
         
  | 
        
         
  | 
        
         
  | 
        
         
  | 
        
         
  | 
        
         
  | 
    |||
| 
         Compatible sensor  | 
        
         IV4-G400CA  | 
        
         IV4-G400MA  | 
        
         IV4-G500CA  | 
        
         IV4-G500MA  | 
        
         IV4-G600CA  | 
        
         IV4-G600MA  | 
    |||
| 
         Lights  | 
        
         Illumination  | 
        
         White LED  | 
        
         Infrared LED  | 
        
         White LED  | 
        
         Infrared LED  | 
        
         White LED  | 
        
         Infrared LED  | 
    ||
| 
         Power supply  | 
        
         Power supplied via connected amplifier  | 
    ||||||||
| 
         Environmental resistance  | 
        
         Enclosure rating  | 
        
         IP67 *1  | 
    |||||||
| 
         Ambient temperature  | 
        
         0 to +50°C 32 to +122°F (no freezing)  | 
    ||||||||
| 
         Relative humidity  | 
        
         85% RH or less (no condensation)  | 
    ||||||||
| 
         Material  | 
        
         Main unit case: Aluminum die-casting/PBT.  | 
    ||||||||
| 
         Weight  | 
        
         Approx. 150 g 5.30 oz  | 
    ||||||||
| 
         *1 Only when attached to applicable sensor. Except when polarizing filters (OP-88644/OP-88645/OP-88646/OP-88647) are installed.  | 
    |||||||||
Control panel
| 
         Model  | 
        
         IV4-CP70  | 
    |||
| 
         Image  | 
        
         
  | 
    |||
| 
         Display panel  | 
        
         7-inch TFT Color LCD: 1024×600 (WSVGA)  | 
    |||
| 
         Compatible sensor  | 
        
         IV4 Series, IV3 Series, IV2 Series, IV Series  | 
    |||
| 
         Backlight  | 
        
         Method  | 
        
         White LED  | 
    ||
| 
         Duration  | 
        
         Approx. 50,000 hours (25°C 77°F)  | 
    |||
| 
         Interface  | 
        
         Touch panel  | 
        
         Analog resistive type  | 
    ||
| 
         Ethernet  | 
        
         M12 8-pin X-code connector (1000BASE-T/100BASE-TX) *1  | 
    |||
| 
         USB  | 
        
         A-type connector: 1 port (HS compatible, for memory expansion/mouse connection)  | 
    |||
| 
         Languages  | 
        
         English, Japanese, Chinese (Simplified), Chinese (Traditional), Korean, German, Italian, French, Spanish, Portuguese, Czech, Hungarian, Polish, Thai *2  | 
    |||
| 
         Network function  | 
        
         VNC server *3  | 
    |||
| 
         Expanded memory  | 
        
         USB memory stick/microSD card (microSD/microSDHC) *4  | 
    |||
| 
         Power supply  | 
        
         Power voltage  | 
        
         24 VDC +25%/-20%  | 
    ||
| 
         Power consumption  | 
        
         0.9 A or less (at 19.2 V)  | 
    |||
| 
         Average power consumption  | 
        
         6.0 W  | 
    |||
| 
         Environmental resistance  | 
        
         Enclosure rating  | 
        
         IP40  | 
    ||
| 
         Ambient temperature  | 
        
         0 to +50°C 32 to +122°F (no freezing) *5  | 
    |||
| 
         Relative humidity  | 
        
         85% RH or less (no condensation)  | 
    |||
| 
         Drop resistance  | 
        
         1.3 m 4.3' over concrete (2 times, any direction)  | 
    |||
| 
         Vibration resistance  | 
        
         10 to 500 Hz; Power Spectral Density: 0.816 G2 /Hz for X, Y and Z directions  | 
    |||
| 
         Material  | 
        
         Case: PC. Power supply connector: Brass + nickel plating. Ethernet connector: Zinc alloy + nickel plating/LCP. USB connector cover: EPDM. Stylus: POM  | 
    |||
| 
         Weight  | 
        
         Main unit: Approx. 540 g 19.06 oz  | 
    |||
| 
         *1 Only for connection to IV4 Series/IV3 Series/IV2 series/IV series.  | 
    ||||
Display expansion unit
| 
         Model  | 
        
         IV4-DU10  | 
    |||
| 
         Image  | 
        
         
  | 
    |||
| 
         Compatible sensor  | 
        
         IV4 Series, IV3 Series, IV2 Series, IV Series  | 
    |||
| 
         Interface  | 
        
         Ethernet  | 
        
         RJ45 connector (1000BASE-T/100BASE-TX) *1  | 
    ||
| 
         USB  | 
        
         A-type connector, 2 ports (for connection to HS-compatible mouse/third-party touch panel/memory expansion)  | 
    |||
| 
         Video output  | 
        
         HDMI output  | 
        
         1 port (output resolutions *2 1280×720, 1920×1080) *3  | 
    ||
| 
         VGA output (analog RGB output)  | 
        
         1 port (output resolutions *2 1024 ×768, 1280×720, 1280×800, 1366×768) *3  | 
    |||
| 
         Languages  | 
        
         English, Japanese, Chinese (Simplified), Chinese (Traditional), Korean, German, Italian, French, Spanish, Portuguese, Czech, Hungarian, Polish, Thai *4  | 
    |||
| 
         Indicators  | 
        
         PWR, SENSOR, LINK/ACT  | 
    |||
| 
         Network function  | 
        
         VNC server *3  | 
    |||
| 
         Expanded memory  | 
        
         USB memory stick/microSD card (microSD/microSDHC) *5  | 
    |||
| 
         Installation  | 
        
         DIN mounting/VESA mount (OP)/Flat (screw-fixed)  | 
    |||
| 
         Power supply  | 
        
         Power voltage  | 
        
         24 VDC +25%/-20% or bespoke AC adapter (OP-88766)  | 
    ||
| 
         Power consumption  | 
        
         1.2 A or less (at 19.2 V; at maximum USB current)  | 
    |||
| 
         Average power consumption  | 
        
         5.4 W  | 
    |||
| 
         Environmental resistance  | 
        
         Ambient temperature  | 
        
         0 to +50°C 32 to +122°F (no freezing) *6  | 
    ||
| 
         Relative humidity  | 
        
         85% RH or less (no condensation)  | 
    |||
| 
         Vibration resistance  | 
        
         10 to 500 Hz; Power Spectral Density: 0.816 G2/Hz for X, Y and Z directions  | 
    |||
| 
         Material  | 
        
         Main unit: PC. Ethernet connector: SUS/PA. HDMI connector: S50C + tin plating. VGA connector: Iron + nickel plating/PBT. USB connector: Copper alloy + tin plating.  | 
    |||
| 
         Weight  | 
        
         Approx. 260 g 9.18 oz  | 
    |||
| 
         *1 Only for connection to IV4 Series/IV3 Series/IV2 series/IV series.  | 
    ||||
| 
         Model  | 
        
         IV-H1SN  | 
    |||
| 
         Image  | 
        
         
  | 
    |||
| 
         Included software  | 
        
         IV4 Series, IV3 Series: IV Smart Navigator  | 
    |||
| 
         Compatible sensor  | 
        
         IV4 Series, IV3 Series, IV2 Series, IV Series  | 
    |||
| 
         System requirements  | 
        
         Interface  | 
        
         Ethernet (1000BASE-T) interface installed  | 
    ||
| 
         OS  | 
        
         [IV Smart Navigator]  | 
    |||
| 
         Languages  | 
        
         English, Japanese, Chinese (Simplified), Chinese (Traditional), Korean, German, Italian, French, Spanish, Portuguese, Czech, Hungarian, Polish, Thai *1  | 
    |||
| 
         Processor  | 
        
         [IV Smart Navigator]  | 
    |||
| 
         Memory capacity  | 
        
         [IV Smart Navigator]  | 
    |||
| 
         Required capacity for installation  | 
        
         [IV Smart Navigator]  | 
    |||
| 
         Monitor  | 
        
         Resolution of 1024×768 pixels or greater  | 
    |||
| 
         Operating conditions  | 
        
         [IV Smart Navigator]  | 
    |||
| 
         *1 When connecting to the IV3 Series, the IV Smart Navigator or IV3-Navigator languages will apply respectively. When connecting to the IV2 Series or IV Series, the IV2-Navigator or IV-Navigator languages will apply respectively.  | 
    ||||
Communication unit
| 
         Model  | 
        
         IV4-CU1  | 
        
         IV4-GCU1  | 
    |||
| 
         Image  | 
        
         
  | 
        
         
  | 
    |||
| 
         Compatible sensor  | 
        
         IV4-400CA/IV4-500CA/IV4-600CA  | 
        
         IV4-G120  | 
    |||
| 
         Supported networks  | 
        
         PROFINET, EtherCAT®, TCP/IP no procedure communication, SNTP client, FTP client, SFTP client, OPC UA server, MQTT client, HTTP, HTTPS  | 
    ||||
| 
         Ethernet specifications  | 
        
         Transmission speed  | 
        
         100 Mbps  | 
    |||
| 
         Connector specifications  | 
        
         M12 (D) 4-pin female connector  | 
        
         RJ45  | 
    |||
| 
         Number of connectors  | 
        
         2 ports  | 
    ||||
| 
         Supported functions  | 
        
         EtherCAT®  | 
        
         CoE  | 
    |||
| 
         PROFINET  | 
        
         Conformance Class C  | 
    ||||
| 
         Power supply  | 
        
         Power supplied via connected sensor  | 
    ||||
| 
         Environmental resistance  | 
        
         Enclosure rating  | 
        
         IP67 *1  | 
        
         —  | 
    ||
| 
         Ambient temperature  | 
        
         0 to +50°C 32 to +122°F (no freezing)  | 
    ||||
| 
         Relative humidity  | 
        
         85% RH or less (no condensation)  | 
    ||||
| 
         Vibration resistance  | 
        
         Frequency: 10 to 500 Hz;  | 
        
         —  | 
    |||
| 
         Shock resistance  | 
        
         500 m/s2 1640.4 ft/s2 in 6 directions, 3 times respectively  | 
    ||||
| 
         Material  | 
        
         Front case/back cover: PBT  | 
        
         Main unit case: PC  | 
    |||
| 
         Weight  | 
        
         Approx. 210 g 7.41 oz  | 
        
         Approx. 100 g 3.53 oz  | 
    |||
| 
         *1 Applicable only when mounted to a sensor.  | 
    |||||