Recent Searches
    Series ( results)
      Models ( results)
        Keywords
          1. Home
          2. Products
          3. Vision / Barcode Scanner
          4. Barcode Scanner
          5. Handheld Code Reader

          Handheld Code Reader

          HR-100 series

          Features

          Wide reading area [Easy code detection] & Faster reading speed [ Immediate decoding ]

          Thanks to a wide reading area and deep depth of view, codes area easily captured at pull of the trigger. Furthermore, high-speed reading that was not available with conventional handheld readers is now possible.

          Easy Code Capture Allows High Speed Reading

          WIDE AREA (265 × 195 mm10.43" × 7.68"),LARGE READING DEPTH (380 mm 14.96")

          Reading Capabilities

          Reading Capabilities

          Codes that were out of reach for other handhelds can be read with ease

          The HR-100 Series' decoding algorithm is excellent at reading low contrast codes. Too light or too dark, poor resolution and contrast printed codes can be read with confidence.

          An array of poorly printed codes can be read

          Thin printing

          Thin printing

          Stained printing

          Stained printing

          Blurred printing

          Blurred printing

          Ability to read Direct Part Mark codes

          Black resin

          Black resin

          PCB

          PCB

          Various features increase ease of use

          Drop impact resistance 1.8 m 5.91'

          The HR-100 Series is built to withstand accidental drops. You can rely on its durability and use it without fear of damage.

          Flexible arm stand OP-87532

          Continuous reading in auto-scanning mode

          When a label passes is comes in the field of view, it is automatically detected and decoded. Using the dedicated stand, the HR-100 automatically switches into Auto Scanning, continuous emission.

          System configuration

          HR-100 Series System configuration

          Barcode Scanner Library

          • traceability solutions
          • General Catalog Request
          • Trade Shows and Exhibitions
          • eNews Subscribe

          More Series In Barcode Scanner

          Types In Vision / Barcode Scanner

          Back to top

          KEYENCE CORPORATION OF AMERICA 500 Park Boulevard, Suite 200, Itasca,
          IL 60143, U.S.A.
          Phone: 1-888-KEYENCE [1-888-539-3623]
          E-mail: tech@keyence.com
          Career Opportunities: KEYENCE Career Site

          Vision / Barcode Scanner