Machine Vision System Database

VisionDatabase series

Management of image database Software Trial version CA-SH1DB

CA-SH1DB - Management of image database Software Trial version

*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.

Specifications

Model

CA-SH1DB

Operating System

Microsoft Windows10 Home/Pro/Enterprise
Windows 7 Home Premium/Professional/Ultimate/Enterprise
Windows Vista Home Basic/Home Premium/Business/Ultimate/Enterprise*1*2*3

CPU

Intel® CoreTM2 Duo (2.00 GHz or faster) or an equivalent processor.

Memory capacity

2 GB or more

Available hard disk space

500 MB or more. (Additional available space is required for storing data.)

Display

Minimum: 1024 x 768 pixels or higher, recommended: 1280 x 1024 pixels or higher.

CD-ROM drive

Required to install from a CD-ROM.

Note

USB port: USB 2.0 port is required if using the USB connection.
Simulation software: CV-H1X Simulation Software Ver.3 or later, XG-H7N XG Simulator+ Ver.4.3 or later, XG-H7N XG VisionEditor Ver.4.3 or later, XG-H8N XG Simulator+ Ver.5.4 or later, XG-H8N XG VisionEditor Ver.5.4 or later, XG-H1X XG-X Simulator+ Ver1.0 or later, XG-H1X XG-X VisionEditor Ver1.0 or later

*1 Operates with Japanese, Chinese (simplified), and English OSs.
*2 For Windows 7 and Windows 10, the 64 bit/32 bit versions are compatible. For Windows Vista, only the 32 bit version is compatible.
*3 Does not operate in the Compatibility mode of Windows 7 and Windoes 10.

Data Sheet (PDF) Other Models