United States

Thickness measurement

Thickness measurement

Thickness measurement of films and tapes

Uses the built-in thickness function to calculate the distance between two opposing sensor heads.

Benefit

High degree of accuracy and repeatablitiy can be expected from using contact sensors. If it is important for the workpiece not to be scratched, select a low stress model or from different spindle tips. Long life expectancy in continous use of 20 million cycles, and automatic calcuation with more than one head simply by selecting the mode.

LEARN THE DETAILS OF THE PRODUCT

  • To increase longevity—a common challenge with contact-type displacement sensors—the structure of the main body has been fundamentally re-examined for the High-Accuracy Digital Contact Sensor GT2 Series. The structure, including the relay connector and cable, ensure stable measurement even in environments with splashing water or oil. In addition, the reduced weight of the spindle means minimal friction wear and significantly improved durability. A wide variety of sensor heads are available, including pencil type, air push type, and low-stress type. The GT2 Series offers two types of detection methods: LVDT (linear variable differential transformer) and Scale Shot System II. This allows use across various applications. The varied lineup of communication units enables communication with PCs and PLCs from various manufacturers.

  • The General Purpose Digital Contact Sensor GT Series is a contact type sensor designed for ease of use and reliability. It can be installed easily in existing facilities, allowing for quick startup of the production line after installation. It also has an easy-to-see display and a self-diagnostic function for checking for conditions such as a trapped spindle or cable disconnection. There are two types of mounting for the amplifier: DIN type for rail mounting and panel type for panel mounting. Selecting the correct type for the installation environment is effective for simplified wiring. Various functions are included to complete setting with minimum steps. The sensor can be used immediately after installation. The easy-to-see indicators clearly show judgment results and errors during measurement.

Back to top

KEYENCE CORPORATION OF AMERICA 500 Park Boulevard, Suite 200, Itasca,
IL 60143, U.S.A.
Phone: 1-888-KEYENCE [1-888-539-3623]
E-mail: tech@keyence.com
Career Opportunities: KEYENCE Career Site