United States

Camber measurement of web material

Camber measurement of web material

Measuring the camber angle of a sheet

Width and camber angle can be measured using multiple sensors and no PC

Benefit

The simultaneous inspections of camber angle and product width with high accuracy and high speed. Not only width, also edge guiding.

LEARN THE DETAILS OF THE PRODUCT

  • High-performance optical micrometers deliver the speed and accuracy required for dynamic measurement of diameter, gap, and width. This LED based micrometer offers improved durability over a typical laser micrometer. Single and multi-axis options are available.

  • Measure diameter, gap, and width without touching the target. This cost-performance model is ideal for simple inline or offline measurements. Like the LS-9000, this system uses an LED design that minimizes maintenance and improves lifespan over a conventional laser mic.

  • High-speed laser scan micrometer operates with up to 4 sets of sensor heads and a single controller. Provides sub micron measurements at production line speeds.

  • Laser-scanning Outer Diameter Measurement Device that can measure large diameter