United States

Defect detection on PET bottles

Defect detection on PET bottles

The vision system inspects the surfaces and rim of PET bottles.

The Trend Edge Stain tool generates a reference model that follows the contour of the bottle neck. Flaws along the elliptical edge deviate from the reference model and are detected as defects. Fine Color processing detects any variances in color from the bottle's surface as a stain with minimal programming.

Benefit

Previously, extracting flaws that vary greatly in color was extremely difficult and the bottle's elliptical appearance made inspecting the rim of the target for defects impossible. The XG Series' Trend Edge Stain tool and Fine Color Processing easily accomplishes this task providing users with a complete solution.

LEARN THE DETAILS OF THE PRODUCT

  • Offering a lineup of up to 21 megapixel area cameras and 8K line scan cameras, the XG Series contains powerful vision system technology providing flexibility and power to solve a wide range of applications.

  • The XG Series offers programming directly with the controller or advanced programming using the optional Vision Editor development software.

  • High Performance, Icon-driven system with easy-to-use tools for simple setup by any user.

  • The CV-5000 Series has the largest number of camera types for its class, letting you select the optimum camera for a wide range of applications.

  • Providing the ultimate flexibility with a wide variety of camera choices using the industry's highest-performance image processing engine.

Back to top

KEYENCE CORPORATION OF AMERICA 500 Park Boulevard, Suite 200, Itasca,
IL 60143, U.S.A.
Phone: 1-888-KEYENCE [1-888-539-3623]
E-mail: tech@keyence.com
Career Opportunities: KEYENCE Career Site