XG-X Series Software
Controller FirmwareDownload the latest software and accessories from the SOFTWARE DOWNLOADS tab, or click on the REGISTRATION tab to request an activation code (register for use).
Contact KEYENCE for help downloading items marked with Available for Purchasers Only
| SOFTWARE DOWNLOADS | REGISTRATION (ACTIVATION CODE GENERATION) |
XG-H1XA VisionEditor / VisionTerminal
| This integrated development environment software allows users to configure and edit XG-X Series settings using a PC. Click here to activate (register for use). |
|
| This software allows users to collect image data and results data from the controller on a PC easily and to display and manipulate controller screens on a PC. | |
| Offering only the simulation function of the VisionEditor software, this software can be used on multiple PCs with only one license. Click here to activate (register for use). |
Controller Firmware
|
XG-X Controller Firmware |
This firmware is for use with XG-X Series controllers. |
CA-H1DB VisionDatabase
| This database provides long-term storage of image and result data, and backups of inspection settings. A two week trial period is available after installation. Click here to activate (register for use). *A CA-H1DB license and CA-AD1 are required to use this product. |
XG-X ActiveX Control
| This is an ActiveX control for creating a Windows application that operates the controller, and collects data or image output from the controller. |
Communication Files
| This driver is used for USB connection to a PC. | |
| These files are used for connecting XG-X Series products to a PLC via EtherNet/IP®. Registration of these EDS files is not necessary for KEYENCE KV Series products. If XG-X Series cannot be selected in your version of KV STUDIO, please update to the latest version of KV STUDIO. |
|
| These files are used for connecting XG-X Series products to a PLC via CC-Link. | |
| These files are used for connecting XG-X Series products to a PLC via PROFINET. *The version of the CA-NPN20E can be checked in the controller's "Preferences" under "System Information" under "Communication Expansion Unit Version". |
|
| These files are used for connecting XG-X Series products to a PLC via EtherCAT. |
XR Software (For PC connection type XR 3D cameras)
| This firmware is for use with PC connection type XR 3D cameras. | |
|
Software for XR Series (model supporting 3D inspection and PC connection) Ver.1.04.0000 |
The software allows users to connect to, configure, and view images from PC connection type XR-HTMD 3D cameras. |
REGISTRATION (ACTIVATION CODE GENERATION)
Activation is required for the XG-X VisionEditor and XG-X Simulator+ Software. Once logged in to your Keyence.com account, you can request an activation code for the software you need at the links below. For XG-X Vision Editor, note that you can apply for a full activation code if you have a purchased license, or you can apply for a one-time 30-day trial code. During business hours, you can expect a code to be sent to your registered account e-mail within 30 minutes.
At the bottom of this page, you can find activation code request links for the XR-HT GigE software. There are full license codes and 15-day trial codes available.
Note that e-mail addresses from free services, like Gmail or Hotmail, are not supported. Please update your account information or contact your KEYENCE sales representative if you need to add your company e-mail for registration.
XG-X Series
Activation codes for purchasers
Trial activation codes
XR Series
Activation codes for purchasers
Trial activation codes