3D Scanner CMM
VL-700 series
Recommended Replaceable Products: 3D Scanner CMM Measurement unit - VL-870
Contact Us: 1-888-539-3623 Inquiry form
3D Scanner CMM Measurement unit VL-770
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | VL-770 | |||
Type | Measurement unit | |||
Controller | VL-700 | |||
Stage | VL-750,VL-730 | |||
Optical transmitter system | High-brightness dual projector module | |||
Optical receiver system | Low/high magnification offset dual optical module with wide dynamic range | |||
Light sources | Measurement light source | Blue LED | ||
Color texture light source | LEDs in 3 colors (red, green, blue) | |||
Captured data format | Full-color textured 3D mesh data | |||
Repeatability (σ) | 2 μm*1 | |||
Measurement accuracy | ±10 μm*2 | |||
Measurement resolution | 9 million points | |||
Measurement modes | Low magnification | High speed, Normal, Fine (wide field) | ||
High magnification | Normal, Fine (High resolution) | |||
Measurement range | Low magnification | ø300 × H 200 mm ø11.81" × H 7.87"(wide field) | ||
High magnification | ø70 × H 50 mm ø2.76" × H 1.97"(High resolution) | |||
Extended measurement | Automatic rotation combined measurements | ✓ | ||
Automatic XY combined measurements | VL-750: ✓ | |||
Automatic XY combined measurement range | Low magnification (2 × 2 composition) | VL-750: ø500 × H 200 mm ø19.69" × H 7.87" | ||
Low magnification (3 × 1 composition) | VL-750: W 580 × D 300 × H 200 mm W 22.83" × D 11.81" × H 7.87"*3 | |||
High magnification (2 × 2 composition) | VL-750: ø110 × H 50 mm ø4.33" × H 1.97" | |||
High magnification (3 × 1 composition) | VL-750: W 150 × D 70 × H 50 mmW 5.91" × D 2.76" × H 1.97"*3 | |||
Stage | Stage configuration | VL-750: Motorized XYθ stage mechanism | ||
Stage top panel size | ø500 mm ø19.69" | |||
Stage rotation | 360° (infinite rotation) | |||
Stage movement range | VL-750: ø200 mm ø7.87" | |||
Tilt mechanism | Up to 45° | |||
Load capacity | 50 kg 110.23 lb | |||
Control PC | Dedicated PC specified by KEYENCE | |||
Power supply | Power voltage | 100 to 240 VAC ±10%, 50/60 Hz | ||
Power consumption | Controller/Measurement unit: 320 VA | |||
Environmental resistance | Ambient temperature range | +15 to +30°C 59.0 to 86.0°F | ||
Ambient humidity range | 20 to 80% RH (no condensation) | |||
Weight | Controller: 3.7 kg 8.16 lb | |||
*1 Value when measurement is performed using the default measurement mode specified by KEYENCE and using the default standard gauge specified by KEYENCE and at an operating ambient temperature of 23°C ±1°C 73.4°F ±1.8°F | ||||