Wide-Area 3D Measurement System
VR series
Recommended Replaceable Products: 100 mm height spacer - OP-88630
Contact Us: 1-888-539-3623 Inquiry form
100mm Height Spacer OP-87708
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | OP-87708 | |||
Type | 100mm Height Spacer | |||
Applicable product | VR-3050, VR-3100 | |||
Note | Up to 190 mm of target can be measured. | |||