Wide-Area 3D Measurement System
VR series
Contact Us: 1-888-539-3623 Inquiry form
Wide-Area 3D Measurement System Sensor Head VR-3050
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | VR-3050 | |||
Type | Head | |||
Applicable controller | VR-3000K | |||
Field-of-view | Wide-field mode | Magnification on a | Horizontal | 24.0 mm 0.94" |
Vertical | 18.0 mm 0.71" | |||
Magnification on a | Horizontal | 12.0 mm 0.47" | ||
Vertical | 9.0 mm 0.35" | |||
Magnification on a | Horizontal | 8.0 mm 0.31" | ||
Vertical | 6.0 mm 0.24" | |||
Magnification on a | Horizontal | |||
Vertical | 4.5 mm 0.18" | |||
High magnification mode | Magnification on a | Horizontal | ― | |
Vertical | ||||
Magnification on a | Horizontal | |||
Vertical | ||||
Magnification on a | Horizontal | |||
Vertical | ||||
Magnification on a | Horizontal | |||
Vertical | ||||
Zoom | 1x to 4x | |||
Measurable height | Wide-field mode:10 mm 0.39" (±5 mm ±0.20")*1 | |||
Display resolution | 0.5 µm*2 | |||
Repeatability (σ) | Height measurement | 0.5 µm*3 | ||
Width measurement | Wide-field mode: 1 µm*3 | |||
Measurement | Height measurement | ±3 µm*3 | ||
Width measurement | Wide-field mode: ±5 µm*3 | |||
Stitching function | Manual (XY, Z)*4 | |||
Stage | XY stroke | 70 mm 2.76" *5 (200 mm *6) (manual) | ||
Z stroke | 88 mm 3.46"(manual) | |||
Rotation | ― | |||
Tilt | ||||
Working distance | 75 mm 2.95" | |||
Image receiving element | 4 megapixel monochrome CMOS | |||
Transmitter lens | Double telecentric lens x2 | |||
Receiver lens | Double telecentric lens | |||
Light sources | Observation light source | LED ring light (white) | ||
Measurement light source | White LED | |||
Image size | 1024 x 768 pixels, 2048 x 1536 pixels | |||
Data processing | Dedicated PC specified by KEYENCE (OS: Windows 7)*7 | |||
Rating | Power voltage | 100 to 240 VAC ±10 %, 50/60 Hz | ||
Power consumption | 150 VA | |||
Environmental resistance | Ambient temperature | +15 to +30 °C 59 to 86 °F | ||
Relative humidity | 35 to 80 % RH (No condensation) | |||
Weight | 20.6 kg | |||
*1 Low range ±5 mm 0.20" and high range ±0.5 mm ±0.02" around the focal point position. | ||||