 
Wide-Area 3D Measurement System
VR series
Contact Us: 1-888-539-3623 Inquiry form
Wide-Area 3D Measurement System Sensor Head VR-3100
 
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
| Model | VR-3100 | |||
| Type | Head | |||
| Applicable controller | VR-3000K | |||
| Field-of-view | Wide-field mode | Magnification on a | Horizontal | 24.0 mm 0.94" | 
| Vertical | 18.0 mm 0.71" | |||
| Magnification on a | Horizontal | 12.0 mm 0.47" | ||
| Vertical | 9.0 mm 0.35" | |||
| Magnification on a | Horizontal | 8.0 mm 0.31" | ||
| Vertical | 6.0 mm 0.24" | |||
| Magnification on a | Horizontal | |||
| Vertical | 4.5 mm 0.18" | |||
| High magnification mode | Magnification on a | Horizontal | 7.6 mm 0.30" | |
| Vertical | 5.7 mm 0.22" | |||
| Magnification on a | Horizontal | 3.8 mm 0.15" | ||
| Vertical | 2.9 mm 0.11" | |||
| Magnification on a | Horizontal | 2.5 mm 0.10" | ||
| Vertical | 1.9 mm 0.07" | |||
| Magnification on a | Horizontal | |||
| Vertical | 1.4 mm 0.06" | |||
| Zoom | 1x to 4x | |||
| Measurable height | Wide-field mode:10 mm 0.39" (±5 mm ±0.20") High magnification mode:1 mm 0.04" (±0.5 mm ±0.02")*1 | |||
| Display resolution | 0.1 µm*2 | |||
| Repeatability (σ) | Height measurement | 0.5 µm*3 | ||
| Width measurement | Wide-field mode: 1 µm, High magnification mode: 0.5 µm*3 | |||
| Measurement | Height measurement | ±3 µm*3 | ||
| Width measurement | Wide-field mode: ±5 µm, High magnification mode: ±2 µm*3 | |||
| Stitching function | Manual (XY, Z)*4 | |||
| Stage | XY stroke | 70 mm 2.76" *5 (200 mm *6) (manual) | ||
| Z stroke | 90 mm 3.54"(electric) | |||
| Rotation | ±90°(θ stage) | |||
| Tilt | ±30° or more | |||
| Working distance | 75 mm 2.95" | |||
| Image receiving element | 4 megapixel monochrome CMOS | |||
| Transmitter lens | Double telecentric lens x2 | |||
| Receiver lens | Double telecentric lens | |||
| Light sources | Observation light source | LED ring light (red, green, blue) | ||
| Measurement light source | White LED | |||
| Image size | 1024 x 768 pixels, 2048 x 1536 pixels | |||
| Data processing | Dedicated PC specified by KEYENCE (OS: Windows 7)*7 | |||
| Rating | Power voltage | 100 to 240 VAC ±10 %, 50/60 Hz | ||
| Power consumption | 150 VA | |||
| Environmental resistance | Ambient temperature | +15 to +30 °C 59 to 86 °F | ||
| Relative humidity | 35 to 80 % RH (No condensation) | |||
| Weight | 22.5 kg | |||
| *1 Low range ±5 mm 0.20" and high range ±0.5 mm ±0.02" around the focal point position. | ||||
