Handheld Probe Coordinate Measuring Machine
XM series
Battery charger XM-BC1
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | XM-BC1 | |||
Charging part | Charging time | Approx. 6.5 hours | ||
Charging status LED | 2-color LED (red: charging, green: charging complete) | |||
Environmental resistance | Ambient temperature | 0 to +40°C (No freezing) | ||
Relative humidity | 20 to 85%RH (No condensation) | |||
Storage temperature | -20 to +60°C (No freezing) | |||
Storage relative humidity | 20 to 85%RH (No condensation) | |||
Weight | Approx. 390 g | |||