3D Optical Profiling Microscope
VK-X4000 series
Motorized stage VK-D4
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | VK-D4 | |||
XY stage | Motorized/manual | Motorized | ||
Moving range | 100 × 100 mm 3.94" × 3.94" | |||
Stage size | 192 × 181 mm 7.56" × 7.13" | |||
Max. height of sample | 70 mm 2.76" *1 | |||
Load capacity | 3.0 kg 6.61 lb | |||
Weight | Approx. 19.5 kg 42.99 lb | |||
*1 Measurements up to 170 mm 6.69" are possible with an optional spacer. | ||||