3D Optical Profiling Microscope
VK-X4000 series
Manual stage VK-S4
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | VK-S4 | |||
XY stage | Motorized/manual | Manual | ||
Moving range | 70 × 70 mm 2.76" × 2.76" | |||
Stage size | 150 × 160 mm 5.91" × 6.30" | |||
Max. height of sample | 70 mm 2.76" *1 | |||
Load capacity | 5.0 kg 11.02 lb | |||
Weight | Approx. 17 kg 37.48 lb | |||
*1 Measurements up to 170 mm 6.69" are possible with an optional spacer. | ||||