3D Optical Profiling Microscope
VK-X4000 series
Measurement head VK-X4050
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | VK-X4050 | |||
Type | Measurement head | |||
Total magnification | 42 to 28800× *1 | |||
Field of view | 11 to 7398 μm | |||
Measurement principle | Laser confocal, Focus variation, White light interferometry, Spectral interference | |||
Laser wavelength | Semiconductor laser, 661 nm | |||
Max. laser measurement speed | Surface: 125 Hz, Line: 7900 Hz *2 | |||
Max. laser output | 1.0 mW | |||
Laser class | Class 2 Laser Product (IEC60825-1, FDA (CDRH) Part 1040.10*3) | |||
Laser light-receiving element | 16-bit photomultiplier | |||
White light source | White LED | |||
White-light-receiving element | High-definition color CMOS | |||
Laser confocal | Height display resolution | 1 nm | ||
Height repeatability σ | 10×: 100 nm, 20×: 40 nm, 50×: 20 nm | |||
Height accuracy | 0.2+L/ 100 μm or less *4 | |||
Width display resolution | 1 nm | |||
Width repeatability 3σ | 10×: 400 nm, 20×: 100 nm, 50×: 50 nm | |||
Width accuracy | Measured value ±2% or less *4 | |||
Focus variation | Height display resolution | 1 nm | ||
Height repeatability σ | 5×: 500 nm, 10×: 100 nm, 20×: 50 nm, 50×: 30 nm | |||
Height accuracy | 0.2+L/ 100 μm or less *4 | |||
Width display resolution | 1 nm | |||
Width repeatability 3σ | 5×: 400 nm, 10×: 400 nm, 20×: 120 nm, 50×: 65 nm | |||
Width accuracy | Measured value ±2% or less *4 | |||
White light interferometry | Height display resolution | 0.01 nm | ||
Width display resolution | 0.1 nm | |||
Surface topography repeatability | 0.08 nm *5 | |||
Repeatability of RMS | 0.008 nm *5 | |||
Spectral interference film thickness measurement | Repeatability σ | 0.1 nm *5 | ||
Accuracy | ±0.6% *5 | |||
Optical observation | Camera | 5.6 megapixel CMOS | ||
Revolver | 6-hole electric revolver | |||
Ring illumination lens | 2.5×, 5×, 10× | |||
Optical zoom | 1 to 8× | |||
Power supply | Power voltage | 100 to 240 VAC, 50/60 Hz | ||
Power consumption | 150 VA | |||
Environmental resistance | Ambient temperature | +15 to 28°C 59 to 82.4°F | ||
Relative humidity | 20 to 80% RH (No condensation) | |||
Weight | Approx. 13 kg 28.66 lb | |||
*1 When using a 23-inch full-screen display. | ||||