High-Speed Label Code Reader
SR-L series
High-Speed Label Code Reader Short-range model Single port SR-L100-SP
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | SR-L100-SP | |||
Type | Short range | |||
Light receiver | Sensor | CMOS image sensor | ||
Number of pixels | 1280 × 200 (default) | |||
Light emitter | Light source | High-intensity White LED ×2 | ||
LED Risk Group | Risk Group 1 | |||
Indicator | 3-color display LED ×1, ROM access green/red LED ×1, LINK/ACT green LED ×1 | |||
Reading specifications | Supported symbols | Barcode | Code39, ITF, 2of5 (Industrial 2 of 5), COOP 2 of 5, NW-7 (Codabar), Code128, GS1-128, | |
2D codes | QR, MicroQR, DataMatrix (ECC200), DMRE, GS1 DataMatrix, PDF417, MicroPDF417, | |||
I/O Specifications | Control input | Number of points | 2 points | |
When voltage input is selected | Input format | Voltage input | ||
Maximum rating | 30 VDC | |||
Minimum on voltage | 18 VDC or greater | |||
Maximum off voltage | 0.15 mA or less | |||
ON current | About 2 mA (When using 24 VDC) | |||
When voltage-free input is selected | Input format | No-Voltage Input | ||
ON voltage | 2 VDC or less | |||
OFF current | 0.1 mA or less | |||
ON current | 2 mA (short-circuit) | |||
Control output | Number of points | 3 points | ||
Output format | Photo MOS relay output | |||
Maximum rating | 30 VDC | |||
Maximum load current | 1 output 50 mA or less, 3 outputs total 100 mA or less | |||
Leakage current when off | 0.1 mA | |||
Residual voltage when on | 1 V or lower | |||
Ethernet | Communications standard | IEEE802.3 compliant 100BASE-TX 1 port | ||
Supported protocols | TCP/IP, SNTP, FTP, SFTP, HTTP, HTTPS, DHCP, SR AutoIP, EtherNet/IP™, | |||
Serial communication | Communications standard | RS-232C compliant | ||
Communication speeds | 600, 1200, 2400, 4800, 9600, 19200, 38400, 57600, 115200 bps | |||
Supported protocols | None, KV STUDIO, MC Protocol, SYSWAY | |||
USB | Communications standard | USB 2.0 High Speed compliant (USB-COM, RNDIS) | ||
Environmental resistance | Enclosure rating | IP67/IP65 (IEC60529) *2 | ||
Operating ambient temperature | 0 to +45°C 32°F to 113°F | |||
Ambient storage temperature | -10 to +50°C -50°F to 122°F | |||
Operating ambient humidity | Max. 85% RH (no condensation) | |||
Ambient storage humidity | ||||
Current consumption | Power supply voltage control port | 24 VDC +/- 10% | ||
Power supply voltage PoE port | PoE IEEE 802.3af Class 3 (37 V to 57 VDC) | |||
Rated current consumption/power (A/W) | 0.30 A / 7.2 W | |||
Standby current consumption/power (A/W) | 0.15 A / 3.6 W | |||
External dimensions V × W × H (mm inch) | 55.0 × 47.0 × 96.5 2.17" × 1.85" × 3.80" | |||
Certifications | UL, FCC, ICES, BSMI, KC, CE, UKCA | |||
Weight | 240 g 8.47 oz | |||
*1 LED/lamp products are categorized as follows as per IEC62471 (JIS C 7550). | ||||