High-Speed Label Code Reader
SR-L series
Specs High-Speed Label Code Reader SR-L series
SR-L Series
|
Model |
SR-L100-SP |
SR-L200-SP |
SR-L100-DP |
SR-L200-DP |
|||
|
Image |
|
|
|
|
|||
|
Type |
Short range |
Long range |
Short range |
Long range |
|||
|
Light receiver |
Sensor |
CMOS image sensor |
|||||
|
Number of pixels |
1280 × 200 (default) |
1920 × 640 (default) |
1280 × 200 (default) |
1920 × 640 (default) |
|||
|
Light emitter |
Light source |
High-intensity White LED ×2 |
High-intensity White LED ×6 |
High-intensity White LED ×2 |
High-intensity White LED ×6 |
||
|
LED Risk Group |
Risk Group 1 |
||||||
|
Indicator |
3-color display LED ×1, ROM access green/red LED ×1, LINK/ACT green LED ×1 |
3-color display LED ×1, ROM access green/red LED ×1, LINK/ACT green LED ×2 |
|||||
|
Reading specifications |
Supported symbols |
Barcode |
Code39, ITF, 2of5 (Industrial 2 of 5), COOP 2 of 5, NW-7 (Codabar), Code128, GS1-128, |
||||
|
2D codes |
QR, MicroQR, DataMatrix (ECC200), DMRE, GS1 DataMatrix, PDF417, MicroPDF417, |
||||||
|
I/O Specifications |
Control input |
Number of points |
2 points |
||||
|
When voltage input is selected |
Input format |
Voltage input |
|||||
|
Maximum rating |
30 VDC |
||||||
|
Minimum on voltage |
18 VDC or greater |
||||||
|
Maximum off voltage |
0.15 mA or less |
||||||
|
ON current |
About 2 mA (When using 24 VDC) |
||||||
|
When voltage-free input is selected |
Input format |
No-Voltage Input |
|||||
|
ON voltage |
2 VDC or less |
||||||
|
OFF current |
0.1 mA or less |
||||||
|
ON current |
2 mA (short-circuit) |
||||||
|
Control output |
Number of points |
3 points |
- |
||||
|
Output format |
Photo MOS relay output |
||||||
|
Maximum rating |
30 VDC |
||||||
|
Maximum load current |
1 output 50 mA or less, 3 outputs total 100 mA or less |
||||||
|
Leakage current when off |
0.1 mA |
||||||
|
Residual voltage when on |
1 V or lower |
||||||
|
Ethernet |
Communications standard |
IEEE802.3 compliant 100BASE-TX 1 port |
IEEE802.3 compliant 100BASE-TX 2 ports |
||||
|
Supported protocols |
TCP/IP, SNTP, FTP, SFTP, HTTP, HTTPS, DHCP, SR AutoIP, EtherNet/IP™, |
TCP/IP, SNTP, FTP, SFTP, HTTP, HTTPS, DHCP, SR AutoIP, EtherNet/IP™, PROFINET |
|||||
|
Serial communication |
Communications standard |
RS-232C compliant |
- |
||||
|
Communication speeds |
600, 1200, 2400, 4800, 9600, 19200, 38400, 57600, 115200 bps |
||||||
|
Supported protocols |
None, KV STUDIO, MC Protocol, SYSWAY |
||||||
|
USB |
Communications standard |
USB 2.0 High Speed compliant (USB-COM, RNDIS) |
|||||
|
Environmental resistance |
Enclosure rating |
IP67/IP65 (IEC60529) *2 |
|||||
|
Operating ambient temperature |
0 to +45°C 32°F to 113°F |
||||||
|
Ambient storage temperature |
-10 to +50°C -50°F to 122°F |
||||||
|
Operating ambient humidity |
Max. 85% RH (no condensation) |
||||||
|
Ambient storage humidity |
|||||||
|
Current consumption |
Power supply voltage control port |
24 VDC +/- 10% |
|||||
|
Power supply voltage PoE port |
PoE IEEE 802.3af Class 3 (37 V to 57 VDC) |
- |
|||||
|
Rated current consumption/power (A/W) |
0.30 A / 7.2 W |
0.34 A / 8.2W |
|||||
|
Standby current consumption/power (A/W) |
0.15 A / 3.6 W |
0.20 A / 4.8 W |
|||||
|
External dimensions V × W × H (mm inch) |
55.0 × 47.0 × 96.5 2.17" × 1.85" × 3.80" |
61.0 × 47.0 × 96.5 2.40" × 1.85" × 3.80" |
|||||
|
Certifications |
UL, FCC, ICES, BSMI, KC, CE, UKCA |
||||||
|
Weight |
240 g 8.47 oz |
280 g 9.88 oz |
|||||
|
*1 LED/lamp products are categorized as follows as per IEC62471 (JIS C 7550). |
|||||||