Scan Tunnel System
ST series
Incremental encoder OP-88939
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | OP-88939 | |||
Type | Incremental encoder | |||
Detection | Detection method | Incremental | ||
Resolution | 1024 pulses/revolution | |||
Response frequency | 30 kHz | |||
Output | Line driver output *1 | |||
Output | Output phase | A, B | ||
Alarm output | Alarm 1, Alarm 2 *2 | |||
Alarm output format | Push-pull | |||
Permissible rotational speed | 6000 revolutions per minute | |||
Wheel | Circumference | 300 mm 11.81" | ||
Material | NBR70 *3 | |||
Cable specifications | External contour ø | 5.5 0.22" | ||
Length | 150 mm 5.91" | |||
Connector type | M12, 8-pin, male, A-code | |||
Connected to | Encoder connection part for ST-CU1 | |||
Ratings | Power voltage | 5 VDC ±5% | ||
Current consumption | 130 mA | |||
Environmental resistance | Enclosure rating | IP64 | ||
Ambient temperature | 0 to +45°C 32 to +113°F | |||
Relative humidity | 85% RH (no condensation) | |||
Storage temperature | −10 to +50°C 14 to +122°F | |||
Storage relative humidity | 85% RH (no condensation) | |||
Vibration resistance | 55 Hz, double amplitude 1.5 mm 0.06" ; 2 hours each for X, Y, and Z axes | |||
Shock resistance | 500 m/s^2 (approximately 50 G) 3 times each in X, Y, and Z directions, excluding impact to the shaft | |||
Included items | Wheel, cable and removable mounting bracket | |||
Certifications | CSA, FCC, ICES, KC, CE, UKCA | |||
Weight | 800 g 28.21 oz | |||
*1 Line driver output is an RS-422A compliant data transmission circuit that enables long-distance transmission using twisted pair cables. (Equivalent to AM26LS31) | ||||