Scan Tunnel System
ST series
Scan tunnel controller ST-CU1
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | ST-CU1 | |||
Type | Scan tunnel controller | |||
I/O Specifications | Control input (for IN1 to 4) | Connector type | M12, 4-pin, female, A-code (2 connectors) | |
Number of inputs | 4 inputs | |||
Input type | PNP | |||
Max. ratings | 26.4 VDC | |||
Minimum on voltage | 10 VDC | |||
Maximum off current | 0.2 mA | |||
Maximum supply current | 500 mA (per connector) | |||
Control input (IN5 to 7 + Serial) | Connector type | 12-pin female round connector (1 connector) | ||
Number of inputs | 3 inputs | |||
Input type | Bidirectional voltage input | |||
Max. ratings | 26.4 VDC | |||
Minimum on voltage | 10 VDC | |||
Maximum off current | 0.2 mA | |||
Control output (OUT1 to 4) | Connector type | M12, 8-pin, female, A-code (1 connectors) | ||
Number of outputs | 4 outputs | |||
Output type | PhotoMOS relay output | |||
Max. ratings | 30 VDC | |||
Maximum load current | 1 output 50 mA or less, 4 outputs total 120 mA or less | |||
Leakage current when off | 0.1 mA or less | |||
Residual voltage when on | 1 V or lower | |||
Control output (OUT5 to 8) | Connector type | 12-pin female round connector (1 connector) | ||
Number of outputs | 4 outputs | |||
Output format | PhotoMOS relay | |||
Max. ratings | 30 VDC | |||
Maximum load current | 1 output 50 mA or less, 4 outputs total 120 mA or less | |||
Leakage current when off | 0.1 mA or less | |||
Residual voltage when on | 1 V or lower | |||
For encoder (OP-88939) input | Connector type | M12, 8-pin, female, A-code (1 connector) | ||
Number of inputs | 1 input (phase A/phase B) | |||
Number of input frequencies | Maximum 30 kHz | |||
Input mode | 1 pulse without direction | |||
Input type | 5 V line driver AM26LS31 equivalent (photocoupler isolation) | |||
Encoder (OP-88939) alarm input | Number of inputs | Two inputs (Error, Warning) | ||
Control communication (ST-Series Link) | Network configuration | Ethernet daisy chain | ||
Maximum communication distance between units | 10 m 32.8' | |||
Connector type | M12, 4-pin, female, D-code | |||
Number of ports | 2 | |||
Supported protocols | ST-Series Link | |||
Ethernet (Port 1) | Communications standard | IEEE 802.3 compliant 100BASE-TX | ||
Number of ports | 1 | |||
Supported protocols | TCP, UDP, SNTP, FTP, DHCP, EtherNet/IP™, PROFINET, MC protocol | |||
Ethernet (Port 2) | Communications standard | IEEE 802.3 compliant 100BASE-TX | ||
Number of ports | 1 | |||
Supported protocols | TCP, UDP, SNTP, FTP, DHCP, HTTP, HTTPS | |||
Serial communication | Communications standard | RS-232C, RS-422A (4-wire type) compliant | ||
Communication speeds | 1200, 2400, 4800, 9600, 19200, 38400, 57600, 115200 bps | |||
Supported protocols | No procedure | |||
Mounted devices | Status LED | One 3-color LED and two 2-color LEDs | ||
SD card | SDHC/up to 32 GB/Class 10 | |||
RTC | Backup period of 30 days | |||
Power supply | Power voltage | 24 VDC ± 10% | ||
Current consumed/power (A/W) *Includes load current | 1.5 A/36 W *1 | |||
Current consumption/power (A/W) *Excludes load current | 0.16 A/3.84 W | |||
Environmental resistance | Enclosure rating | IP67 | ||
Ambient temperature | 0 to +45°C 32 to +113°F | |||
Relative humidity | Max. 85% RH (no condensation) | |||
Storage temperature | −10 to +50°C 14 to +122°F | |||
Storage relative humidity | Max. 85% RH (no condensation) | |||
External dimensions L × W × H (mm inch) | 60 × 46.3 × 260 2.36" × 1.82" × 10.24" | |||
Certifications | CSA, FCC, FDA, ICES, KC, CE, UKCA | |||
Weight | 500 g 17.63 oz | |||
*1 Including load current assumes that 1 A is supplied to a sensor with a good sensor port and 1 A is supplied from the encoder port. | ||||