Rugged Industrial Handheld Code Reader
HR-X series
LAN conversion adapter (M12X 8pin/M12A 4pin) HR-L2F
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | HR-L2F | |||
Type | LAN conversion adapter (M12X 8pin/M12A 4pin) | |||
Cable length | — | |||
Interface | Ethernet | |||
Supported protocols | TCP/IP, SNTP, FTP, SFTP, | |||
Material | PBT | |||