Servo System
SV3 series
I/O connector terminal block cable KV-HC3
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | KV-HC3 | |||
Type | Specialized connection cable for the KV-HTC | |||
Applicable product | KV-HTC*, KV-MC40V/MC20V, KV-H* | |||
Length | 1 m 3.28' | |||
Note | Cable for 40-pin MIL to 26-pin MDR | |||
Weight | Approx. 210 g |