Servo System
SV3 series
I/O Connector Cable, 26 pin, Discrete Wires on One Side, 3 m OP-84403
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | OP-84403 | |||
Type | I/O connector cable | |||
Applicable product | SV | |||
Cable end | 26-pin, Loose wire on one side | |||
Length | 3 m 9.8' | |||
Note | Can be used with the MECHATROLINK-II type. |