LCD Display Electronic Preset Counter

RC series

This model has been discontinued.
Compliance with the certification standard is ensured as of the time of shipment from our company.

LCD Electronic counter RC-11

RC-11 - LCD Electronic counter

*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.

Data Sheet (PDF)

Manuals

CAD / CAE

360°view (3D PDF)

Specifications

Model

RC-11

Type

1-level preset counter/timer, AC type

Function selection

Counter, timer (switchable by way of a switch)

Operation method

Addition, subtraction, addition and subtraction (phase difference)

Operation mode

Counter: over count, auto reset, range distinction
Timer: on delay, one-shot, flicker, range distinction

Return method

Manual reset, external reset, automatic reset (counter: in auto reset mode, timer: in flicker mode)

Display power

7-segment LCD (character height: 8.5 mm 0.33")

Number of digits

6-digit display (zero suppression method),
Counter: -99999 to 999999, timer: -9H59M59S to 99H59M59S/-99s999ms to 999s999ms (switchable)

Power off memory time

Approx 10 years (at 20°C 68°F)

Timer accuracy

100 hours: ±0.01% ± 1 s (percentage of the time-up value), 1,000 seconds: ±0.01% ± 1 ms (percentage of the time-up value)

Mounting method

Panel mount (embedding), surface mount, DIN rail mount

Highest counting speed

With contacts: 30 c/s, without contacts: 1 kc/s (1:1 ON:OFF ratio)

Input signal

No-voltage input (with contacts, without contacts [count input, inhibit input, reset input])

Output

Control output

Relay output: 1c, 250 VAC, 2 A (resistive load)
Maximum NPN open-collector output: 100 mA (40 V or less), residual voltage: 1 V or less

Control output

Relay

Relay output: 20 ms or less (when set to 30 c/s), 5 ms or less (when set to 1 kc/s);
Open-collector output: 15 ms or less (when set to 30 c/s), 2 ms or less (when set to 1 kc/s)

DC output

12 VDC ± 10%, 50 mA maximum

Rating

Power voltage

100 to 120/200 to 240 VAC ±10 %, 50/60 Hz

Power consumption

6VA or less

Current consumption

-

Noise resistance

Square wave noise generated by a noise simulator, between the power supply terminals, 1.2 kV for 1 µs

Environmental resistance

Ambient temperature

-10 to +50 °C 14 to 122 °F (No freezing)

Relative humidity

35 to 85 % RH (No condensation)

Weight

Approx. 200 g

Data Sheet (PDF) Other Models